Part Number |
Description |
Coupling Size |
Hub Style |
Outside Diameter |
Overall Coupling Length |
Spline Size |
CAD |
---|---|---|---|---|---|---|---|
68514476266 | N/A CJ38/45B-HUB-PM-14T-12/24DP-LLOC | N/A 38/45 | N/A B | N/A 3.150 in | N/A 4.490 in114.05 mm | 14T Spline 12/24 DP |
N/A ![]() |
68514476505 | N/A CJ42/55B-HUB-PM-13T-8/16DP-LLOC | N/A 42/55 | N/A B | N/A 3.74 in | N/A 4.960 in125.98 mm | 13T Spline 8/16DP |
N/A ![]() |