Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
Outside Diameter |
CAD |
|---|---|---|---|---|---|---|---|
| 68514441313 | N/A L050-HUB-9MMH7-3X1.4MMKW | N/A 9.00 mm | N/A L050 | N/A 3 x 1.4 mm | N/A 0.620 in15.75 mm | N/A 1.08 in27.43 mm |
N/A
|
| 68514441450 | N/A L050-HUB-10MMH7-3X1.4MMKW | N/A 10.00 mm | N/A L050 | N/A 3 x 1.4 mm | N/A 0.620 in15.75 mm | N/A 1.08 in27.43 mm |
N/A
|
| 68514441314 | N/A L050-HUB-11MMH7-4X1.8MMKW | N/A 11.00 mm | N/A L050 | N/A 4 x 1.8 mm | N/A 0.620 in15.75 mm | N/A 1.08 in27.43 mm |
N/A
|
| 68514441315 | N/A L050-HUB-12MMH7-4X1.8MMKW | N/A 12.00 mm | N/A L050 | N/A 4 x 1.8 mm | N/A 0.620 in15.75 mm | N/A 1.08 in27.43 mm |
N/A
|
| 68514441451 | N/A L050-HUB-15MMH7-5X2.3MMKW | N/A 15 mm | N/A L050 | N/A 5 x 2.3 mm | N/A 0.620 in15.75 mm | N/A 1.08 in27.43 mm |
N/A
|
| 68514456176 | N/A L050-HUB-16MMH7-5X2.3MMKW | N/A 16.00 mm | N/A L050 | N/A 5 x 2.3 mm | N/A 0.620 in15.75 mm | N/A 1.08 in27.43 mm |
N/A
|
| 68514441316 | N/A L050-HUB-14MMH7-5X2.3MMKW | N/A 14.00 mm | N/A L050 | N/A 5 x 2.3 mm | N/A 0.620 in15.75 mm | N/A 1.08 in27.43 mm |
N/A
|
| 68514456177 | N/A L070-HUB-9MMH7-3X1.4MMKW | N/A 9.00 mm | N/A L070 | N/A 3 x 1.4 mm | N/A 0.750 in19.05 mm | N/A 1.36 in34.54 mm |
N/A
|
| 68514449870 | N/A L070-HUB-10MMH7-3X1.4MMKW | N/A 10.00 mm | N/A L070 | N/A 3 x 1.4 mm | N/A 0.750 in19.05 mm | N/A 1.36 in34.54 mm |
N/A
|
| 68514441453 | N/A L070-HUB-11MMH7-4X1.8MMKW | N/A 11.00 mm | N/A L070 | N/A 4 x 1.8 mm | N/A 0.750 in19.05 mm | N/A 1.36 in34.54 mm |
N/A
|
| 68514441454 | N/A L070-HUB-12MMH7-4X1.8MMKW | N/A 12.00 mm | N/A L070 | N/A 4 x 1.8 mm | N/A 0.750 in19.05 mm | N/A 1.36 in34.54 mm |
N/A
|
| 68514476252 | N/A L070-HUB-12MMH7-1/8X1/16KW | N/A 12.00 mm | N/A L070 | N/A 1/8 x 1/16 mm | N/A 0.750 in19.05 mm | N/A 1.36 in34.54 mm |
N/A
|
| 68514441317 | N/A L070-HUB-14MMH7-5X2.3MMKW | N/A 14.00 mm | N/A L070 | N/A 5 x 2.3 mm | N/A 0.750 in19.05 mm | N/A 1.36 in34.54 mm |
N/A
|
| 68514441455 | N/A L070-HUB-15MMH7-5X2.3MMKW | N/A 15 mm | N/A L070 | N/A 5 x 2.3 mm | N/A 0.750 in19.05 mm | N/A 1.36 in34.54 mm |
N/A
|
| 68514441318 | N/A L070-HUB-16MMH7-5X2.3MMKW | N/A 16.00 mm | N/A L070 | N/A 5 x 2.3 mm | N/A 0.750 in19.05 mm | N/A 1.36 in34.54 mm |
N/A
|
| 68514445333 | N/A L070-HUB-17MMH7-5X2.3MMKW | N/A 17.00 mm | N/A L070 | N/A 5 x 2.3 mm | N/A 0.750 in19.05 mm | N/A 1.36 in34.54 mm |
N/A
|
| 68514459724 | N/A L070-HUB-18MMH7-6X2.8MMKW | N/A 18.00 mm | N/A L070 | N/A 6 x 2.8 mm | N/A 0.750 in19.05 mm | N/A 1.36 in34.54 mm |
N/A
|
| 68514441319 | N/A L070-HUB-19MMH7-6X2.8MMKW | N/A 19.00 mm | N/A L070 | N/A 6 x 2.8 mm | N/A 0.750 in19.05 mm | N/A 1.36 in34.54 mm |
N/A
|
| 68514444298 | N/A L075-HUB-9MM-3X1.4MMKW | N/A 9.00 mm | N/A L075 | N/A 3 x 1.4 mm | N/A 0.82 in20.83 mm | N/A 1.75 in44.45 mm |
N/A
|
| 68514441457 | N/A L075-HUB-10MMH7-3X1.4MMKW | N/A 10.00 mm | N/A L075 | N/A 3 x 1.4 mm | N/A 0.82 in20.83 mm | N/A 1.75 in44.45 mm |
N/A
|
| 68514450811 | N/A L075-HUB-11MMH7-4X1.8MMKW | N/A 11.00 mm | N/A L075 | N/A 4 x 1.8 mm | N/A 0.82 in20.83 mm | N/A 1.75 in44.45 mm |
N/A
|
| 68514444153 | N/A L075-HUB-12MMH7-4X1.8MMKW | N/A 12.00 mm | N/A L075 | N/A 4 x 1.8 mm | N/A 0.82 in20.83 mm | N/A 1.75 in44.45 mm |
N/A
|
| 68514441321 | N/A L075-HUB-14MMH7-5X2.3MMKW | N/A 14.00 mm | N/A L075 | N/A 5 x 2.3 mm | N/A 0.82 in20.83 mm | N/A 1.75 in44.45 mm |
N/A
|
| 68514441458 | N/A L075-HUB-15MMH7-5X2.3MMKW | N/A 15 mm | N/A L075 | N/A 5 x 2.3 mm | N/A 0.82 in20.83 mm | N/A 1.75 in44.45 mm |
N/A
|
| 68514441322 | N/A L075-HUB-16MMH7-5X2.3MMKW | N/A 16.00 mm | N/A L075 | N/A 5 x 2.3 mm | N/A 0.82 in20.83 mm | N/A 1.75 in44.45 mm |
N/A
|