Print Back
  • Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Lovejoy L Type – Standard Jaw Coupling
Unit of Measure
 1 2 3 4 5 »  

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

CAD

68514441313 N/A L050-HUB-9MMH7-3X1.4MMKW N/A 9.00 mm N/A L050 N/A 3 x 1.4 mm N/A 0.620 in15.75 mm N/A 1.08 in27.43 mm N/A CAD
68514441450 N/A L050-HUB-10MMH7-3X1.4MMKW N/A 10.00 mm N/A L050 N/A 3 x 1.4 mm N/A 0.620 in15.75 mm N/A 1.08 in27.43 mm N/A CAD
68514441314 N/A L050-HUB-11MMH7-4X1.8MMKW N/A 11.00 mm N/A L050 N/A 4 x 1.8 mm N/A 0.620 in15.75 mm N/A 1.08 in27.43 mm N/A CAD
68514441315 N/A L050-HUB-12MMH7-4X1.8MMKW N/A 12.00 mm N/A L050 N/A 4 x 1.8 mm N/A 0.620 in15.75 mm N/A 1.08 in27.43 mm N/A CAD
68514441451 N/A L050-HUB-15MMH7-5X2.3MMKW N/A 15 mm N/A L050 N/A 5 x 2.3 mm N/A 0.620 in15.75 mm N/A 1.08 in27.43 mm N/A CAD
68514456176 N/A L050-HUB-16MMH7-5X2.3MMKW N/A 16.00 mm N/A L050 N/A 5 x 2.3 mm N/A 0.620 in15.75 mm N/A 1.08 in27.43 mm N/A CAD
68514441316 N/A L050-HUB-14MMH7-5X2.3MMKW N/A 14.00 mm N/A L050 N/A 5 x 2.3 mm N/A 0.620 in15.75 mm N/A 1.08 in27.43 mm N/A CAD
68514456177 N/A L070-HUB-9MMH7-3X1.4MMKW N/A 9.00 mm N/A L070 N/A 3 x 1.4 mm N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD
68514449870 N/A L070-HUB-10MMH7-3X1.4MMKW N/A 10.00 mm N/A L070 N/A 3 x 1.4 mm N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD
68514441453 N/A L070-HUB-11MMH7-4X1.8MMKW N/A 11.00 mm N/A L070 N/A 4 x 1.8 mm N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD
68514441454 N/A L070-HUB-12MMH7-4X1.8MMKW N/A 12.00 mm N/A L070 N/A 4 x 1.8 mm N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD
68514476252 N/A L070-HUB-12MMH7-1/8X1/16KW N/A 12.00 mm N/A L070 N/A 1/8 x 1/16 mm N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD
68514441317 N/A L070-HUB-14MMH7-5X2.3MMKW N/A 14.00 mm N/A L070 N/A 5 x 2.3 mm N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD
68514441455 N/A L070-HUB-15MMH7-5X2.3MMKW N/A 15 mm N/A L070 N/A 5 x 2.3 mm N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD
68514441318 N/A L070-HUB-16MMH7-5X2.3MMKW N/A 16.00 mm N/A L070 N/A 5 x 2.3 mm N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD
68514445333 N/A L070-HUB-17MMH7-5X2.3MMKW N/A 17.00 mm N/A L070 N/A 5 x 2.3 mm N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD
68514459724 N/A L070-HUB-18MMH7-6X2.8MMKW N/A 18.00 mm N/A L070 N/A 6 x 2.8 mm N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD
68514441319 N/A L070-HUB-19MMH7-6X2.8MMKW N/A 19.00 mm N/A L070 N/A 6 x 2.8 mm N/A 0.750 in19.05 mm N/A 1.36 in34.54 mm N/A CAD
68514444298 N/A L075-HUB-9MM-3X1.4MMKW N/A 9.00 mm N/A L075 N/A 3 x 1.4 mm N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD
68514441457 N/A L075-HUB-10MMH7-3X1.4MMKW N/A 10.00 mm N/A L075 N/A 3 x 1.4 mm N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD
68514450811 N/A L075-HUB-11MMH7-4X1.8MMKW N/A 11.00 mm N/A L075 N/A 4 x 1.8 mm N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD
68514444153 N/A L075-HUB-12MMH7-4X1.8MMKW N/A 12.00 mm N/A L075 N/A 4 x 1.8 mm N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD
68514441321 N/A L075-HUB-14MMH7-5X2.3MMKW N/A 14.00 mm N/A L075 N/A 5 x 2.3 mm N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD
68514441458 N/A L075-HUB-15MMH7-5X2.3MMKW N/A 15 mm N/A L075 N/A 5 x 2.3 mm N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD
68514441322 N/A L075-HUB-16MMH7-5X2.3MMKW N/A 16.00 mm N/A L075 N/A 5 x 2.3 mm N/A 0.82 in20.83 mm N/A 1.75 in44.45 mm N/A CAD
Unit of Measure
 1 2 3 4 5 »