Part Number |
Description |
Bore Size |
Keyway Size (W x D) |
Length thru Bore |
Outside Diameter |
Hub Length |
|---|---|---|---|---|---|---|
| 68514441610 | N/A L050S-HUB-1/2-1/8X1/16KW-LTB=.320 | N/A 1/2 in | N/A 1/8 in | N/A .31 in8.13 mm | N/A 1.08 in27.43 mm | N/A 0.800 in20.32 mm |
| 68514410338 | N/A L050S-HUB-1/2-NKW-LTB=.32 | N/A 1/2 in | N/A No Keyway | N/A .31 in8.13 mm | N/A 1.08 in27.43 mm | N/A 0.800 in20.32 mm |
| 68514410335 | N/A L050S-HUB-1/4-NKW-LTB=.32 | N/A 1/4 in | N/A No Keyway | N/A .31 in8.13 mm | N/A 1.08 in27.43 mm | N/A 0.800 in20.32 mm |
| 68514410337 | N/A L050S-HUB-3/8-NKW-LTB=.32 | N/A 3/8 in | N/A No Keyway | N/A .31 in8.13 mm | N/A 1.08 in27.43 mm | N/A 0.800 in20.32 mm |
| 68514410360 | N/A L050X-HUB-1/2-NKW-LTB=.87 | N/A 1/2 in | N/A No Keyway | N/A .88 in22.10 mm | N/A 1.08 in27.43 mm | N/A 1.350 in34.29 mm |
| 68514410362 | N/A L050X-HUB-5/8-NKW-LTB=.87 | N/A 5/8 in | N/A No Keyway | N/A .88 in22.10 mm | N/A 1.08 in27.43 mm | N/A 1.350 in34.29 mm |