Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 71 72 73 74 75 

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

M333510 N/A M333500 N/A 9.1250 in231.775 mm N/A 1.375 in34.925 mm N/A CAD
M336912 N/A M336900 N/A 10.4375 in265.113 mm N/A 1.5313 in38.895 mm N/A CAD
M348410 N/A M348400 N/A 13.6250 in346.075 mm N/A 2 in50.8 mm N/A CAD
M349510 N/A M349500 N/A 13-1/2 in342.900 mm N/A 1.75 in44.45 mm N/A CAD
M349510-SA N/A M349500 N/A 13-1/2 in342.900 mm N/A 1.75 in44.45 mm N/A CAD
M349510W N/A M349500 N/A 13-1/2 in342.900 mm N/A 1.75 in44.45 mm N/A CAD
M349511 N/A M349500 N/A 13-1/2 in342.900 mm N/A 1.75 in44.45 mm N/A CAD
M349512XX N/A M349500 N/A 13-1/2 in342.900 mm N/A 1.75 in44.45 mm N/A CAD
M383210 N/A M383200 N/A 40.0000 in1016 mm N/A 5.625 in142.875 mm N/A CAD
M38510 N/A M38500 N/A 2.6250 in66.675 mm N/A 0.6563 in16.670 mm N/A CAD
M38511 N/A M38500 N/A 2.5979 in65.987 mm N/A 0.6563 in16.670 mm N/A CAD
M38512 N/A M38500 N/A 2.6150 in66.421 mm N/A 0.6563 in16.670 mm N/A CAD
M38514 N/A M38500 N/A 2.6875 in68.263 mm N/A 0.6563 in16.670 mm N/A CAD
M432111 N/A M432100 N/A 8.8125 in223.838 mm N/A 1.4375 in36.513 mm N/A CAD
M514512 N/A M514500 N/A 4-7/8 in123.825 mm N/A 1.031 in26.187 mm N/A CAD
M533310 N/A M533300 N/A 9.1329 in231.976 mm N/A 1.4173 in35.999 mm N/A CAD
M53611 N/A M53600 N/A 2.2500 in57.150 mm N/A 0.6563 in16.670 mm N/A CAD
M552810 N/A M552800 N/A 15.4370 in392.100 mm N/A 1.875 in47.625 mm N/A CAD
M554914 N/A M554900 N/A 15.5 in393.7 mm N/A 2.1584 in54.823 mm N/A CAD
M554914W N/A M554900 N/A 15.5 in393.7 mm N/A 2.1584 in54.823 mm N/A CAD
M554914WV N/A M554900 N/A 15.5 in393.7 mm N/A 2.1584 in54.823 mm N/A CAD
M554914X N/A M554900 N/A 15.5 in393.7 mm N/A 2.3229 in59.002 mm N/A CAD
M554914XV N/A M554900 N/A 15.5 in393.7 mm N/A 2.3229 in59.002 mm N/A CAD
M652911 N/A M652900 N/A 15.5 in393.7 mm N/A 2 in50.8 mm N/A CAD
M667910 N/A M667900 N/A 21.5000 in546.1 mm N/A 2.625 in66.675 mm N/A CAD
Unit of Measure
« 71 72 73 74 75