Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|---|
74537 - 74849XD | N/A 74000 | N/A 5.3750 in136.525 mm | N/A 8.5000 in215.900 mm | N/A 1.875 in47.625 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 22300 lbf99000 N | N/A 150000 lbf665000 N |
N/A ![]() |
74550 - 74849XD | N/A 74000 | N/A 5 1/2 in139.700 mm | N/A 8.5000 in215.900 mm | N/A 1.875 in47.625 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 22300 lbf99000 N | N/A 150000 lbf665000 N |
N/A ![]() |
74550A - 74849XD | N/A 74000 | N/A 5 1/2 in139.700 mm | N/A 8.5000 in215.900 mm | N/A 1.875 in47.625 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 22300 lbf99000 N | N/A 150000 lbf665000 N |
N/A ![]() |
74550P - 74849XD | N/A 74000 | N/A 5 1/2 in139.700 mm | N/A 8.5000 in215.900 mm | N/A 1.875 in47.625 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 26400 lbf117000 N | N/A 177000 lbf788000 N |
N/A ![]() |
74550P - 74851CD | N/A 74000 | N/A 5 1/2 in139.700 mm | N/A 8.5000 in215.900 mm | N/A 1.875 in47.625 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 26400 lbf117000 N | N/A 177000 lbf788000 N |
N/A ![]() |
74537 - 74851CD | N/A 74000 | N/A 5.3750 in136.525 mm | N/A 8.5000 in215.900 mm | N/A 1.875 in47.625 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 22300 lbf99000 N | N/A 150000 lbf665000 N |
N/A ![]() |
74525 - 74851CD | N/A 74000 | N/A 5.2500 in133.350 mm | N/A 8.5000 in215.900 mm | N/A 1.875 in47.625 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 22300 lbf99000 N | N/A 150000 lbf665000 N |
N/A ![]() |
74550 - 74851CD | N/A 74000 | N/A 5 1/2 in139.700 mm | N/A 8.5000 in215.900 mm | N/A 1.875 in47.625 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 22300 lbf99000 N | N/A 150000 lbf665000 N |
N/A ![]() |
74550A - 74851CD | N/A 74000 | N/A 5 1/2 in139.700 mm | N/A 8.5000 in215.900 mm | N/A 1.875 in47.625 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 22300 lbf99000 N | N/A 150000 lbf665000 N |
N/A ![]() |
74511X - 74851CD | N/A 74000 | N/A 5.1181 in130 mm | N/A 8.5000 in215.900 mm | N/A 1.875 in47.625 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 22300 lbf99000 N | N/A 150000 lbf665000 N |
N/A ![]() |
74536W - 74851CD | N/A 74000 | N/A 5.3750 in136.525 mm | N/A 8.5000 in215.900 mm | N/A 1.875 in47.625 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 22300 lbf99000 N | N/A 150000 lbf665000 N |
N/A ![]() |
74500 - 74851CD | N/A 74000 | N/A 5 in127 mm | N/A 8.5000 in215.900 mm | N/A 1.875 in47.625 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 22300 lbf99000 N | N/A 150000 lbf665000 N |
N/A ![]() |
74473X - 74851CD | N/A 74000 | N/A 4.7244 in120 mm | N/A 8.5000 in215.900 mm | N/A 1.875 in47.625 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 22300 lbf99000 N | N/A 150000 lbf665000 N |
N/A ![]() |
74472 - 74851CD | N/A 74000 | N/A 4.7230 in119.964 mm | N/A 8.5000 in215.900 mm | N/A 1.875 in47.625 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 22300 lbf99000 N | N/A 150000 lbf665000 N |
N/A ![]() |
EE750558W - 751204D | N/A 750000 | N/A 5 1/2 in139.700 mm | N/A 12 in304.8 mm | N/A 2.4375 in61.913 mm | N/A 3.8438 in97.633 mm | N/A 5.3437 in135.730 mm | N/A 45200 lbf201000 N | N/A 303000 lbf1350000 N |
N/A ![]() |
EE750576 - 751204D | N/A 750000 | N/A 5.7500 in146.050 mm | N/A 12 in304.8 mm | N/A 2.4375 in61.913 mm | N/A 3.8438 in97.633 mm | N/A 5.3437 in135.730 mm | N/A 45200 lbf201000 N | N/A 303000 lbf1350000 N |
N/A ![]() |
EE750562 - 751204D | N/A 750000 | N/A 5 1/2 in139.700 mm | N/A 12 in304.8 mm | N/A 2.4375 in61.913 mm | N/A 3.8438 in97.633 mm | N/A 5.3437 in135.730 mm | N/A 45200 lbf201000 N | N/A 303000 lbf1350000 N |
N/A ![]() |
EE750558 - 751204D | N/A 750000 | N/A 5 1/2 in139.700 mm | N/A 12 in304.8 mm | N/A 2.4375 in61.913 mm | N/A 3.8438 in97.633 mm | N/A 5.3437 in135.730 mm | N/A 45200 lbf201000 N | N/A 303000 lbf1350000 N |
N/A ![]() |
EE750502 - 751204D | N/A 750000 | N/A 5 in127 mm | N/A 12 in304.8 mm | N/A 2.4375 in61.913 mm | N/A 3.8438 in97.633 mm | N/A 5.3437 in135.730 mm | N/A 45200 lbf201000 N | N/A 303000 lbf1350000 N |
N/A ![]() |
759 - 752D | N/A 755 | N/A 3 1/2 in88.900 mm | N/A 6-3/8 in161.925 mm | N/A 1.9000 in48.260 mm | N/A 3.3750 in85.725 mm | N/A 4.1249 in104.772 mm | N/A 19100 lbf84800 N | N/A 128000 lbf570000 N |
N/A ![]() |
755 - 752D | N/A 755 | N/A 3 in76.2 mm | N/A 6-3/8 in161.925 mm | N/A 1.9000 in48.260 mm | N/A 3.3750 in85.725 mm | N/A 4.1249 in104.772 mm | N/A 19100 lbf84800 N | N/A 128000 lbf570000 N |
N/A ![]() |
760 - 752D | N/A 755 | N/A 3.5625 in90.488 mm | N/A 6-3/8 in161.925 mm | N/A 1.9000 in48.260 mm | N/A 3.3750 in85.725 mm | N/A 4.1249 in104.772 mm | N/A 19100 lbf84800 N | N/A 128000 lbf570000 N |
N/A ![]() |
762 - 752D | N/A 755 | N/A 2.8750 in73.025 mm | N/A 6-3/8 in161.925 mm | N/A 1.9000 in48.260 mm | N/A 3.3750 in85.725 mm | N/A 4.1249 in104.772 mm | N/A 19100 lbf84800 N | N/A 128000 lbf570000 N |
N/A ![]() |
758 - 752D | N/A 755 | N/A 3.3750 in85.725 mm | N/A 6-3/8 in161.925 mm | N/A 1.9000 in48.260 mm | N/A 3.3750 in85.725 mm | N/A 4.1249 in104.772 mm | N/A 19100 lbf84800 N | N/A 128000 lbf570000 N |
N/A ![]() |
756 - 752D | N/A 755 | N/A 3 1/4 in82.550 mm | N/A 6-3/8 in161.925 mm | N/A 1.9000 in48.260 mm | N/A 3.3750 in85.725 mm | N/A 4.1249 in104.772 mm | N/A 19100 lbf84800 N | N/A 128000 lbf570000 N |
N/A ![]() |