Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|---|
H337840XX - H337816XD | N/A H337800 | N/A 6.4995 in165.087 mm | N/A 11.8780 in301.701 mm | N/A 3.4375 in87.313 mm | N/A 7.7500 in196.850 mm | N/A 7.5017 in190.543 mm | N/A 58700 lbf261000 N | N/A 394000 lbf1750000 N |
N/A ![]() |
H337846 - H337816XD | N/A H337800 | N/A 6.9995 in177.787 mm | N/A 11.8780 in301.701 mm | N/A 3.4375 in87.313 mm | N/A 7.7500 in196.850 mm | N/A 7.5017 in190.543 mm | N/A 58700 lbf261000 N | N/A 394000 lbf1750000 N |
N/A ![]() |
H337846XX - H337816XD | N/A H337800 | N/A 6.9995 in177.787 mm | N/A 11.8780 in301.701 mm | N/A 3.4375 in87.313 mm | N/A 7.7500 in196.850 mm | N/A 7.5017 in190.543 mm | N/A 58700 lbf261000 N | N/A 394000 lbf1750000 N |
N/A ![]() |
H337840 - H337816XD | N/A H337800 | N/A 6.4995 in165.087 mm | N/A 11.8780 in301.701 mm | N/A 3.4375 in87.313 mm | N/A 7.7500 in196.850 mm | N/A 7.5017 in190.543 mm | N/A 58700 lbf261000 N | N/A 394000 lbf1750000 N |
N/A ![]() |
H432649 - H432614XD | N/A H432600 | N/A 5.9995 in152.387 mm | N/A 10.8780 in276.301 mm | N/A 3.0625 in77.788 mm | N/A 7.0000 in177.800 mm | N/A 6.7515 in171.488 mm | N/A 45200 lbf201000 N | N/A 303000 lbf1350000 N |
N/A ![]() |
H432640 - H432614XD | N/A H432600 | N/A 5.4995 in139.687 mm | N/A 10.8780 in276.301 mm | N/A 3.0625 in77.788 mm | N/A 7.0000 in177.800 mm | N/A 6.7515 in171.488 mm | N/A 45200 lbf201000 N | N/A 303000 lbf1350000 N |
N/A ![]() |
H924033 - H924010D | N/A H924000 | N/A 4 in101.600 mm | N/A 8.4375 in214.313 mm | N/A 2.0625 in52.388 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 32500 lbf144000 N | N/A 218000 lbf970000 N |
N/A ![]() |
H924045 - H924010D | N/A H924000 | N/A 4.3750 in111.125 mm | N/A 8.4375 in214.313 mm | N/A 2.0625 in52.388 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 32500 lbf144000 N | N/A 218000 lbf970000 N |
N/A ![]() |
H924043 - H924010D | N/A H924000 | N/A 4.3301 in109.985 mm | N/A 8.4375 in214.313 mm | N/A 2.0625 in52.388 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 27400 lbf122000 N | N/A 184000 lbf818000 N |
N/A ![]() |
H961649 - H961610CD | N/A H961600 | N/A 12.5000 in317.500 mm | N/A 24.5000 in622.300 mm | N/A 5.1875 in131.763 mm | N/A 6.8750 in174.625 mm | N/A 12.0000 in304.800 mm | N/A 184000 lbf819000 N | N/A 1240000 lbf5500000 N |
N/A ![]() |
H961649 - H961610D | N/A H961600 | N/A 12.5000 in317.500 mm | N/A 24.5000 in622.300 mm | N/A 5.1875 in131.763 mm | N/A 6.8750 in174.625 mm | N/A 12.0000 in304.800 mm | N/A 184000 lbf819000 N | N/A 1240000 lbf5500000 N |
N/A ![]() |
H969249 - H969210D | N/A H969200 | N/A 16.0000 in406.400 mm | N/A 30.0000 in762.000 mm | N/A 6.3750 in161.925 mm | N/A 8.7500 in222.250 mm | N/A 14.4999 in368.297 mm | N/A 244000 lbf1080000 N | N/A 1640000 lbf7280000 N |
N/A ![]() |
HH221434 - HH221410D | N/A HH221400 | N/A 3 1/2 in88.900 mm | N/A 7.5 in190.5 mm | N/A 2.2650 in57.531 mm | N/A 4.1250 in104.775 mm | N/A 4.9999 in126.997 mm | N/A 31100 lbf138000 N | N/A 209000 lbf929000 N |
N/A ![]() |
HH221447 - HH221410D | N/A HH221400 | N/A 3.9363 in99.982 mm | N/A 7.5 in190.5 mm | N/A 2.2650 in57.531 mm | N/A 4.1250 in104.775 mm | N/A 4.9999 in126.997 mm | N/A 31100 lbf138000 N | N/A 209000 lbf929000 N |
N/A ![]() |
HH221432 - HH221410D | N/A HH221400 | N/A 3 7/16 in87.313 mm | N/A 7.5 in190.5 mm | N/A 2.2650 in57.531 mm | N/A 4.1250 in104.775 mm | N/A 4.9999 in126.997 mm | N/A 31100 lbf138000 N | N/A 209000 lbf929000 N |
N/A ![]() |
HH221442 - HH221410D | N/A HH221400 | N/A 3.8750 in98.425 mm | N/A 7.5 in190.5 mm | N/A 2.2650 in57.531 mm | N/A 4.1250 in104.775 mm | N/A 4.9999 in126.997 mm | N/A 31100 lbf138000 N | N/A 209000 lbf929000 N |
N/A ![]() |
HH221449A - HH221410D | N/A HH221400 | N/A 4 in101.600 mm | N/A 7.5 in190.5 mm | N/A 2.2650 in57.531 mm | N/A 4.1250 in104.775 mm | N/A 4.9999 in126.997 mm | N/A 31100 lbf138000 N | N/A 209000 lbf929000 N |
N/A ![]() |
HH221449XX - HH221410D | N/A HH221400 | N/A 4 in101.600 mm | N/A 7.5 in190.5 mm | N/A 2.2650 in57.531 mm | N/A 4.1250 in104.775 mm | N/A 4.9999 in126.997 mm | N/A 36900 lbf164000 N | N/A 248000 lbf1100000 N |
N/A ![]() |
HH221430 - HH221410D | N/A HH221400 | N/A 3 in76.2 mm | N/A 7.5 in190.5 mm | N/A 2.2650 in57.531 mm | N/A 4.1250 in104.775 mm | N/A 4.9999 in126.997 mm | N/A 31100 lbf138000 N | N/A 209000 lbf929000 N |
N/A ![]() |
HH221449 - HH221410D | N/A HH221400 | N/A 4 in101.600 mm | N/A 7.5 in190.5 mm | N/A 2.2650 in57.531 mm | N/A 4.1250 in104.775 mm | N/A 4.9999 in126.997 mm | N/A 31100 lbf138000 N | N/A 209000 lbf929000 N |
N/A ![]() |
HH221431 - HH221410D | N/A HH221400 | N/A 3.1250 in79.375 mm | N/A 7.5 in190.5 mm | N/A 2.2650 in57.531 mm | N/A 4.1250 in104.775 mm | N/A 4.9999 in126.997 mm | N/A 31100 lbf138000 N | N/A 209000 lbf929000 N |
N/A ![]() |
HH221440 - HH221410D | N/A HH221400 | N/A 3 3/4 in95.250 mm | N/A 7.5 in190.5 mm | N/A 2.2650 in57.531 mm | N/A 4.1250 in104.775 mm | N/A 4.9999 in126.997 mm | N/A 31100 lbf138000 N | N/A 209000 lbf929000 N |
N/A ![]() |
HH221438 - HH221410D | N/A HH221400 | N/A 3.6250 in92.075 mm | N/A 7.5 in190.5 mm | N/A 2.2650 in57.531 mm | N/A 4.1250 in104.775 mm | N/A 4.9999 in126.997 mm | N/A 31100 lbf138000 N | N/A 209000 lbf929000 N |
N/A ![]() |
HH221432 - HH221410DC | N/A HH221400 | N/A 3 7/16 in87.313 mm | N/A 7.5 in190.5 mm | N/A 2.2650 in57.531 mm | N/A 4.1250 in104.775 mm | N/A 4.9999 in126.997 mm | N/A 31100 lbf138000 N | N/A 209000 lbf929000 N |
N/A ![]() |
HH221449 - HH221410DC | N/A HH221400 | N/A 4 in101.600 mm | N/A 7.5 in190.5 mm | N/A 2.2650 in57.531 mm | N/A 4.1250 in104.775 mm | N/A 4.9999 in126.997 mm | N/A 31100 lbf138000 N | N/A 209000 lbf929000 N |
N/A ![]() |