Print Back
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
1 

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

22248EJW29W33W45AC3 N/A 240 mm N/A 17.323 in440 mm N/A 4.724 in120 mm N/A 663000 lbf2950000 N N/A 524000 lbf2330000 N N/A 1100 rpm N/A 1300 rpm N/A EJ N/A Steel N/A CAD
22244EJW29W33C3 N/A 220 mm N/A 15.748 in400 mm N/A 4.2520 in108 mm N/A 520000 lbf2310000 N N/A 415000 lbf1850000 N N/A 1300 rpm N/A 1500 rpm N/A EJ N/A Steel N/A CAD
230/670YMBW29W33W45A N/A 670 mm N/A 38.583 in980 mm N/A 9.0550 in230 mm N/A 3540000 lbf15800000 N N/A 1770000 lbf7890000 N N/A 330 rpm N/A 380 rpm N/A YMB N/A Brass N/A CAD
230/800YMBW29W33W45A N/A 800 mm N/A 45.276 in1150 mm N/A 10.1580 in258 mm N/A 4750000 lbf21100000 N N/A 2300000 lbf10200000 N N/A 260 rpm N/A 300 rpm N/A YMB N/A Brass N/A CAD
23092YMBW29W33W45AC6 N/A 460 mm N/A 26.7720 in680 mm N/A 6.417 in163 mm N/A 1700000 lbf7570000 N N/A 913000 lbf4060000 N N/A 550 rpm N/A 640 rpm N/A YMB N/A Brass N/A CAD
22224EJW29W33 N/A 120 mm N/A 8.4646 in215 mm N/A 2.2835 in58 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A 2600 rpm N/A 3200 rpm N/A EJ N/A Steel N/A CAD
22226EJW33W29 N/A 130 mm N/A 9.0551 in230 mm N/A 2.5197 in64 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A 2400 rpm N/A 2900 rpm N/A EJ N/A Steel N/A CAD
21306EJW33VSL609 N/A 30 mm N/A 2.8346 in72 mm N/A 0.748 in19 mm N/A 15800 lbf70300 N N/A 12700 lbf56500 N N/A N/A N/A EJ N/A Steel N/A CAD
22336EMBW33W29 N/A 180 mm N/A 14.9606 in380 mm N/A 4.9606 in126 mm N/A 584000 lbf2600000 N N/A 491000 lbf2190000 N N/A 1200 rpm N/A 1300 rpm N/A EMB N/A Brass N/A CAD
23032EMW33W29 N/A 160 mm N/A 9.4488 in240 mm N/A 2.3622 in60 mm N/A 235000 lbf1040000 N N/A 159000 lbf705000 N N/A 2000 rpm N/A 2400 rpm N/A EM N/A Brass N/A CAD
23092YMBW29W33W45AC3 N/A 460 mm N/A 26.7720 in680 mm N/A 6.417 in163 mm N/A 1700000 lbf7570000 N N/A 913000 lbf4060000 N N/A 550 rpm N/A 640 rpm N/A YMB N/A Brass N/A CAD
23140EMBW33W29 N/A 200 mm N/A 13.3858 in340 mm N/A 4.4094 in112 mm N/A 514000 lbf2290000 N N/A 373000 lbf1660000 N N/A 1200 rpm N/A 1400 rpm N/A EMB N/A Brass N/A CAD
23148EMBW507C08W29 N/A 240 mm N/A 15.748 in400 mm N/A 5.0394 in128 mm N/A 714000 lbf3180000 N N/A 495000 lbf2200000 N N/A 930 rpm N/A 1100 rpm N/A EMB N/A Brass N/A CAD
23240EMBW29W33 N/A 200 mm N/A 14.1732 in360 mm N/A 5.0394 in128 mm N/A 650000 lbf2890000 N N/A 480000 lbf2140000 N N/A 920 rpm N/A 1000 rpm N/A EMB N/A Brass N/A CAD
23244EMBW33W29B N/A 220 mm N/A 15.748 in400 mm N/A 5.6693 in144 mm N/A 754000 lbf3350000 N N/A 559000 lbf2490000 N N/A 830 rpm N/A 920 rpm N/A EMB N/A Brass N/A CAD
23244EMBW29W33C3 N/A 220 mm N/A 15.748 in400 mm N/A 5.6693 in144 mm N/A 754000 lbf3350000 N N/A 559000 lbf2490000 N N/A 830 rpm N/A 920 rpm N/A EMB N/A Brass N/A CAD
22334EMBW33W29 N/A 170 mm N/A 14.1732 in360 mm N/A 4.7244 in120 mm N/A 530000 lbf2360000 N N/A 450000 lbf2000000 N N/A 1200 rpm N/A 1400 rpm N/A EM N/A Brass N/A CAD
Unit of Measure
1