Part Number |
Bore Size |
Outside Diameter D |
Inside Ring Width B |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
CAD |
|---|---|---|---|---|---|---|---|
| SUC204-12-IP69K/F | N/A 0.75 in | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Standard Food Safe Grease |
N/A
|
| SUC204-12-IP69K/FVSL613 | N/A 0.75 in | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Food Grade Solid Lube |
N/A
|
| SUC204-IP69K/F | N/A 20 mm | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Standard Food Safe Grease |
N/A
|
| SUC204-IP69K/FVSL613 | N/A 20 mm | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Food Grade Solid Lube |
N/A
|
| SUC205-14-IP69K/F | N/A 0.875 in | N/A 2.047 in52 mm | N/A 1.343 in34.1 mm | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N | N/A Standard Food Safe Grease |
N/A
|
| SUC205-14-IP69K/FVSL613 | N/A 0.875 in | N/A 2.047 in52 mm | N/A 1.343 in34.1 mm | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N | N/A Food Grade Solid Lube |
N/A
|
| SUC205-15-IP69K/F | N/A 0.9375 in | N/A 2.047 in52 mm | N/A 1.343 in34.1 mm | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N | N/A Standard Food Safe Grease |
N/A
|
| SUC205-15-IP69K/FVSL613 | N/A 0.9375 in | N/A 2.047 in52 mm | N/A 1.343 in34.1 mm | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N | N/A Food Grade Solid Lube |
N/A
|
| SUC205-IP69K/F | N/A 25 mm | N/A 2.047 in52 mm | N/A 1.343 in34.1 mm | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N | N/A Standard Food Safe Grease |
N/A
|
| SUC205-IP69K/FVSL613 | N/A 25 mm | N/A 2.047 in52 mm | N/A 1.343 in34.1 mm | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N | N/A Food Grade Solid Lube |
N/A
|
| SUC205-16-IP69K/F | N/A 1 in | N/A 2.047 in52 mm | N/A 1.343 in34.1 mm | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N | N/A Standard Food Safe Grease |
N/A
|
| SUC205-16-IP69K/FVSL613 | N/A 1 in | N/A 2.047 in52 mm | N/A 1.343 in34.1 mm | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N | N/A Food Grade Solid Lube |
N/A
|
| SUC206-18-IP69K/F | N/A 1.125 in | N/A 2.441 in62 mm | N/A 1.5 in38.1 mm | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N | N/A Standard Food Safe Grease |
N/A
|
| SUC206-18-IP69K/FVSL613 | N/A 1.125 in | N/A 2.441 in62 mm | N/A 1.5 in38.1 mm | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N | N/A Food Grade Solid Lube |
N/A
|
| SUC206-IP69K/F | N/A 30 mm | N/A 2.441 in62 mm | N/A 1.5 in38.1 mm | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N | N/A Standard Food Safe Grease |
N/A
|
| SUC206-IP69K/FVSL613 | N/A 30 mm | N/A 2.441 in62 mm | N/A 1.5 in38.1 mm | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N | N/A Food Grade Solid Lube |
N/A
|
| SUC206-19-IP69K/F | N/A 1.1875 in | N/A 2.441 in62 mm | N/A 1.5 in38.1 mm | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N | N/A Standard Food Safe Grease |
N/A
|
| SUC206-19-IP69K/FVSL613 | N/A 1.1875 in | N/A 2.441 in62 mm | N/A 1.5 in38.1 mm | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N | N/A Food Grade Solid Lube |
N/A
|
| SUC206-20-IP69K/F | N/A 1.25 in | N/A 2.441 in62 mm | N/A 1.5 in38.1 mm | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N | N/A Standard Food Safe Grease |
N/A
|
| SUC206-20-IP69K/FVSL613 | N/A 1.25 in | N/A 2.441 in62 mm | N/A 1.5 in38.1 mm | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N | N/A Food Grade Solid Lube |
N/A
|
| SUC207-20-IP69K/F | N/A 1.25 in | N/A 2.835 in72 mm | N/A 1.689 in42.9 mm | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N | N/A Standard Food Safe Grease |
N/A
|
| SUC207-20-IP69K/FVSL613 | N/A 1.25 in | N/A 2.835 in72 mm | N/A 1.689 in42.9 mm | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N | N/A Food Grade Solid Lube |
N/A
|
| SUC207-21-IP69K/F | N/A 1.3125 in | N/A 2.835 in72 mm | N/A 1.689 in42.9 mm | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N | N/A Standard Food Safe Grease |
N/A
|
| SUC207-21-IP69K/FVSL613 | N/A 1.3125 in | N/A 2.835 in72 mm | N/A 1.689 in42.9 mm | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N | N/A Food Grade Solid Lube |
N/A
|
| SUC207-22-IP69K/F | N/A 1.375 in | N/A 2.835 in72 mm | N/A 1.689 in42.9 mm | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N | N/A Standard Food Safe Grease |
N/A
|
| SUC207-22-IP69K/FVSL613 | N/A 1.375 in | N/A 2.835 in72 mm | N/A 1.689 in42.9 mm | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N | N/A Food Grade Solid Lube |
N/A
|
| SUC207-IP69K/F | N/A 35 mm | N/A 2.835 in72 mm | N/A 1.689 in42.9 mm | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N | N/A Standard Food Safe Grease |
N/A
|
| SUC207-IP69K/FVSL613 | N/A 35 mm | N/A 2.835 in72 mm | N/A 1.689 in42.9 mm | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N | N/A Food Grade Solid Lube |
N/A
|
| SUC207-23-IP69K/F | N/A 1.4375 in | N/A 2.835 in72 mm | N/A 1.689 in42.9 mm | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N | N/A Standard Food Safe Grease |
N/A
|
| SUC207-23-IP69K/FVSL613 | N/A 1.4375 in | N/A 2.835 in72 mm | N/A 1.689 in42.9 mm | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N | N/A Food Grade Solid Lube |
N/A
|
| SUC208-24-IP69K/F | N/A 1.5 in | N/A 3.15 in80 mm | N/A 1.937 in49.2 mm | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N | N/A Standard Food Safe Grease |
N/A
|
| SUC208-24-IP69K/FVSL613 | N/A 1.5 in | N/A 3.15 in80 mm | N/A 1.937 in49.2 mm | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N | N/A Food Grade Solid Lube |
N/A
|
| SUC208-25-IP69K/F | N/A 1.5625 in | N/A 3.15 in80 mm | N/A 1.937 in49.2 mm | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N | N/A Standard Food Safe Grease |
N/A
|
| SUC208-25-IP69K/FVSL613 | N/A 1.5625 in | N/A 3.15 in80 mm | N/A 1.937 in49.2 mm | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N | N/A Food Grade Solid Lube |
N/A
|
| SUC208-IP69K/F | N/A 40 mm | N/A 3.15 in80 mm | N/A 1.937 in49.2 mm | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N | N/A Standard Food Safe Grease |
N/A
|
| SUC208-IP69K/FVSL613 | N/A 40 mm | N/A 3.15 in80 mm | N/A 1.937 in49.2 mm | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N | N/A Food Grade Solid Lube |
N/A
|
| SUC209-26-IP69K/F | N/A 1.625 in | N/A 3.346 in85 mm | N/A 1.937 in49.2 mm | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N | N/A Standard Food Safe Grease |
N/A
|
| SUC209-26-IP69K/FVSL613 | N/A 1.625 in | N/A 3.346 in85 mm | N/A 1.937 in49.2 mm | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N | N/A Food Grade Solid Lube |
N/A
|
| SUC209-27-IP69K/F | N/A 1.6875 in | N/A 3.346 in85 mm | N/A 1.937 in49.2 mm | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N | N/A Standard Food Safe Grease |
N/A
|
| SUC209-27-IP69K/FVSL613 | N/A 1.6875 in | N/A 3.346 in85 mm | N/A 1.937 in49.2 mm | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N | N/A Food Grade Solid Lube |
N/A
|
| SUC209-28-IP69K/F | N/A 1.75 in | N/A 3.346 in85 mm | N/A 1.937 in49.2 mm | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N | N/A Standard Food Safe Grease |
N/A
|
| SUC209-28-IP69K/FVSL613 | N/A 1.75 in | N/A 3.346 in85 mm | N/A 1.937 in49.2 mm | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N | N/A Food Grade Solid Lube |
N/A
|
| SUC209-IP69K/F | N/A 45 mm | N/A 3.346 in85 mm | N/A 1.937 in49.2 mm | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N | N/A Standard Food Safe Grease |
N/A
|
| SUC209-IP69K/FVSL613 | N/A 45 mm | N/A 3.346 in85 mm | N/A 1.937 in49.2 mm | N/A 3642 lbf16200 N | N/A 6250 lbf27800 N | N/A Food Grade Solid Lube |
N/A
|
| SUC210-30-IP69K/F | N/A 1.875 in | N/A 3.543 in90 mm | N/A 2.031 in51.6 mm | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N | N/A Standard Food Safe Grease |
N/A
|
| SUC210-30-IP69K/FVSL613 | N/A 1.875 in | N/A 3.543 in90 mm | N/A 2.031 in51.6 mm | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N | N/A Food Grade Solid Lube |
N/A
|
| SUC210-31-IP69K/F | N/A 1.9375 in | N/A 3.543 in90 mm | N/A 2.031 in51.6 mm | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N | N/A Standard Food Safe Grease |
N/A
|
| SUC210-31-IP69K/FVSL613 | N/A 1.9375 in | N/A 3.543 in90 mm | N/A 2.031 in51.6 mm | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N | N/A Food Grade Solid Lube |
N/A
|
| SUC210-IP69K/F | N/A 50 mm | N/A 3.543 in90 mm | N/A 2.031 in51.6 mm | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N | N/A Standard Food Safe Grease |
N/A
|
| SUC210-IP69K/FVSL613 | N/A 50 mm | N/A 3.543 in90 mm | N/A 2.031 in51.6 mm | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N | N/A Food Grade Solid Lube |
N/A
|