Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
1 - 50 of 52 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Seal Type

Bore Size (in)

Bore Size (mm)

Outside Diameter D (in)

Outside Diameter D (mm)

Inside Ring Width B (in)

Inside Ring Width B (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bore Size

Outside Diameter D

Inside Ring Width B

Static Load Rating

Dynamic Load Rating

Lubrication Type

CAD

N/A 3/4 in N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
N/A 3/4 in N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
N/A 20 mm N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
N/A 20 mm N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1203 lbf5350 N N/A 2451 lbf10900 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
N/A 7/8 in N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
N/A 7/8 in N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
N/A 15/16 in N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
N/A 15/16 in N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
N/A 25 mm N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
N/A 25 mm N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
N/A 1 in N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
N/A 1 in N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1417 lbf6300 N N/A 2676 lbf11900 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
N/A 1 1/8 in N/A 2.441 in62 mm N/A 1.5 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
N/A 1 1/8 in N/A 2.441 in62 mm N/A 1.5 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
N/A 30 mm N/A 2.441 in62 mm N/A 1.5 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
N/A 30 mm N/A 2.441 in62 mm N/A 1.5 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
N/A 1 3/16 in N/A 2.441 in62 mm N/A 1.5 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
N/A 1 3/16 in N/A 2.441 in62 mm N/A 1.5 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
N/A 1 1/4 in N/A 2.441 in62 mm N/A 1.5 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
N/A 1 1/4 in N/A 2.441 in62 mm N/A 1.5 in38.1 mm N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
N/A 1 1/4 in N/A 2.835 in72 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
N/A 1 1/4 in N/A 2.835 in72 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
N/A 1 5/16 in N/A 2.835 in72 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
N/A 1 5/16 in N/A 2.835 in72 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
N/A 1 3/8 in N/A 2.835 in72 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
N/A 1 3/8 in N/A 2.835 in72 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
N/A 35 mm N/A 2.835 in72 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
N/A 35 mm N/A 2.835 in72 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
N/A 1 7/16 in N/A 2.835 in72 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
N/A 1 7/16 in N/A 2.835 in72 mm N/A 1.689 in42.9 mm N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
N/A 1 1/2 in N/A 3.15 in80 mm N/A 1.937 in49.2 mm N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
N/A 1 1/2 in N/A 3.15 in80 mm N/A 1.937 in49.2 mm N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
N/A 1 9/16 in N/A 3.15 in80 mm N/A 1.937 in49.2 mm N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
N/A 1 9/16 in N/A 3.15 in80 mm N/A 1.937 in49.2 mm N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
N/A 40 mm N/A 3.15 in80 mm N/A 1.937 in49.2 mm N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
N/A 40 mm N/A 3.15 in80 mm N/A 1.937 in49.2 mm N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
N/A 1 5/8 in N/A 3.346 in85 mm N/A 1.937 in49.2 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
N/A 1 5/8 in N/A 3.346 in85 mm N/A 1.937 in49.2 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
N/A 1 11/16 in N/A 3.346 in85 mm N/A 1.937 in49.2 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
N/A 1 11/16 in N/A 3.346 in85 mm N/A 1.937 in49.2 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
N/A 1 3/4 in N/A 3.346 in85 mm N/A 1.937 in49.2 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
N/A 1 3/4 in N/A 3.346 in85 mm N/A 1.937 in49.2 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
N/A 45 mm N/A 3.346 in85 mm N/A 1.937 in49.2 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
N/A 45 mm N/A 3.346 in85 mm N/A 1.937 in49.2 mm N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
N/A 1 7/8 in N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
N/A 1 7/8 in N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
N/A 1 15/16 in N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
N/A 1 15/16 in N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
N/A 50 mm N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Standard Food Safe Grease N/A CAD Icon (for items table)
N/A 50 mm N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A CAD Icon (for items table)
1 - 50 of 52 | Results Per Page | View | Unit of Measure
1 2