Part Number |
P - Pitch |
Chain Material |
Chain Series |
Types of Stainless Steel |
---|---|---|---|---|
60HCH (0.750" Pitch) | N/A 0.750 | N/A Extended Life CHP® | N/A Heavy Duty | N/A |
60HZCH (0.750" Pitch) | N/A 0.750 | N/A Extended Life CHP® | N/A Heavy Duty | N/A |
60NP (0.750" Pitch) | N/A 0.750 | N/A Nickel Plated | N/A Standard | N/A |
60HNP (0.750" Pitch) | N/A 0.750 | N/A Nickel Plated | N/A Heavy Duty | N/A |
60HZNP (0.750" Pitch) | N/A 0.750 | N/A Nickel Plated | N/A Heavy Duty | N/A |
60CR (0.750" Pitch) | N/A 0.750 | N/A Silver Shield CR® | N/A Standard | N/A |
60HCR (0.750" Pitch) | N/A 0.750 | N/A Silver Shield CR® | N/A Heavy Duty | N/A |
60HZCR (0.750" Pitch) | N/A 0.750 | N/A Silver Shield CR® | N/A Heavy Duty | N/A |
60CC (0.750" Pitch) | N/A 0.750 | N/A Silver Shield CR® with CHP Pins | N/A Standard | N/A |
60HCC (0.750" Pitch) | N/A 0.750 | N/A Silver Shield CR® with CHP Pins | N/A Heavy Duty | N/A |
60HZCC (0.750" Pitch) | N/A 0.750 | N/A Silver Shield CR® with CHP Pins | N/A Heavy Duty | N/A |
80AS (1.000" Pitch) | N/A 1.000 | N/A Stainless Steel | N/A Standard | N/A 600 (AS) |
80NS (1.000" Pitch) | N/A 1.000 | N/A Stainless Steel | N/A Standard | N/A 316 (NS) |
80PS (1.000" Pitch) | N/A 1.000 | N/A Stainless Steel | N/A Standard | N/A 304 (PS) |
80CS (1.000" Pitch) | N/A 1.000 | N/A Carbon Steel | N/A Standard | N/A |
80HCS (1.000" Pitch) | N/A 1.000 | N/A Carbon Steel | N/A Heavy Duty | N/A |
80HZCS (1.000" Pitch) | N/A 1.000 | N/A Carbon Steel | N/A Heavy Duty | N/A |
80CH (1.000" Pitch) | N/A 1.000 | N/A Extended Life CHP® | N/A Standard | N/A |
80HCH (1.000" Pitch) | N/A 1.000 | N/A Extended Life CHP® | N/A Heavy Duty | N/A |
80HZCH (1.000" Pitch) | N/A 1.000 | N/A Extended Life CHP® | N/A Heavy Duty | N/A |
80NP (1.000" Pitch) | N/A 1.000 | N/A Nickel Plated | N/A Standard | N/A |
80HNP (1.000" Pitch) | N/A 1.000 | N/A Nickel Plated | N/A Heavy Duty | N/A |
80HZNP (1.000" Pitch) | N/A 1.000 | N/A Nickel Plated | N/A Heavy Duty | N/A |
80CR (1.000" Pitch) | N/A 1.000 | N/A Silver Shield CR® | N/A Standard | N/A |
80HCR (1.000" Pitch) | N/A 1.000 | N/A Silver Shield CR® | N/A Heavy Duty | N/A |