Part Number |
P - Pitch |
Chain Material |
Chain Series |
Types of Stainless Steel |
---|---|---|---|---|
120HZNP (1.500" Pitch) | N/A 1.500 | N/A Nickel Plated | N/A Heavy Duty | N/A |
120CR (1.500" Pitch) | N/A 1.500 | N/A Silver Shield CR® | N/A Standard | N/A |
120HZCR (1.500" Pitch) | N/A 1.500 | N/A Silver Shield CR® | N/A Heavy Duty | N/A |
120CC (1.500" Pitch) | N/A 1.500 | N/A Silver Shield CR® with CHP Pins | N/A Standard | N/A |
120HZCC (1.500" Pitch) | N/A 1.500 | N/A Silver Shield CR® with CHP Pins | N/A Heavy Duty | N/A |
140AS (1.750" Pitch) | N/A 1.750 | N/A Stainless Steel | N/A Standard | N/A 600 (AS) |
140NS (1.750" Pitch) | N/A 1.750 | N/A Stainless Steel | N/A Standard | N/A 316 (NS) |
140PS (1.750" Pitch) | N/A 1.750 | N/A Stainless Steel | N/A Standard | N/A 304 (PS) |
140CS (1.750" Pitch) | N/A 1.750 | N/A Carbon Steel | N/A Standard | N/A |
140HZCS (1.750" Pitch) | N/A 1.750 | N/A Carbon Steel | N/A Heavy Duty | N/A |
140CH (1.750" Pitch) | N/A 1.750 | N/A Extended Life CHP® | N/A Standard | N/A |
140HZCH (1.750" Pitch) | N/A 1.750 | N/A Extended Life CHP® | N/A Heavy Duty | N/A |
140HZNP (1.750" Pitch) | N/A 1.750 | N/A Nickel Plated | N/A Heavy Duty | N/A |
140CR (1.750" Pitch) | N/A 1.750 | N/A Silver Shield CR® | N/A Standard | N/A |
140HZCR (1.750" Pitch) | N/A 1.750 | N/A Silver Shield CR® | N/A Heavy Duty | N/A |
140CC (1.750" Pitch) | N/A 1.750 | N/A Silver Shield CR® with CHP Pins | N/A Standard | N/A |
140HZCC (1.750" Pitch) | N/A 1.750 | N/A Silver Shield CR® with CHP Pins | N/A Heavy Duty | N/A |
160AS (2.000" Pitch) | N/A 2.000 | N/A Stainless Steel | N/A Standard | N/A 600 (AS) |
160NS (2.000" Pitch) | N/A 2.000 | N/A Stainless Steel | N/A Standard | N/A 316 (NS) |
160PS (2.000" Pitch) | N/A 2.000 | N/A Stainless Steel | N/A Standard | N/A 304 (PS) |
160CS (2.000" Pitch) | N/A 2.000 | N/A Carbon Steel | N/A Standard | N/A |
160HZCS (2.000" Pitch) | N/A 2.000 | N/A Carbon Steel | N/A Heavy Duty | N/A |
160CH (2.000" Pitch) | N/A 2.000 | N/A Extended Life CHP® | N/A Standard | N/A |
160HZCH (2.000" Pitch) | N/A 2.000 | N/A Extended Life CHP® | N/A Heavy Duty | N/A |
160NP (2.000" Pitch) | N/A 2.000 | N/A Nickel Plated | N/A Standard | N/A |