Part Number |
P - Pitch |
Chain Material |
Chain Series |
Types of Stainless Steel |
---|---|---|---|---|
160HZNP (2.000" Pitch) | N/A 2.000 | N/A Nickel Plated | N/A Heavy Duty | N/A |
160CR (2.000" Pitch) | N/A 2.000 | N/A Silver Shield CR® | N/A Standard | N/A |
160HZCR (2.000" Pitch) | N/A 2.000 | N/A Silver Shield CR® | N/A Heavy Duty | N/A |
160CC (2.000" Pitch) | N/A 2.000 | N/A Silver Shield CR® with CHP Pins | N/A Standard | N/A |
160HZCC (2.000" Pitch) | N/A 2.000 | N/A Silver Shield CR® with CHP Pins | N/A Heavy Duty | N/A |
180CS (2.250" Pitch) | N/A 2.250 | N/A Carbon Steel | N/A Standard | N/A |
180HZCS (2.250" Pitch) | N/A 2.250 | N/A Carbon Steel | N/A Heavy Duty | N/A |
180CH (2.250" Pitch) | N/A 2.250 | N/A Extended Life CHP® | N/A Standard | N/A |
180HZCH (2.250" Pitch) | N/A 2.250 | N/A Extended Life CHP® | N/A Heavy Duty | N/A |
180HZNP (2.250" Pitch) | N/A 2.250 | N/A Nickel Plated | N/A Heavy Duty | N/A |
180HZCR (2.250" Pitch) | N/A 2.250 | N/A Silver Shield CR® | N/A Heavy Duty | N/A |
180CC (2.250" Pitch) | N/A 2.250 | N/A Silver Shield CR® with CHP Pins | N/A Standard | N/A |
180HZCC (2.250" Pitch) | N/A 2.250 | N/A Silver Shield CR® with CHP Pins | N/A Heavy Duty | N/A |
200CS (2.500" Pitch) | N/A 2.500 | N/A Carbon Steel | N/A Standard | N/A |
264HZCS (2.500" Pitch) | N/A 2.500 | N/A Carbon Steel | N/A Heavy Duty | N/A |
200CH (2.500" Pitch) | N/A 2.500 | N/A Extended Life CHP® | N/A Standard | N/A |
264HZCH (2.500" Pitch) | N/A 2.500 | N/A Extended Life CHP® | N/A Heavy Duty | N/A |
264HZNP (2.500" Pitch) | N/A 2.500 | N/A Nickel Plated | N/A Heavy Duty | N/A |
264HZCR (2.500" Pitch) | N/A 2.500 | N/A Silver Shield CR® | N/A Heavy Duty | N/A |
200CC (2.500" Pitch) | N/A 2.500 | N/A Silver Shield CR® with CHP Pins | N/A Standard | N/A |
264HZCC (2.500" Pitch) | N/A 2.500 | N/A Silver Shield CR® with CHP Pins | N/A Heavy Duty | N/A |
240CS (3.000" Pitch) | N/A 3.000 | N/A Carbon Steel | N/A Standard | N/A |
240HZCS (3.000" Pitch) | N/A 3.000 | N/A Carbon Steel | N/A Heavy Duty | N/A |
240CH (3.000" Pitch) | N/A 3.000 | N/A Extended Life CHP® | N/A Standard | N/A |
240HZCH (3.000" Pitch) | N/A 3.000 | N/A Extended Life CHP® | N/A Heavy Duty | N/A |