Print Back
Drives chain single pitch image
Unit of Measure
« 6 

Part Number

P - Pitch

Chain Material

Chain Series

Types of Stainless Steel

240HZNP (3.000" Pitch) N/A 3.000 N/A Nickel Plated N/A Heavy Duty N/A
240HZCR (3.000" Pitch) N/A 3.000 N/A Silver Shield CR® N/A Heavy Duty N/A
240CC (3.000" Pitch) N/A 3.000 N/A Silver Shield CR® with CHP Pins N/A Standard N/A
240HZCC (3.000" Pitch) N/A 3.000 N/A Silver Shield CR® with CHP Pins N/A Heavy Duty N/A
Unit of Measure
« 6