Print Back
Drives chain single pitch image
Unit of Measure
1 2 3 4 5 »  

Part Number

P - Pitch

Chain Material

Chain Series

Types of Stainless Steel

60HCH (0.750" Pitch) N/A 0.750 N/A Extended Life CHP® N/A Heavy Duty N/A
60HZCH (0.750" Pitch) N/A 0.750 N/A Extended Life CHP® N/A Heavy Duty N/A
60NP (0.750" Pitch) N/A 0.750 N/A Nickel Plated N/A Standard N/A
60HNP (0.750" Pitch) N/A 0.750 N/A Nickel Plated N/A Heavy Duty N/A
60HZNP (0.750" Pitch) N/A 0.750 N/A Nickel Plated N/A Heavy Duty N/A
60CR (0.750" Pitch) N/A 0.750 N/A Silver Shield CR® N/A Standard N/A
60HCR (0.750" Pitch) N/A 0.750 N/A Silver Shield CR® N/A Heavy Duty N/A
60HZCR (0.750" Pitch) N/A 0.750 N/A Silver Shield CR® N/A Heavy Duty N/A
60CC (0.750" Pitch) N/A 0.750 N/A Silver Shield CR® with CHP Pins N/A Standard N/A
60HCC (0.750" Pitch) N/A 0.750 N/A Silver Shield CR® with CHP Pins N/A Heavy Duty N/A
60HZCC (0.750" Pitch) N/A 0.750 N/A Silver Shield CR® with CHP Pins N/A Heavy Duty N/A
80AS (1.000" Pitch) N/A 1.000 N/A Stainless Steel N/A Standard N/A 600 (AS)
80NS (1.000" Pitch) N/A 1.000 N/A Stainless Steel N/A Standard N/A 316 (NS)
80PS (1.000" Pitch) N/A 1.000 N/A Stainless Steel N/A Standard N/A 304 (PS)
80CS (1.000" Pitch) N/A 1.000 N/A Carbon Steel N/A Standard N/A
80HCS (1.000" Pitch) N/A 1.000 N/A Carbon Steel N/A Heavy Duty N/A
80HZCS (1.000" Pitch) N/A 1.000 N/A Carbon Steel N/A Heavy Duty N/A
80CH (1.000" Pitch) N/A 1.000 N/A Extended Life CHP® N/A Standard N/A
80HCH (1.000" Pitch) N/A 1.000 N/A Extended Life CHP® N/A Heavy Duty N/A
80HZCH (1.000" Pitch) N/A 1.000 N/A Extended Life CHP® N/A Heavy Duty N/A
80NP (1.000" Pitch) N/A 1.000 N/A Nickel Plated N/A Standard N/A
80HNP (1.000" Pitch) N/A 1.000 N/A Nickel Plated N/A Heavy Duty N/A
80HZNP (1.000" Pitch) N/A 1.000 N/A Nickel Plated N/A Heavy Duty N/A
80CR (1.000" Pitch) N/A 1.000 N/A Silver Shield CR® N/A Standard N/A
80HCR (1.000" Pitch) N/A 1.000 N/A Silver Shield CR® N/A Heavy Duty N/A
Unit of Measure
1 2 3 4 5 »