Print Back
Drives chain single pitch image
Unit of Measure
1 2 3 4 5 »  

Part Number

P - Pitch

Chain Material

Chain Series

Types of Stainless Steel

120HZNP (1.500" Pitch) N/A 1.500 N/A Nickel Plated N/A Heavy Duty N/A
120CR (1.500" Pitch) N/A 1.500 N/A Silver Shield CR® N/A Standard N/A
120HZCR (1.500" Pitch) N/A 1.500 N/A Silver Shield CR® N/A Heavy Duty N/A
120CC (1.500" Pitch) N/A 1.500 N/A Silver Shield CR® with CHP Pins N/A Standard N/A
120HZCC (1.500" Pitch) N/A 1.500 N/A Silver Shield CR® with CHP Pins N/A Heavy Duty N/A
140AS (1.750" Pitch) N/A 1.750 N/A Stainless Steel N/A Standard N/A 600 (AS)
140NS (1.750" Pitch) N/A 1.750 N/A Stainless Steel N/A Standard N/A 316 (NS)
140PS (1.750" Pitch) N/A 1.750 N/A Stainless Steel N/A Standard N/A 304 (PS)
140CS (1.750" Pitch) N/A 1.750 N/A Carbon Steel N/A Standard N/A
140HZCS (1.750" Pitch) N/A 1.750 N/A Carbon Steel N/A Heavy Duty N/A
140CH (1.750" Pitch) N/A 1.750 N/A Extended Life CHP® N/A Standard N/A
140HZCH (1.750" Pitch) N/A 1.750 N/A Extended Life CHP® N/A Heavy Duty N/A
140HZNP (1.750" Pitch) N/A 1.750 N/A Nickel Plated N/A Heavy Duty N/A
140CR (1.750" Pitch) N/A 1.750 N/A Silver Shield CR® N/A Standard N/A
140HZCR (1.750" Pitch) N/A 1.750 N/A Silver Shield CR® N/A Heavy Duty N/A
140CC (1.750" Pitch) N/A 1.750 N/A Silver Shield CR® with CHP Pins N/A Standard N/A
140HZCC (1.750" Pitch) N/A 1.750 N/A Silver Shield CR® with CHP Pins N/A Heavy Duty N/A
160AS (2.000" Pitch) N/A 2.000 N/A Stainless Steel N/A Standard N/A 600 (AS)
160NS (2.000" Pitch) N/A 2.000 N/A Stainless Steel N/A Standard N/A 316 (NS)
160PS (2.000" Pitch) N/A 2.000 N/A Stainless Steel N/A Standard N/A 304 (PS)
160CS (2.000" Pitch) N/A 2.000 N/A Carbon Steel N/A Standard N/A
160HZCS (2.000" Pitch) N/A 2.000 N/A Carbon Steel N/A Heavy Duty N/A
160CH (2.000" Pitch) N/A 2.000 N/A Extended Life CHP® N/A Standard N/A
160HZCH (2.000" Pitch) N/A 2.000 N/A Extended Life CHP® N/A Heavy Duty N/A
160NP (2.000" Pitch) N/A 2.000 N/A Nickel Plated N/A Standard N/A
Unit of Measure
1 2 3 4 5 »