Part Number |
P - Pitch |
Chain Material |
Roller Type |
Roller Material |
Types of Stainless Steel |
---|---|---|---|---|---|
C2042CS (1.000" Pitch) | N/A 1.000 | N/A Carbon Steel | N/A Carrier Roller | N/A Steel | N/A |
C2042CH (1.000" Pitch) | N/A 1.000 | N/A Extended Life CHP® | N/A Carrier Roller | N/A Steel | N/A |
C2042NP (1.000" Pitch) | N/A 1.000 | N/A Nickel Plated | N/A Carrier Roller | N/A Steel | N/A |
C2042CR (1.000" Pitch) | N/A 1.000 | N/A Silver Shield CR® | N/A Carrier Roller | N/A Steel | N/A |
C2042CC (1.000" Pitch) | N/A 1.000 | N/A Silver Shield CR® with CHP Pins | N/A Carrier Roller | N/A Steel | N/A |
C2042AS (1.000" Pitch) | N/A 1.000 | N/A Stainless Steel | N/A Carrier Roller | N/A Steel | N/A 600 (AS) |
C2042NS (1.000" Pitch) | N/A 1.000 | N/A Stainless Steel | N/A Carrier Roller | N/A Steel | N/A 316 (NS) |
C2042PS (1.000" Pitch) | N/A 1.000 | N/A Stainless Steel | N/A Carrier Roller | N/A Steel | N/A 304 (PS) |
C2040CS (1.000" Pitch) | N/A 1.000 | N/A Carbon Steel | N/A Standard Roller | N/A Steel | N/A |
C2040CH (1.000" Pitch) | N/A 1.000 | N/A Extended Life CHP® | N/A Standard Roller | N/A Steel | N/A |
C2040NP (1.000" Pitch) | N/A 1.000 | N/A Nickel Plated | N/A Standard Roller | N/A Steel | N/A |
C2040CR (1.000" Pitch) | N/A 1.000 | N/A Silver Shield CR® | N/A Standard Roller | N/A Steel | N/A |
C2040CC (1.000" Pitch) | N/A 1.000 | N/A Silver Shield CR® with CHP Pins | N/A Standard Roller | N/A Steel | N/A |
C2040AS (1.000" Pitch) | N/A 1.000 | N/A Stainless Steel | N/A Standard Roller | N/A Steel | N/A 600 (AS) |
C2040NS (1.000" Pitch) | N/A 1.000 | N/A Stainless Steel | N/A Standard Roller | N/A Steel | N/A 316 (NS) |
C2040PS (1.000" Pitch) | N/A 1.000 | N/A Stainless Steel | N/A Standard Roller | N/A Steel | N/A 304 (PS) |
C2052CS (1.250" Pitch) | N/A 1.250 | N/A Carbon Steel | N/A Carrier Roller | N/A Steel | N/A |
C2052CH (1.250" Pitch) | N/A 1.250 | N/A Extended Life CHP® | N/A Carrier Roller | N/A Steel | N/A |
C2052NP (1.250" Pitch) | N/A 1.250 | N/A Nickel Plated | N/A Carrier Roller | N/A Steel | N/A |
C2052CR (1.250" Pitch) | N/A 1.250 | N/A Silver Shield CR® | N/A Carrier Roller | N/A Steel | N/A |
C2052CC (1.250" Pitch) | N/A 1.250 | N/A Silver Shield CR® with CHP Pins | N/A Carrier Roller | N/A Steel | N/A |
C2052AS (1.250" Pitch) | N/A 1.250 | N/A Stainless Steel | N/A Carrier Roller | N/A Steel | N/A 600 (AS) |
C2052NS (1.250" Pitch) | N/A 1.250 | N/A Stainless Steel | N/A Carrier Roller | N/A Steel | N/A 316 (NS) |
C2052PS (1.250" Pitch) | N/A 1.250 | N/A Stainless Steel | N/A Carrier Roller | N/A Steel | N/A 304 (PS) |
C2050CS (1.250" Pitch) | N/A 1.250 | N/A Carbon Steel | N/A Standard Roller | N/A Steel | N/A |