Part Number |
P - Pitch |
Chain Material |
Roller Type |
Roller Material |
Types of Stainless Steel |
---|---|---|---|---|---|
C2050CH (1.250" Pitch) | N/A 1.250 | N/A Extended Life CHP® | N/A Standard Roller | N/A Steel | N/A |
C2050NP (1.250" Pitch) | N/A 1.250 | N/A Nickel Plated | N/A Standard Roller | N/A Steel | N/A |
C2050CR (1.250" Pitch) | N/A 1.250 | N/A Silver Shield CR® | N/A Standard Roller | N/A Steel | N/A |
C2050CC (1.250" Pitch) | N/A 1.250 | N/A Silver Shield CR® with CHP Pins | N/A Standard Roller | N/A Steel | N/A |
C2050AS (1.250" Pitch) | N/A 1.250 | N/A Stainless Steel | N/A Standard Roller | N/A Steel | N/A 600 (AS) |
C2050NS (1.250" Pitch) | N/A 1.250 | N/A Stainless Steel | N/A Standard Roller | N/A Steel | N/A 316 (NS) |
C2050PS (1.250" Pitch) | N/A 1.250 | N/A Stainless Steel | N/A Standard Roller | N/A Steel | N/A 304 (PS) |
C2062HCS (1.500" Pitch) | N/A 1.500 | N/A Carbon Steel | N/A Carrier Roller | N/A Steel | N/A |
C2062HCH (1.500" Pitch) | N/A 1.500 | N/A Extended Life CHP® | N/A Carrier Roller | N/A Steel | N/A |
C2062HNP (1.500" Pitch) | N/A 1.500 | N/A Nickel Plated | N/A Carrier Roller | N/A Steel | N/A |
C2062HCR (1.500" Pitch) | N/A 1.500 | N/A Silver Shield CR® | N/A Carrier Roller | N/A Steel | N/A |
C2062HCC (1.500" Pitch) | N/A 1.500 | N/A Silver Shield CR® with CHP Pins | N/A Carrier Roller | N/A Steel | N/A |
C2062HAS (1.500" Pitch) | N/A 1.500 | N/A Stainless Steel | N/A Carrier Roller | N/A Steel | N/A 600 (AS) |
C2062HNS (1.500" Pitch) | N/A 1.500 | N/A Stainless Steel | N/A Carrier Roller | N/A Steel | N/A 316 (NS) |
C2062HPS (1.500" Pitch) | N/A 1.500 | N/A Stainless Steel | N/A Carrier Roller | N/A Steel | N/A 304 (PS) |
C2060HCS (1.500" Pitch) | N/A 1.500 | N/A Carbon Steel | N/A Standard Roller | N/A Steel | N/A |
C2060HCH (1.500" Pitch) | N/A 1.500 | N/A Extended Life CHP® | N/A Standard Roller | N/A Steel | N/A |
C2060HNP (1.500" Pitch) | N/A 1.500 | N/A Nickel Plated | N/A Standard Roller | N/A Steel | N/A |
C2060HCR (1.500" Pitch) | N/A 1.500 | N/A Silver Shield CR® | N/A Standard Roller | N/A Steel | N/A |
C2060HCC (1.500" Pitch) | N/A 1.500 | N/A Silver Shield CR® with CHP Pins | N/A Standard Roller | N/A Steel | N/A |
C2060HAS (1.500" Pitch) | N/A 1.500 | N/A Stainless Steel | N/A Standard Roller | N/A Steel | N/A 600 (AS) |
C2060HNS (1.500" Pitch) | N/A 1.500 | N/A Stainless Steel | N/A Standard Roller | N/A Steel | N/A 316 (NS) |
C2060HPS (1.500" Pitch) | N/A 1.500 | N/A Stainless Steel | N/A Standard Roller | N/A Steel | N/A 304 (PS) |
C2082HCS (2.000" Pitch) | N/A 2.000 | N/A Carbon Steel | N/A Carrier Roller | N/A Steel | N/A |
C2082HCH (2.000" Pitch) | N/A 2.000 | N/A Extended Life CHP® | N/A Carrier Roller | N/A Steel | N/A |