Part Number |
P - Pitch |
Chain Material |
Roller Type |
Roller Material |
Types of Stainless Steel |
|---|---|---|---|---|---|
| C2162HCC (4.000" Pitch) | N/A 4.000 | N/A Silver Shield CR® with CHP Pins | N/A Carrier Roller | N/A Steel | N/A |
| C2162HAS (4.000" Pitch) | N/A 4.000 | N/A Stainless Steel | N/A Carrier Roller | N/A Steel | N/A 600 (AS) |
| C2162HNS (4.000" Pitch) | N/A 4.000 | N/A Stainless Steel | N/A Carrier Roller | N/A Steel | N/A 316 (NS) |
| C2162HPS (4.000" Pitch) | N/A 4.000 | N/A Stainless Steel | N/A Carrier Roller | N/A Steel | N/A 304 (PS) |
| C2160HCS (4.000" Pitch) | N/A 4.000 | N/A Carbon Steel | N/A Standard Roller | N/A Steel | N/A |
| C2160HCH (4.000" Pitch) | N/A 4.000 | N/A Extended Life CHP® | N/A Standard Roller | N/A Steel | N/A |
| C2160HNP (4.000" Pitch) | N/A 4.000 | N/A Nickel Plated | N/A Standard Roller | N/A Steel | N/A |
| C2160HCR (4.000" Pitch) | N/A 4.000 | N/A Silver Shield CR® | N/A Standard Roller | N/A Steel | N/A |
| C2160HCC (4.000" Pitch) | N/A 4.000 | N/A Silver Shield CR® with CHP Pins | N/A Standard Roller | N/A Steel | N/A |
| C2160HAS (4.000" Pitch) | N/A 4.000 | N/A Stainless Steel | N/A Standard Roller | N/A Steel | N/A 600 (AS) |
| C2160HNS (4.000" Pitch) | N/A 4.000 | N/A Stainless Steel | N/A Standard Roller | N/A Steel | N/A 316 (NS) |
| C2160HPS (4.000" Pitch) | N/A 4.000 | N/A Stainless Steel | N/A Standard Roller | N/A Steel | N/A 304 (PS) |