Part Number |
P - Pitch |
Chain Material |
Roller Type |
Roller Material |
Types of Stainless Steel |
|---|---|---|---|---|---|
| C2100HCR (2.500" Pitch) | N/A 2.500 | N/A Silver Shield CR® | N/A Standard Roller | N/A Steel | N/A |
| C2100HCC (2.500" Pitch) | N/A 2.500 | N/A Silver Shield CR® with CHP Pins | N/A Standard Roller | N/A Steel | N/A |
| C2100HAS (2.500" Pitch) | N/A 2.500 | N/A Stainless Steel | N/A Standard Roller | N/A Steel | N/A 600 (AS) |
| C2100HNS (2.500" Pitch) | N/A 2.500 | N/A Stainless Steel | N/A Standard Roller | N/A Steel | N/A 316 (NS) |
| C2100HPS (2.500" Pitch) | N/A 2.500 | N/A Stainless Steel | N/A Standard Roller | N/A Steel | N/A 304 (PS) |
| C2122HCS (3.000" Pitch) | N/A 3.000 | N/A Carbon Steel | N/A Carrier Roller | N/A Steel | N/A |
| C2122HCH (3.000" Pitch) | N/A 3.000 | N/A Extended Life CHP® | N/A Carrier Roller | N/A Steel | N/A |
| C2122HNP (3.000" Pitch) | N/A 3.000 | N/A Nickel Plated | N/A Carrier Roller | N/A Steel | N/A |
| C2122HCR (3.000" Pitch) | N/A 3.000 | N/A Silver Shield CR® | N/A Carrier Roller | N/A Steel | N/A |
| C2122HCC (3.000" Pitch) | N/A 3.000 | N/A Silver Shield CR® with CHP Pins | N/A Carrier Roller | N/A Steel | N/A |
| C2122HAS (3.000" Pitch) | N/A 3.000 | N/A Stainless Steel | N/A Carrier Roller | N/A Steel | N/A 600 (AS) |
| C2122HNS (3.000" Pitch) | N/A 3.000 | N/A Stainless Steel | N/A Carrier Roller | N/A Steel | N/A 316 (NS) |
| C2122HPS (3.000" Pitch) | N/A 3.000 | N/A Stainless Steel | N/A Carrier Roller | N/A Steel | N/A 304 (PS) |
| C2120HCS (3.000" Pitch) | N/A 3.000 | N/A Carbon Steel | N/A Standard Roller | N/A Steel | N/A |
| C2120HCH (3.000" Pitch) | N/A 3.000 | N/A Extended Life CHP® | N/A Standard Roller | N/A Steel | N/A |
| C2120HNP (3.000" Pitch) | N/A 3.000 | N/A Nickel Plated | N/A Standard Roller | N/A Steel | N/A |
| C2120HCR (3.000" Pitch) | N/A 3.000 | N/A Silver Shield CR® | N/A Standard Roller | N/A Steel | N/A |
| C2120HCC (3.000" Pitch) | N/A 3.000 | N/A Silver Shield CR® with CHP Pins | N/A Standard Roller | N/A Steel | N/A |
| C2120HAS (3.000" Pitch) | N/A 3.000 | N/A Stainless Steel | N/A Standard Roller | N/A Steel | N/A 600 (AS) |
| C2120HNS (3.000" Pitch) | N/A 3.000 | N/A Stainless Steel | N/A Standard Roller | N/A Steel | N/A 316 (NS) |
| C2120HPS (3.000" Pitch) | N/A 3.000 | N/A Stainless Steel | N/A Standard Roller | N/A Steel | N/A 304 (PS) |
| C2162HCS (4.000" Pitch) | N/A 4.000 | N/A Carbon Steel | N/A Carrier Roller | N/A Steel | N/A |
| C2162HCH (4.000" Pitch) | N/A 4.000 | N/A Extended Life CHP® | N/A Carrier Roller | N/A Steel | N/A |
| C2162HNP (4.000" Pitch) | N/A 4.000 | N/A Nickel Plated | N/A Carrier Roller | N/A Steel | N/A |
| C2162HCR (4.000" Pitch) | N/A 4.000 | N/A Silver Shield CR® | N/A Carrier Roller | N/A Steel | N/A |