Print Back

●   The UK wide inner ring ball bearing uses an adapter sleeve locking mechanism and is suggested for industrial applications where normal loads are encountered.
●   The adapter locking feature is used in applications where the bearings are exposed to excessive vibration and impact.
●   Adapter locking results in high concentricity.
●   Adapter locking prevents fretting corrosion under adverse conditions.
●   Bearing prelubricated and ready for immediate installation.
●   The wide inner ring provides effective shaft support for a broad range of industrial applications.
●   The positive contact of the land-riding bonded nitrile seal helps protect against harmful contaminants and retains lubricant under severe operating conditions.
●   An external steel flinger provides additional protection from contamination.
●   The UK series features superfinished raceways, grade-10 balls for smooth running and low noise operation.
●   UK series wide inner ring ball bearings have spherical outside diameters for use in housings with corresponding spherical inside surfaces to compensate for shaft misalignment.

* - Purchase the Adapter Sleeve separately
Mounted Bearings_U-Series_UK205
Mounted Bearings-U-Series-UK-Line-Drawing
Unit of Measure
1 

Bearing Unit - Adapter Sleeve

Shaft Size d

Adapter Sleeve Number

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

CAD

UK205 - HE2305 N/A 3/4 in N/A HE2305 N/A 52 mm2.047 in N/A 24 mm0.945 in N/A 7900 N1765 lbf N/A 14000 N3147 lbf N/A CAD
UK205 - H2305 N/A 20 mm N/A H2305 N/A 52 mm2.047 in N/A 24 mm0.945 in N/A 7900 N1765 lbf N/A 14000 N3147 lbf N/A CAD
UK206 - H2306 N/A 25 mm N/A H2306 N/A 62 mm2.441 in N/A 27 mm1.063 in N/A 11300 N2540 lbf N/A 19500 N4384 lbf N/A CAD
UK206 - HE2306 N/A 1 in N/A HE2306 N/A 62 mm2.441 in N/A 27 mm1.063 in N/A 11300 N2540 lbf N/A 19500 N4384 lbf N/A CAD
UK207 - HS2307 N/A 1 1/8 in N/A HS2307 N/A 72 mm2.835 in N/A 30 mm1.181 in N/A 15400 N3462 lbf N/A 25700 N5778 lbf N/A CAD
UK207 - H2307 N/A 30 mm N/A H2307 N/A 72 mm2.835 in N/A 30 mm1.181 in N/A 15400 N3462 lbf N/A 25700 N5778 lbf N/A CAD
UK208 - HE2308 N/A 1 1/4 in N/A HE2308 N/A 80 mm3.15 in N/A 34 mm1.339 in N/A 17800 N4002 lbf N/A 29100 N6542 lbf N/A CAD
UK208 - H2308 N/A 35 mm N/A H2308 N/A 80 mm3.15 in N/A 34 mm1.339 in N/A 17800 N4002 lbf N/A 29100 N6542 lbf N/A CAD
UK209 - HE2309 N/A 1 1/2 in N/A HE2309 N/A 85 mm3.346 in N/A 36 mm1.417 in N/A 21300 N4788 lbf N/A 34100 N7666 lbf N/A CAD
UK209 - H2309 N/A 40 mm N/A H2309 N/A 85 mm3.346 in N/A 36 mm1.417 in N/A 21300 N4788 lbf N/A 34100 N7666 lbf N/A CAD
UK210 - HE2310 N/A 1 3/4 in N/A HE2310 N/A 90 mm3.543 in N/A 36 mm1.417 in N/A 23300 N5238 lbf N/A 35100 N7891 lbf N/A CAD
UK210 - H2310 N/A 45 mm N/A H2310 N/A 90 mm3.543 in N/A 36 mm1.417 in N/A 23300 N5238 lbf N/A 35100 N7891 lbf N/A CAD
UK211 - H2311 N/A 50 mm N/A H2311 N/A 100 mm3.937 in N/A 40 mm1.575 in N/A 29400 N6609 lbf N/A 43400 N9757 lbf N/A CAD
UK211 - HE2311 N/A 2 in N/A HE2311 N/A 100 mm3.937 in N/A 40 mm1.575 in N/A 29400 N6609 lbf N/A 43400 N9757 lbf N/A CAD
UK212 - HS2312 N/A 2 1/8 in N/A HS2312 N/A 110 mm4.331 in N/A 47 mm1.85 in N/A 36200 N8138 lbf N/A 52400 N11780 lbf N/A CAD
UK212 - H2312 N/A 55 mm N/A H2312 N/A 110 mm4.331 in N/A 47 mm1.85 in N/A 36200 N8138 lbf N/A 52400 N11780 lbf N/A CAD
UK213 - HE2313 N/A 2 1/4 in N/A HE2313 N/A 120 mm4.724 in N/A 47 mm1.85 in N/A 40100 N9015 lbf N/A 57200 N12859 lbf N/A CAD
UK213 - H2313 N/A 60 mm N/A H2313 N/A 120 mm4.724 in N/A 47 mm1.85 in N/A 40100 N9015 lbf N/A 57200 N12859 lbf N/A CAD
UK215 - HE2315 N/A 2 1/2 in N/A HE2315 N/A 130 mm5.118 in N/A 51 mm2.008 in N/A 48300 N10858 lbf N/A 67400 N15152 lbf N/A CAD
UK215 - H2315 N/A 65 mm N/A H2315 N/A 130 mm5.118 in N/A 51 mm2.008 in N/A 48300 N10858 lbf N/A 67400 N15152 lbf N/A CAD
UK216 - HE2316 N/A 2 3/4 in N/A HE2316 N/A 140 mm5.512 in N/A 55 mm2.165 in N/A 53000 N11915 lbf N/A 72700 N16344 lbf N/A CAD
UK216 - H2316 N/A 70 mm N/A H2316 N/A 140 mm5.512 in N/A 55 mm2.165 in N/A 53000 N11915 lbf N/A 72700 N16344 lbf N/A CAD
UK217 - H2317 N/A 75 mm N/A H2317 N/A 150 mm5.906 in N/A 57 mm2.244 in N/A 61900 N13916 lbf N/A 84000 N18884 lbf N/A CAD
UK217 - HE2317 N/A 3 in N/A HE2317 N/A 150 mm5.906 in N/A 57 mm2.244 in N/A 61900 N13916 lbf N/A 84000 N18884 lbf N/A CAD
UK218 - H2318 N/A 80 mm N/A H2318 N/A 160 mm6.299 in N/A 63 mm2.480 in N/A 71500 N16074 lbf N/A 96100 N21604 lbf N/A CAD
Unit of Measure
1