Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 

Part Number

Description 

Bore Diameter 

Model

Outside Diameter

Overall Length

Weight

UPC Number

N/A 21407-5/8-PULLEY N/A 5/8 in N/A 21407 N/A 6.000 in N/A 4.620 in N/A 6.88 lb N/A 21089
N/A 21407-3/4-PULLEY N/A 3/4 in N/A 21407 N/A 6.000 in N/A 4.620 in N/A 6.88 lb N/A 21090
N/A 21407-7/8-PULLEY N/A 7/8 in N/A 21407 N/A 6.000 in N/A 4.620 in N/A 6.88 lb N/A 21091
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1