Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 

Part Number

Description 

Bore Diameter 

Model

Outside Diameter

Overall Length

Weight

UPC Number

N/A 32907-1"-PULLEY N/A 1 in N/A 32907 N/A 10.000 in N/A 6.440 in N/A 25.00 lb N/A 42315
N/A 32907-1-1/8-PULLEY N/A 1 1/8 in N/A 32907 N/A 10.000 in N/A 6.440 in N/A 25.00 lb N/A 42316
N/A 32907-1-3/8-PULLEY N/A 1 3/8 in N/A 32907 N/A 10.000 in N/A 6.440 in N/A 25.00 lb N/A 42317
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1