Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Left-hand threaded units have an identification groove near end of shank.
  • Grease Fitting available for sizes -4 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: CW-6Z = Zerk Type Fitting CW-6F = Flush Type Fitting
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
  • Studded configuration available upon request. Specify by adding suffix "S". Ex.: CW-8S.
26 - 44 of 44 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Thread Type

B - Ball Bore (in)

Thread Size

Ultimate Radial Static Load Capacity

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [inch]

Thread Size

Ultimate Radial Static Load Capacity

CAD

N/A Left Hand N/A .4375 in N/A .562 in N/A .406 in N/A 1.812 in N/A 1.125 in N/A .937 in N/A 7/16-20 N/A Consult Engineering Department N/A CAD
N/A Right Hand N/A .5000 in N/A .625 in N/A .453 in N/A 2.125 in N/A 1.312 in N/A 1.062 in N/A 1/2-20 N/A 9,096 lbs N/A CAD
N/A Left Hand N/A .5000 in N/A .625 in N/A .453 in N/A 2.125 in N/A 1.312 in N/A 1.062 in N/A 1/2-20 N/A 9,096 lbs N/A CAD
N/A Right Hand N/A .5000 in N/A .625 in N/A .453 in N/A 2.125 in N/A 1.312 in N/A 1.062 in N/A 1/2-20 N/A Consult Engineering Department N/A CAD
N/A Left Hand N/A .5000 in N/A .625 in N/A .453 in N/A 2.125 in N/A 1.312 in N/A 1.062 in N/A 1/2-20 N/A Consult Engineering Department N/A CAD
N/A Right Hand N/A .5000 in N/A .625 in N/A .453 in N/A 2.125 in N/A 1.312 in N/A 1.062 in N/A 1/2-20 N/A Consult Engineering Department N/A CAD
N/A Left Hand N/A .5000 in N/A .625 in N/A .453 in N/A 2.125 in N/A 1.312 in N/A 1.062 in N/A 1/2-20 N/A Consult Engineering Department N/A CAD
N/A Right Hand N/A .6250 in N/A .750 in N/A .484 in N/A 2.500 in N/A 1.500 in N/A 1.375 in N/A 5/8-18 N/A 9,713 lbs N/A CAD
N/A Left Hand N/A .6250 in N/A .750 in N/A .484 in N/A 2.500 in N/A 1.500 in N/A 1.375 in N/A 5/8-18 N/A 9,713 lbs N/A CAD
N/A Right Hand N/A .6250 in N/A .750 in N/A .484 in N/A 2.500 in N/A 1.500 in N/A 1.375 in N/A 5/8-18 N/A Consult Engineering Department N/A CAD
N/A Left Hand N/A .6250 in N/A .750 in N/A .484 in N/A 2.500 in N/A 1.500 in N/A 1.375 in N/A 5/8-18 N/A Consult Engineering Department N/A CAD
N/A Right Hand N/A .6250 in N/A .750 in N/A .484 in N/A 2.500 in N/A 1.500 in N/A 1.375 in N/A 5/8-18 N/A Consult Engineering Department N/A CAD
N/A Left Hand N/A .6250 in N/A .750 in N/A .484 in N/A 2.500 in N/A 1.500 in N/A 1.375 in N/A 5/8-18 N/A Consult Engineering Department N/A CAD
N/A Right Hand N/A .7500 in N/A .875 in N/A .593 in N/A 2.875 in N/A 1.750 in N/A 1.562 in N/A 3/4-16 N/A 14,207 lbs N/A CAD
N/A Left Hand N/A .7500 in N/A .875 in N/A .593 in N/A 2.875 in N/A 1.750 in N/A 1.562 in N/A 3/4-16 N/A 14,207 lbs N/A CAD
N/A Right Hand N/A .7500 in N/A .875 in N/A .593 in N/A 2.875 in N/A 1.750 in N/A 1.562 in N/A 3/4-16 N/A Consult Engineering Department N/A CAD
N/A Left Hand N/A .7500 in N/A .875 in N/A .593 in N/A 2.875 in N/A 1.750 in N/A 1.562 in N/A 3/4-16 N/A Consult Engineering Department N/A CAD
N/A Right Hand N/A .7500 in N/A .875 in N/A .593 in N/A 2.875 in N/A 1.750 in N/A 1.562 in N/A 3/4-16 N/A Consult Engineering Department N/A CAD
N/A Left Hand N/A .7500 in N/A .875 in N/A .593 in N/A 2.875 in N/A 1.750 in N/A 1.562 in N/A 3/4-16 N/A Consult Engineering Department N/A CAD
26 - 44 of 44 | Results Per Page | View | Unit of Measure
1 2