The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
MM-2 | Thread Type N/A Right Hand | B - Ball Bore N/A .1250 in | W - Ball Width N/A .250 in | H - Head Width N/A .187 in | A - Base to Center N/A .937 in | D - Head Diameter N/A .500 in | C - Thread Length N/A .562 in | Thread Size N/A 6-32 | Ultimate Radial Static Load Capacity N/A 502 lbs |
CAD
N/A ![]() |
MB-2 | Thread Type N/A Left Hand | B - Ball Bore N/A .1250 in | W - Ball Width N/A .250 in | H - Head Width N/A .187 in | A - Base to Center N/A .937 in | D - Head Diameter N/A .500 in | C - Thread Length N/A .562 in | Thread Size N/A 6-32 | Ultimate Radial Static Load Capacity N/A 502 lbs |
CAD
N/A ![]() |
MM-3 | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .312 in | H - Head Width N/A .250 in | A - Base to Center N/A 1.250 in | D - Head Diameter N/A .625 in | C - Thread Length N/A .750 in | Thread Size N/A 10-32 | Ultimate Radial Static Load Capacity N/A 1,169 lbs |
CAD
N/A ![]() |
MB-3 | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .312 in | H - Head Width N/A .250 in | A - Base to Center N/A 1.250 in | D - Head Diameter N/A .625 in | C - Thread Length N/A .750 in | Thread Size N/A 10-32 | Ultimate Radial Static Load Capacity N/A 1,169 lbs |
CAD
N/A ![]() |
MM-3F | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .312 in | H - Head Width N/A .250 in | A - Base to Center N/A 1.250 in | D - Head Diameter N/A .625 in | C - Thread Length N/A .750 in | Thread Size N/A 10-32 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A ![]() |
MB-3F | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .312 in | H - Head Width N/A .250 in | A - Base to Center N/A 1.250 in | D - Head Diameter N/A .625 in | C - Thread Length N/A .750 in | Thread Size N/A 10-32 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A ![]() |
MM-3Z | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .312 in | H - Head Width N/A .250 in | A - Base to Center N/A 1.250 in | D - Head Diameter N/A .625 in | C - Thread Length N/A .750 in | Thread Size N/A 10-32 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A ![]() |
MB-3Z | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .312 in | H - Head Width N/A .250 in | A - Base to Center N/A 1.250 in | D - Head Diameter N/A .625 in | C - Thread Length N/A .750 in | Thread Size N/A 10-32 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A ![]() |
MM-4 | Thread Type N/A Right Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .375 in | H - Head Width N/A .281 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .750 in | C - Thread Length N/A 1.000 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 2,158 lbs |
CAD
N/A ![]() |
MB-4 | Thread Type N/A Left Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .375 in | H - Head Width N/A .281 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .750 in | C - Thread Length N/A 1.000 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 2,158 lbs |
CAD
N/A ![]() |
MM-4F | Thread Type N/A Right Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .375 in | H - Head Width N/A .281 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .750 in | C - Thread Length N/A 1.000 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A ![]() |
MB-4F | Thread Type N/A Left Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .375 in | H - Head Width N/A .281 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .750 in | C - Thread Length N/A 1.000 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A ![]() |
MM-4Z | Thread Type N/A Right Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .375 in | H - Head Width N/A .281 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .750 in | C - Thread Length N/A 1.000 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A ![]() |
MB-4Z | Thread Type N/A Left Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .375 in | H - Head Width N/A .281 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .750 in | C - Thread Length N/A 1.000 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A ![]() |
MM-5 | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .344 in | A - Base to Center N/A 1.875 in | D - Head Diameter N/A .875 in | C - Thread Length N/A 1.250 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 2,784 lbs |
CAD
N/A ![]() |
MB-5 | Thread Type N/A Left Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .344 in | A - Base to Center N/A 1.875 in | D - Head Diameter N/A .875 in | C - Thread Length N/A 1.250 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 2,784 lbs |
CAD
N/A ![]() |
MM-5F | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .344 in | A - Base to Center N/A 1.875 in | D - Head Diameter N/A .875 in | C - Thread Length N/A 1.250 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A ![]() |
MB-5F | Thread Type N/A Left Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .344 in | A - Base to Center N/A 1.875 in | D - Head Diameter N/A .875 in | C - Thread Length N/A 1.250 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A ![]() |
MM-5Z | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .344 in | A - Base to Center N/A 1.875 in | D - Head Diameter N/A .875 in | C - Thread Length N/A 1.250 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A ![]() |
MB-5Z | Thread Type N/A Left Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .344 in | A - Base to Center N/A 1.875 in | D - Head Diameter N/A .875 in | C - Thread Length N/A 1.250 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A ![]() |
MM-6 | Thread Type N/A Right Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .406 in | A - Base to Center N/A 1.938 in | D - Head Diameter N/A 1.000 in | C - Thread Length N/A 1.250 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 3,915 lbs |
CAD
N/A ![]() |
MB-6 | Thread Type N/A Left Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .406 in | A - Base to Center N/A 1.938 in | D - Head Diameter N/A 1.000 in | C - Thread Length N/A 1.250 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 3,915 lbs |
CAD
N/A ![]() |
MM-6F | Thread Type N/A Right Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .406 in | A - Base to Center N/A 1.938 in | D - Head Diameter N/A 1.000 in | C - Thread Length N/A 1.250 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A ![]() |
MB-6F | Thread Type N/A Left Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .406 in | A - Base to Center N/A 1.938 in | D - Head Diameter N/A 1.000 in | C - Thread Length N/A 1.250 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A ![]() |
MM-6Z | Thread Type N/A Right Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .406 in | A - Base to Center N/A 1.938 in | D - Head Diameter N/A 1.000 in | C - Thread Length N/A 1.250 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A ![]() |