Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
101 - 125 of 141 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

C - Ring Width (in)

C - Ring Width (mm)

Ce - Dynamic Radial Rating (lbf)

Ce - Dynamic Radial Rating (N)

Part Number

d - Bore

D - Outer Diameter

C - Ring Width

Contact Angle

C0 - Static Radial Rating

Ce - Dynamic Radial Rating

Ball Type

Cage Type

CAD

Add To Cart/Request Quote
N/A 70 mm N/A 4.9213 in125 mm N/A 1.562 in39.67 mm N/A 30 º N/A 28500 lbf126000 N N/A 31500 lbf139000 N N/A STEEL N/A 2 Pice Alternate Finger N/A CAD Add To Cart
Request Quote
N/A 70 mm N/A 5.9055 in150 mm N/A 2.5 in63.5 mm N/A 20 º N/A 44000 lbf195000 N N/A 54000 lbf239000 N N/A STEEL N/A Machined N/A CAD Add To Cart
Request Quote
N/A 70 mm N/A 5.9055 in150 mm N/A 2.5 in63.5 mm N/A 20 º N/A 44000 lbf195000 N N/A 54000 lbf239000 N N/A STEEL N/A Snap In N/A CAD Add To Cart
Request Quote
N/A 70 mm N/A 5.9055 in150 mm N/A 2.5 in63.5 mm N/A 20 º N/A 44000 lbf195000 N N/A 54000 lbf239000 N N/A STEEL N/A Snap In N/A CAD Add To Cart
Request Quote
N/A 70 mm N/A 5.9055 in150 mm N/A 2.5 in63.5 mm N/A 20 º N/A 44000 lbf195000 N N/A 54000 lbf239000 N N/A STEEL N/A Machined N/A CAD Add To Cart
Request Quote
N/A 70 mm N/A 5.9055 in150 mm N/A 2.5 in63.5 mm N/A 20 º N/A 44000 lbf195000 N N/A 54000 lbf239000 N N/A STEEL N/A Machined N/A CAD Add To Cart
Request Quote
N/A 70 mm N/A 7.0860 in180 mm N/A 3-1/8 in79.375 mm N/A 20 º N/A 55000 lbf244700 N N/A 65500 lbf291400 N N/A STEEL N/A Machined N/A CAD Add To Cart
Request Quote
N/A 70 mm N/A 7.0860 in180 mm N/A 3-1/8 in79.375 mm N/A 20 º N/A 55000 lbf244700 N N/A 65500 lbf291400 N N/A STEEL N/A Machined N/A CAD Add To Cart
Request Quote
N/A 75 mm N/A 5.1181 in130 mm N/A 1.6250 in41.28 mm N/A 20 º N/A 19300 lbf85700 N N/A 24500 lbf108000 N N/A STEEL N/A Snap In N/A CAD Add To Cart
Request Quote
N/A 75 mm N/A 5.1181 in130 mm N/A 1.6250 in41.28 mm N/A 30 º N/A 31000 lbf137000 N N/A 32500 lbf144000 N N/A STEEL N/A 2 Pice Alternate Finger N/A CAD Add To Cart
Request Quote
N/A 75 mm N/A 6.2992 in160 mm N/A 2.689 in68.3 mm N/A 20 º N/A 50000 lbf222000 N N/A 60000 lbf266000 N N/A STEEL N/A Machined N/A CAD Add To Cart
Request Quote
N/A 75 mm N/A 6.2992 in160 mm N/A 2.689 in68.3 mm N/A 20 º N/A 50000 lbf222000 N N/A 60000 lbf266000 N N/A STEEL N/A Snap In N/A CAD Add To Cart
Request Quote
N/A 75 mm N/A 6.2992 in160 mm N/A 2.689 in68.3 mm N/A 20 º N/A 50000 lbf222000 N N/A 60000 lbf266000 N N/A STEEL N/A Machined N/A CAD Add To Cart
Request Quote
N/A 75 mm N/A 7.480 in190 mm N/A 3.2500 in82.55 mm N/A 20 º N/A 67000 lbf298000 N N/A 73500 lbf327000 N N/A STEEL N/A Machined N/A CAD Add To Cart
Request Quote
N/A 75 mm N/A 7.480 in190 mm N/A 3.2500 in82.55 mm N/A 20 º N/A 67000 lbf298000 N N/A 73500 lbf327000 N N/A STEEL N/A Machined N/A CAD Add To Cart
Request Quote
N/A 80 mm N/A 5.5118 in140 mm N/A 1.75 in44.45 mm N/A 30 º N/A 36500 lbf162000 N N/A 38000 lbf168000 N N/A STEEL N/A 2 Pice Alternate Finger N/A CAD Add To Cart
Request Quote
N/A 80 mm N/A 5.5118 in140 mm N/A 1.875 in47.62 mm N/A 30 º N/A 36500 lbf162000 N N/A 38000 lbf168000 N N/A STEEL N/A 2 Pice Alternate Finger N/A CAD Add To Cart
Request Quote
N/A 80 mm N/A 6.6929 in170 mm N/A 2.688 in68.28 mm N/A 20 º N/A 56000 lbf248000 N N/A 64000 lbf284000 N N/A STEEL N/A Machined N/A CAD Add To Cart
Request Quote
N/A 80 mm N/A 6.6929 in170 mm N/A 2.688 in68.28 mm N/A 20 º N/A 56000 lbf248000 N N/A 64000 lbf284000 N N/A STEEL N/A Machined N/A CAD Add To Cart
Request Quote
N/A 80 mm N/A 7.8730 in200 mm N/A 3.4375 in87.3125 mm N/A 20 º N/A 69500 lbf309200 N N/A 75000 lbf333600 N N/A STEEL N/A Machined N/A CAD Add To Cart
Request Quote
N/A 80 mm N/A 7.8730 in200 mm N/A 3.4375 in87.3125 mm N/A 20 º N/A 69500 lbf309200 N N/A 75000 lbf333600 N N/A STEEL N/A Machined N/A CAD Add To Cart
Request Quote
N/A 85 mm N/A 5.9055 in150 mm N/A 1.938 in49.23 mm N/A 30 º N/A 40000 lbf177000 N N/A 42500 lbf188000 N N/A STEEL N/A 2 Pice Alternate Finger N/A CAD Add To Cart
Request Quote
N/A 85 mm N/A 7.0866 in180 mm N/A 2.8750 in73.02 mm N/A 20 º N/A 63000 lbf279000 N N/A 69500 lbf308000 N N/A STEEL N/A Machined N/A CAD Add To Cart
Request Quote
N/A 85 mm N/A 7.0866 in180 mm N/A 2.8750 in73.02 mm N/A 20 º N/A 63000 lbf279000 N N/A 69500 lbf308000 N N/A STEEL N/A Machined N/A CAD Add To Cart
Request Quote
N/A 85 mm N/A 8.2670 in210 mm N/A 3.625 in92.075 mm N/A 20 º N/A 80000 lbf355900 N N/A 80000 lbf355900 N N/A STEEL N/A Machined N/A CAD Add To Cart
Request Quote
101 - 125 of 141 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »