Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
Part Number |
Bearing Type |
B - Ball Bore |
D - Outside Diameter |
H - Race Width |
W - Ball Width |
Ball Diameter |
a - Misalignment Angle |
Radial Static Limit Load Capacity |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AIB-M12T-1 | Bearing Type N/A Plain | B - Ball Bore N/A 12.000 mm | D - Outside Diameter N/A 26.000 mm | H - Race Width N/A 12.00 mm | W - Ball Width N/A 16.00 mm | Ball Diameter N/A 22.23 mm | a - Misalignment Angle N/A 13 º | Radial Static Limit Load Capacity N/A 103,630 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| COM-M14T-3 | Bearing Type N/A Plain | B - Ball Bore N/A 14.000 mm | D - Outside Diameter N/A 28.000 mm | H - Race Width N/A 10.00 mm | W - Ball Width N/A 19.00 mm | Ball Diameter N/A 25.40 mm | a - Misalignment Angle N/A 25 º | Radial Static Limit Load Capacity N/A 101,134 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| COM-M15T-4 | Bearing Type N/A Plain | B - Ball Bore N/A 15.000 mm | D - Outside Diameter N/A 26.000 mm | H - Race Width N/A 9.00 mm | W - Ball Width N/A 12.00 mm | Ball Diameter N/A 22.23 mm | a - Misalignment Angle N/A 9 º | Radial Static Limit Load Capacity N/A 55,110 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| COM-M15TKH-1 | Bearing Type N/A Plain | B - Ball Bore N/A 15.000 mm | D - Outside Diameter N/A 26.000 mm | H - Race Width N/A 9.00 mm | W - Ball Width N/A 12.00 mm | Ball Diameter N/A 22.23 mm | a - Misalignment Angle N/A 14 º | Radial Static Limit Load Capacity N/A 71,079 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| COM-M15T-6 | Bearing Type N/A Plain | B - Ball Bore N/A 15.000 mm | D - Outside Diameter N/A 25.400 mm | H - Race Width N/A 9.91 mm | W - Ball Width N/A 12.00 mm | Ball Diameter N/A 22.23 mm | a - Misalignment Angle N/A 9.5 º | Radial Static Limit Load Capacity N/A 68,953 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| COM-M15T-8 | Bearing Type N/A Plain | B - Ball Bore N/A 15.000 mm | D - Outside Diameter N/A 30.000 mm | H - Race Width N/A 10.00 mm | W - Ball Width N/A 16.00 mm | Ball Diameter N/A 25.40 mm | a - Misalignment Angle N/A 16 º | Radial Static Limit Load Capacity N/A 101,134 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| AIB-M16T-1 | Bearing Type N/A Plain | B - Ball Bore N/A 16.000 mm | D - Outside Diameter N/A 32.000 mm | H - Race Width N/A 15.00 mm | W - Ball Width N/A 21.00 mm | Ball Diameter N/A 28.58 mm | a - Misalignment Angle N/A 15 º | Radial Static Limit Load Capacity N/A 167,369 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| AIB-M20T-1 | Bearing Type N/A Plain | B - Ball Bore N/A 20.000 mm | D - Outside Diameter N/A 40.000 mm | H - Race Width N/A 18.00 mm | W - Ball Width N/A 25.00 mm | Ball Diameter N/A 34.93 mm | a - Misalignment Angle N/A 15 º | Radial Static Limit Load Capacity N/A 246,562 N |
CAD
N/A
|
Add To Cart
Request Quote |