Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
1 - 25 of 29 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

E (mm)

E (in)

W (in)

W (mm)

H1 (in)

H1 (mm)

J (in)

J (mm)

J1 (in)

J1 (mm)

J2 (in)

J2 (mm)

K (in)

K (mm)

L (in)

L (mm)

L1 (in)

L1 (mm)

N (in)

N (mm)

R (in)

R (mm)

Weight (Kg)

Weight (lb)

Part Number

J

J2

L1

N

R

CAD

N/A 12.875 in327 mm N/A 6.4375 in163.5 mm N/A 9.125 in231.8 mm N/A 0.500 in12.7 mm N/A 2.46875 in62.7 mm N/A CAD
N/A 12.875 in327 mm N/A 6.4375 in163.5 mm N/A 9.125 in231.8 mm N/A 0.500 in12.7 mm N/A 2.46875 in62.7 mm N/A CAD
N/A 12.875 in327 mm N/A 6.4375 in163.5 mm N/A 9.125 in231.8 mm N/A 0.500 in12.7 mm N/A 2.46875 in62.7 mm N/A CAD
N/A 12.875 in327 mm N/A 6.4375 in163.5 mm N/A 9.125 in231.8 mm N/A 0.500 in12.7 mm N/A 2.46875 in62.7 mm N/A CAD
N/A 12.875 in327 mm N/A 6.4375 in163.5 mm N/A 9.125 in231.8 mm N/A 0.500 in12.7 mm N/A 2.46875 in62.7 mm N/A CAD
N/A 12.875 in327 mm N/A 6.4375 in163.5 mm N/A 9.125 in231.8 mm N/A 0.500 in12.7 mm N/A 2.46875 in62.7 mm N/A CAD
N/A 15.4375 in392.1 mm N/A 7.71875 in196.1 mm N/A 11.4375 in290.5 mm N/A 0.500 in12.7 mm N/A 2.53125 in64.23 mm N/A CAD
N/A 15.4375 in392.1 mm N/A 7.71875 in196.1 mm N/A 11.4375 in290.5 mm N/A 0.500 in12.7 mm N/A 2.53125 in64.23 mm N/A CAD
N/A 15.4375 in392.1 mm N/A 7.71875 in196.1 mm N/A 11.4375 in290.5 mm N/A 0.500 in12.7 mm N/A 2.53125 in64.23 mm N/A CAD
N/A 15.4375 in392.1 mm N/A 7.71875 in196.1 mm N/A 11.4375 in290.5 mm N/A 0.500 in12.7 mm N/A 2.53125 in64.23 mm N/A CAD
N/A 15.4375 in392.1 mm N/A 7.71875 in196.1 mm N/A 11.4375 in290.5 mm N/A 0.500 in12.7 mm N/A 2.4375 in61.9 mm N/A CAD
N/A 15.4375 in392.1 mm N/A 7.71875 in196.1 mm N/A 11.4375 in290.5 mm N/A 0.500 in12.7 mm N/A 2.4375 in61.9 mm N/A CAD
N/A 15.4375 in392.1 mm N/A 7.71875 in196.1 mm N/A 11.4375 in290.5 mm N/A 0.500 in12.7 mm N/A 2.4375 in61.9 mm N/A CAD
N/A 17.5 in444.5 mm N/A 8.75 in222.5 mm N/A 11.75 in298.4 mm N/A 9/16 in14.3 mm N/A 3.65625 in92.9 mm N/A CAD
N/A 17.5 in444.5 mm N/A 8.75 in222.5 mm N/A 11.75 in298.4 mm N/A 9/16 in14.3 mm N/A 3.65625 in92.9 mm N/A CAD
N/A 17.5 in444.5 mm N/A 8.75 in222.5 mm N/A 11.75 in298.4 mm N/A 9/16 in14.3 mm N/A 3.65625 in92.9 mm N/A CAD
N/A 17.5 in444.5 mm N/A 8.75 in222.5 mm N/A 11.75 in298.4 mm N/A 9/16 in14.3 mm N/A 3.65625 in92.9 mm N/A CAD
N/A 17.5 in444.5 mm N/A 8.75 in222.5 mm N/A 11.75 in298.4 mm N/A 9/16 in14.3 mm N/A 3.65625 in92.9 mm N/A CAD
N/A 17.5 in444.5 mm N/A 8.75 in222.5 mm N/A 11.75 in298.4 mm N/A 9/16 in14.3 mm N/A 3.65625 in92.9 mm N/A CAD
N/A 17.5 in444.5 mm N/A 8.75 in222.5 mm N/A 11.75 in298.4 mm N/A 9/16 in14.3 mm N/A 3.65625 in92.9 mm N/A CAD
N/A 17.5 in444.5 mm N/A 8.75 in222.5 mm N/A 11.75 in298.4 mm N/A 9/16 in14.3 mm N/A 3.65625 in92.9 mm N/A CAD
N/A 21.5 in546.1 mm N/A 10.75 in273 mm N/A 14.25 in362 mm N/A 0.625 in15.9 mm N/A 3.65625 in92.9 mm N/A CAD
N/A 21.5 in546.1 mm N/A 10.75 in273 mm N/A 14.25 in362 mm N/A 0.625 in15.9 mm N/A 3.65625 in92.9 mm N/A CAD
N/A 21.5 in546.1 mm N/A 10.75 in273 mm N/A 14.25 in362 mm N/A 0.625 in15.9 mm N/A 3.65625 in92.9 mm N/A CAD
N/A 21.5 in546.1 mm N/A 10.75 in273 mm N/A 14.25 in362 mm N/A 0.625 in15.9 mm N/A 3.65625 in92.9 mm N/A CAD
1 - 25 of 29 | Results Per Page | View | Unit of Measure
1 2