Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
501 - 525 of 624 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 
Clear Filter

Bore Size (in)

Bore Size (mm)

Seal Type

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bore Size

Housing Material

Lubrication Type

Bearing Number

Dynamic Load Rating

Static Load Rating

CAD

N/A 1 11/16 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC209-27/FVSL525 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD
N/A 1 11/16 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC209-27/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD
N/A 1 11/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC209-27-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD
N/A 1 11/16 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC209-27-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD
N/A 1 3/4 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC209-28/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD
N/A 1 3/4 in N/A Machined Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC209-28/FVSL525 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD
N/A 1 3/4 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC209-28/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD
N/A 1 3/4 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC209-28-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD
N/A 1 3/4 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC209-28-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD
N/A 1 3/4 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC209-28/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD
N/A 1 3/4 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC209-28/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD
N/A 1 3/4 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC209-28-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD
N/A 1 3/4 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC209-28-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD
N/A 1 3/4 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC209-28/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD
N/A 1 3/4 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC209-28/FVSL525 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD
N/A 1 3/4 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC209-28/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD
N/A 1 3/4 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC209-28-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD
N/A 1 3/4 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC209-28-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD
N/A 45 mm N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC209/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD
N/A 45 mm N/A Machined Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC209/FVSL525 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD
N/A 45 mm N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC209/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD
N/A 45 mm N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC209-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD
N/A 45 mm N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC209-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD
N/A 45 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC209/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD
N/A 45 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC209/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD
501 - 525 of 624 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25