Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Part Number |
Bore Size |
Outside Diameter D |
Inside Ring Width B |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
CAD |
|---|---|---|---|---|---|---|---|
| SUC212-36-IP69K/FVSL613 | Bore Size N/A 2 1/4 in | Outside Diameter D N/A 4.331 in110 mm | Inside Ring Width B N/A 2.563 in65.1 mm | Static Load Rating N/A 6520 lbf29000 N | Dynamic Load Rating N/A 10004 lbf44500 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A |
| SUC212/F | Bore Size N/A 60 mm | Outside Diameter D N/A 4.331 in110 mm | Inside Ring Width B N/A 2.563 in65.1 mm | Static Load Rating N/A 6520 lbf29000 N | Dynamic Load Rating N/A 10004 lbf44500 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A |
| SUC212-IP69K/F | Bore Size N/A 60 mm | Outside Diameter D N/A 4.331 in110 mm | Inside Ring Width B N/A 2.563 in65.1 mm | Static Load Rating N/A 6520 lbf29000 N | Dynamic Load Rating N/A 10004 lbf44500 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A |
| SUC212-IP69K/FVSL613 | Bore Size N/A 60 mm | Outside Diameter D N/A 4.331 in110 mm | Inside Ring Width B N/A 2.563 in65.1 mm | Static Load Rating N/A 6520 lbf29000 N | Dynamic Load Rating N/A 10004 lbf44500 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A |
| SUC212-38/F | Bore Size N/A 2 3/8 in | Outside Diameter D N/A 4.331 in110 mm | Inside Ring Width B N/A 2.563 in65.1 mm | Static Load Rating N/A 6520 lbf29000 N | Dynamic Load Rating N/A 10004 lbf44500 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A |
| SUC212-38-IP69K/F | Bore Size N/A 2 3/8 in | Outside Diameter D N/A 4.331 in110 mm | Inside Ring Width B N/A 2.563 in65.1 mm | Static Load Rating N/A 6520 lbf29000 N | Dynamic Load Rating N/A 10004 lbf44500 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A |
| SUC212-38-IP69K/FVSL613 | Bore Size N/A 2 3/8 in | Outside Diameter D N/A 4.331 in110 mm | Inside Ring Width B N/A 2.563 in65.1 mm | Static Load Rating N/A 6520 lbf29000 N | Dynamic Load Rating N/A 10004 lbf44500 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A |
| SUC212-39/F | Bore Size N/A 2 7/16 in | Outside Diameter D N/A 4.331 in110 mm | Inside Ring Width B N/A 2.563 in65.1 mm | Static Load Rating N/A 6520 lbf29000 N | Dynamic Load Rating N/A 10004 lbf44500 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A |
| SUC212-39-IP69K/F | Bore Size N/A 2 7/16 in | Outside Diameter D N/A 4.331 in110 mm | Inside Ring Width B N/A 2.563 in65.1 mm | Static Load Rating N/A 6520 lbf29000 N | Dynamic Load Rating N/A 10004 lbf44500 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A |
| SUC212-39-IP69K/FVSL613 | Bore Size N/A 2 7/16 in | Outside Diameter D N/A 4.331 in110 mm | Inside Ring Width B N/A 2.563 in65.1 mm | Static Load Rating N/A 6520 lbf29000 N | Dynamic Load Rating N/A 10004 lbf44500 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A |
| SUC213-40-IP69K/F | Bore Size N/A 2 1/2 in | Outside Diameter D N/A 4.724 in120 mm | Inside Ring Width B N/A 2.563 in65.1 mm | Static Load Rating N/A 7217 lbf32100 N | Dynamic Load Rating N/A 10926 lbf48600 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A |
| SUC213-40-IP69K/FVSL613 | Bore Size N/A 2 1/2 in | Outside Diameter D N/A 4.724 in120 mm | Inside Ring Width B N/A 2.563 in65.1 mm | Static Load Rating N/A 7217 lbf32100 N | Dynamic Load Rating N/A 10926 lbf48600 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A |
| SUC214-40/F | Bore Size N/A 2 1/2 in | Outside Diameter D N/A 4.921 in125 mm | Inside Ring Width B N/A 2.937 in74.6 mm | Static Load Rating N/A 35300 N | Dynamic Load Rating N/A 52900 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A |
| SUC213-IP69K/F | Bore Size N/A 65 mm | Outside Diameter D N/A 4.724 in120 mm | Inside Ring Width B N/A 2.563 in65.1 mm | Static Load Rating N/A 7217 lbf32100 N | Dynamic Load Rating N/A 10926 lbf48600 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A |
| SUC213-IP69K/FVSL613 | Bore Size N/A 65 mm | Outside Diameter D N/A 4.724 in120 mm | Inside Ring Width B N/A 2.563 in65.1 mm | Static Load Rating N/A 7217 lbf32100 N | Dynamic Load Rating N/A 10926 lbf48600 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A |
| SUC214-44/F | Bore Size N/A 2 3/4 in | Outside Diameter D N/A 4.921 in125 mm | Inside Ring Width B N/A 2.937 in74.6 mm | Static Load Rating N/A 35300 N | Dynamic Load Rating N/A 52900 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A |
| SUC214/F | Bore Size N/A 70 mm | Outside Diameter D N/A 4.921 in125 mm | Inside Ring Width B N/A 2.937 in74.6 mm | Static Load Rating N/A 35300 N | Dynamic Load Rating N/A 52900 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A |
| SUC215-47/F | Bore Size N/A 2 15/16 in | Outside Diameter D N/A 5.118 in130 mm | Inside Ring Width B N/A 3.063 in77.8 mm | Static Load Rating N/A 38600 N | Dynamic Load Rating N/A 57300 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A |
| SUC215/F | Bore Size N/A 75 mm | Outside Diameter D N/A 5.118 in130 mm | Inside Ring Width B N/A 3.063 in77.8 mm | Static Load Rating N/A 38600 N | Dynamic Load Rating N/A 57300 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A |
| SUC215-48/F | Bore Size N/A 3 in | Outside Diameter D N/A 5.118 in130 mm | Inside Ring Width B N/A 3.063 in77.8 mm | Static Load Rating N/A 38600 N | Dynamic Load Rating N/A 57300 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A |