Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
201 - 225 of 245 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 
Clear Filter

Seal Type

Bore Size (in)

Bore Size (mm)

Outside Diameter D (in)

Outside Diameter D (mm)

Inside Ring Width B (in)

Inside Ring Width B (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bore Size

Outside Diameter D

Inside Ring Width B

Static Load Rating

Dynamic Load Rating

Lubrication Type

CAD

N/A 50 mm N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Standard Food Safe Grease N/A CAD
N/A 50 mm N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A CAD
N/A 50 mm N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A CAD
N/A 2 in N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Standard Food Safe Grease N/A CAD
N/A 2 in N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Graphite Solid Lube N/A CAD
N/A 2 in N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A CAD
N/A 2 in N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Standard Food Safe Grease N/A CAD
N/A 2 in N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Standard Food Safe Grease N/A CAD
N/A 2 in N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A CAD
N/A 2 in N/A 3.543 in90 mm N/A 2.031 in51.6 mm N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A Food Grade Solid Lube N/A CAD
N/A 2 in N/A 3.9370 in100 mm N/A 2.189 in55.6 mm N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A Standard Food Safe Grease N/A CAD
N/A 2 in N/A 3.9370 in100 mm N/A 2.189 in55.6 mm N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A Standard Food Safe Grease N/A CAD
N/A 2 in N/A 3.9370 in100 mm N/A 2.189 in55.6 mm N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A Food Grade Solid Lube N/A CAD
N/A 2 1/8 in N/A 3.9370 in100 mm N/A 2.189 in55.6 mm N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A Standard Food Safe Grease N/A CAD
N/A 2 1/8 in N/A 3.9370 in100 mm N/A 2.189 in55.6 mm N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A Standard Food Safe Grease N/A CAD
N/A 2 1/8 in N/A 3.9370 in100 mm N/A 2.189 in55.6 mm N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A Food Grade Solid Lube N/A CAD
N/A 55 mm N/A 3.9370 in100 mm N/A 2.189 in55.6 mm N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A Standard Food Safe Grease N/A CAD
N/A 55 mm N/A 3.9370 in100 mm N/A 2.189 in55.6 mm N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A Standard Food Safe Grease N/A CAD
N/A 55 mm N/A 3.9370 in100 mm N/A 2.189 in55.6 mm N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A Food Grade Solid Lube N/A CAD
N/A 2 3/16 in N/A 3.9370 in100 mm N/A 2.189 in55.6 mm N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A Standard Food Safe Grease N/A CAD
N/A 2 3/16 in N/A 3.9370 in100 mm N/A 2.189 in55.6 mm N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A Standard Food Safe Grease N/A CAD
N/A 2 3/16 in N/A 3.9370 in100 mm N/A 2.189 in55.6 mm N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A Food Grade Solid Lube N/A CAD
N/A 2 1/4 in N/A 3.9370 in100 mm N/A 2.189 in55.6 mm N/A 5284 lbf23500 N N/A 8273 lbf36800 N N/A Standard Food Safe Grease N/A CAD
N/A 2 1/4 in N/A 4.331 in110 mm N/A 2.563 in65.1 mm N/A 6520 lbf29000 N N/A 10004 lbf44500 N N/A Standard Food Safe Grease N/A CAD
N/A 2 1/4 in N/A 4.331 in110 mm N/A 2.563 in65.1 mm N/A 6520 lbf29000 N N/A 10004 lbf44500 N N/A Standard Food Safe Grease N/A CAD
201 - 225 of 245 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10