Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
626 - 650 of 1301 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Bearing Style

Housing Material

DoubleLock® Style

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

N/A 1 5/16 in N/A ON – Metal detectable N/A ONU4LK207-21 N/A White Thermoplastic (Polymer) N/A Standard N/A CAD
N/A 1 5/16 in N/A ON – Metal detectable N/A ONU4LK207-21 N/A Cast Stainless Steel N/A Standard N/A CAD
N/A 1 5/16 in N/A ON – Metal detectable N/A ONU4LK207-21 N/A Cast Stainless Steel N/A Standard N/A CAD
N/A 1 5/16 in N/A ON – Metal detectable N/A ONU4LK207-21 N/A Cast Stainless Steel N/A Standard N/A CAD
N/A 1 5/16 in N/A ON – Metal detectable N/A ONU4LK207-21 N/A Cast Stainless Steel N/A Standard N/A CAD
N/A 1 5/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK207-21 N/A Machined Stainless Steel N/A Standard N/A CAD
N/A 1 5/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK207-21 N/A Blue Thermoset (Polymer) N/A Standard N/A CAD
N/A 1 5/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK207-21 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A CAD
N/A 1 5/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK207-21 N/A White Thermoplastic (Polymer) N/A Standard N/A CAD
N/A 1 5/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK207-21 N/A Cast Stainless Steel N/A Standard N/A CAD
N/A 1 5/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK207-21 N/A Cast Stainless Steel N/A Standard N/A CAD
N/A 1 5/16 in N/A QF – High Temp N/A QFU4LK207-21 N/A Machined Stainless Steel N/A Standard N/A CAD
N/A 1 5/16 in N/A QF – High Temp N/A QFU4LK207-21 N/A Blue Thermoset (Polymer) N/A Standard N/A CAD
N/A 1 5/16 in N/A QF – High Temp N/A QFU4LK207-21 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A CAD
N/A 1 5/16 in N/A QF – Food Safe N/A QFU4LKHE207-21 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A CAD
N/A 1 5/16 in N/A QF – Food Safe N/A QFU4LKHE207-21 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A CAD
N/A 1 5/16 in N/A QF – Food Safe N/A QFU4LKHV207-21 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A CAD
N/A 1 5/16 in N/A QF – Food Safe N/A QFU4LKHV207-21 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A CAD
N/A 1 5/16 in N/A QF – High Temp N/A QFU4LK207-21 N/A White Thermoplastic (Polymer) N/A Standard N/A CAD
N/A 1 5/16 in N/A QF – High Temp N/A QFU4LK207-21 N/A Cast Stainless Steel N/A Standard N/A CAD
N/A 1 5/16 in N/A QF – High Temp N/A QFU4LK207-21 N/A Cast Stainless Steel N/A Standard N/A CAD
N/A 1 5/16 in N/A QF – High Temp N/A QFU4LK207-21 N/A Cast Stainless Steel N/A Standard N/A CAD
N/A 1 5/16 in N/A QF – High Temp N/A QFU4LK207-21 N/A Cast Stainless Steel N/A Standard N/A CAD
N/A 1 3/8 in N/A FA – Food Safe (US) N/A FAU4LK207-22 N/A Machined Stainless Steel N/A Standard N/A CAD
N/A 1 3/8 in N/A FA – Food Safe (US) N/A FAU4LK207-22 N/A Blue Thermoset (Polymer) N/A Standard N/A CAD
626 - 650 of 1301 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »