Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
426 - 450 of 881 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C - Dynamic Radial Rating (N)

C - Dynamic Radial Rating (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 39 mm1.5354 in N/A 289000 N64900 lbf N/A 291000 N65300 lbf N/A 3900 rpm N/A 4500 rpm N/A 2.0 mm0.080 in N/A CAD
N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 39 mm1.5354 in N/A 289000 N64900 lbf N/A 290000 N65300 lbf N/A 3900 rpm N/A 4500 rpm N/A 2.1 mm0.080 in N/A CAD
N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 39 mm1.5354 in N/A 289000 N64900 lbf N/A 290000 N65300 lbf N/A 3900 rpm N/A 4500 rpm N/A 2.1 mm0.080 in N/A CAD
N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 39 mm1.5354 in N/A 291200 N N/A 262400 N N/A 3500 rpm N/A 4000 rpm N/A 2.1 mm0.083 in N/A CAD
N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 39 mm1.5354 in N/A 291200 N N/A 262400 N N/A 3500 rpm N/A 4000 rpm N/A 2.1 mm0.083 in N/A CAD
N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 39 mm1.5354 in N/A 291200 N N/A 262400 N N/A 3500 rpm N/A 4000 rpm N/A 2.1 mm0.083 in N/A CAD
N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 39 mm1.5354 in N/A 291200 N N/A 262400 N N/A 3500 rpm N/A 4000 rpm N/A 2.1 mm0.083 in N/A CAD
N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 39 mm1.5354 in N/A 291200 N N/A 262400 N N/A 3500 rpm N/A 4000 rpm N/A 2.1 mm0.083 in N/A CAD
N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 39 mm1.5354 in N/A 291200 N N/A 262400 N N/A 3500 rpm N/A 4000 rpm N/A 2.1 mm0.083 in N/A CAD
N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 39 mm1.5354 in N/A 291200 N N/A 262400 N N/A 3500 rpm N/A 4000 rpm N/A 2.1 mm0.083 in N/A CAD
N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 39 mm1.5354 in N/A 291200 N N/A 262400 N N/A 3500 rpm N/A 4000 rpm N/A 2.1 mm0.083 in N/A CAD
N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 39 mm1.5354 in N/A 291200 N N/A 262400 N N/A 3500 rpm N/A 4000 rpm N/A 2.1 mm0.083 in N/A CAD
N/A 80 mm N/A 170 mm6.6929 in N/A 58 mm2.2835 in N/A 58 mm2.2835 in N/A 440200 N N/A 361900 N N/A 2900 rpm N/A 3400 rpm N/A 2.1 mm0.083 in N/A CAD
N/A 80 mm N/A 170 mm6.6929 in N/A 58 mm2.2835 in N/A 58 mm2.2835 in N/A 440200 N N/A 361900 N N/A 2900 rpm N/A 3400 rpm N/A 2.1 mm0.083 in N/A CAD
N/A 80 mm N/A 170 mm6.6929 in N/A 58 mm2.2835 in N/A 58 mm2.2835 in N/A 440200 N N/A 361900 N N/A 2900 rpm N/A 3400 rpm N/A 2.1 mm0.083 in N/A CAD
N/A 80 mm N/A 170 mm6.6929 in N/A 58 mm2.2835 in N/A 58 mm2.2835 in N/A 440200 N N/A 361900 N N/A 2900 rpm N/A 3400 rpm N/A 2.1 mm0.083 in N/A CAD
N/A 80 mm N/A 170 mm6.6929 in N/A 58 mm2.2835 in N/A 58 mm2.2835 in N/A 440200 N N/A 361900 N N/A 2900 rpm N/A 3400 rpm N/A 2.1 mm0.083 in N/A CAD
N/A 80 mm N/A 170 mm6.6929 in N/A 58 mm2.2835 in N/A 58 mm2.2835 in N/A 440200 N N/A 361900 N N/A 2900 rpm N/A 3400 rpm N/A 2.1 mm0.083 in N/A CAD
N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 201000 N45200 lbf N/A 186000 N41900 lbf N/A 3900 rpm N/A 4600 rpm N/A 2.0 mm0.080 in N/A CAD
N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 36 mm1.4173 in N/A 282000 N63300 lbf N/A 244000 N54900 lbf N/A 3200 rpm N/A 3700 rpm N/A 2.0 mm0.080 in N/A CAD
N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 201000 N45200 lbf N/A 186000 N41900 lbf N/A 3900 rpm N/A 4600 rpm N/A 2.0 mm0.080 in N/A CAD
N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 36 mm1.4173 in N/A 282000 N63300 lbf N/A 244000 N54900 lbf N/A 3200 rpm N/A 3700 rpm N/A 2.0 mm0.080 in N/A CAD
N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 201000 N45200 lbf N/A 186000 N41900 lbf N/A 3900 rpm N/A 4600 rpm N/A 2.0 mm0.080 in N/A CAD
N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 201000 N45200 lbf N/A 186000 N41900 lbf N/A 3900 rpm N/A 4600 rpm N/A 2.0 mm0.080 in N/A CAD
N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 36 mm1.4173 in N/A 282000 N63300 lbf N/A 244000 N54900 lbf N/A 3200 rpm N/A 3700 rpm N/A 2.0 mm0.080 in N/A CAD
426 - 450 of 881 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »