Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
326 - 350 of 658 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T1 - Bearing Width to Flange (in)

T1 - Bearing Width to Flange (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T1 - Bearing Width to Flange

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

Add To Cart/Request Quote
N/A 475 N/A 2.625 in66.675 mm N/A 4.7244 in120 mm N/A 1.1420 in29.007 mm N/A 0.9542 in24.237 mm N/A 0.4368 in11.095 mm N/A 32200 lbf143000 N N/A 41900 lbf186000 N N/A CAD Add To Cart
Request Quote
N/A 475 N/A 2.6875 in68.263 mm N/A 4.7244 in120 mm N/A 1.1420 in29.007 mm N/A 0.9542 in24.237 mm N/A 0.4368 in11.095 mm N/A 32200 lbf143000 N N/A 41900 lbf186000 N N/A CAD Add To Cart
Request Quote
N/A 475 N/A 2.1654 in55.001 mm N/A 4.7244 in120 mm N/A 1.1420 in29.007 mm N/A 0.9542 in24.237 mm N/A 0.4368 in11.095 mm N/A 32200 lbf143000 N N/A 41900 lbf186000 N N/A CAD Add To Cart
Request Quote
N/A 475 N/A 2.7559 in70 mm N/A 4.7244 in120 mm N/A 1.1420 in29.007 mm N/A 0.9542 in24.237 mm N/A 0.4368 in11.095 mm N/A 32200 lbf143000 N N/A 41900 lbf186000 N N/A CAD Add To Cart
Request Quote
N/A 47600 N/A 3 1/4 in82.550 mm N/A 5.25 in133.35 mm N/A 1.3125 in33.338 mm N/A 1.0313 in26.195 mm N/A 0.5000 in12.700 mm N/A 48100 lbf214000 N N/A 58900 lbf262000 N N/A CAD Add To Cart
Request Quote
N/A 47600 N/A 3 1/4 in82.550 mm N/A 5.25 in133.35 mm N/A 1.3125 in33.338 mm N/A 1.0313 in26.195 mm N/A 0.5000 in12.700 mm N/A 48100 lbf214000 N N/A 58900 lbf262000 N N/A CAD Add To Cart
Request Quote
N/A 47600 N/A 3.1875 in80.963 mm N/A 5.25 in133.35 mm N/A 1.3125 in33.338 mm N/A 1.0313 in26.195 mm N/A 0.5000 in12.700 mm N/A 48100 lbf214000 N N/A 58900 lbf262000 N N/A CAD Add To Cart
Request Quote
N/A 47800 N/A 3.6250 in92.075 mm N/A 5.625 in142.875 mm N/A 1.375 in34.925 mm N/A 1.0313 in26.195 mm N/A 0.5937 in15.080 mm N/A 44300 lbf197000 N N/A 69000 lbf307000 N N/A CAD Add To Cart
Request Quote
N/A 47800 N/A 3 3/4 in95.250 mm N/A 5.625 in142.875 mm N/A 1.375 in34.925 mm N/A 1.0313 in26.195 mm N/A 0.5937 in15.080 mm N/A 44300 lbf197000 N N/A 69000 lbf307000 N N/A CAD Add To Cart
Request Quote
N/A 48200 N/A 5 in127 mm N/A 7.1875 in182.563 mm N/A 1.5000 in38.100 mm N/A 1.3125 in33.338 mm N/A 0.5000 in12.700 mm N/A 60200 lbf268000 N N/A 111000 lbf493000 N N/A CAD Add To Cart
Request Quote
N/A 48200 N/A 4.8750 in123.825 mm N/A 7.1875 in182.563 mm N/A 1.5000 in38.100 mm N/A 1.3125 in33.338 mm N/A 0.5000 in12.700 mm N/A 60200 lbf268000 N N/A 111000 lbf493000 N N/A CAD Add To Cart
Request Quote
N/A 48300 N/A 5 1/4 in133.350 mm N/A 7.5 in190.5 mm N/A 1.5625 in39.688 mm N/A 1.3125 in33.338 mm N/A 0.4688 in11.908 mm N/A 63600 lbf283000 N N/A 122000 lbf542000 N N/A CAD Add To Cart
Request Quote
N/A 48600 N/A 5.625 in142.875 mm N/A 7.875 in200.025 mm N/A 1.5625 in39.688 mm N/A 1.3437 in34.13 mm N/A 0.5000 in12.700 mm N/A 64400 lbf286000 N N/A 126000 lbf560000 N N/A CAD Add To Cart
Request Quote
N/A 495 N/A 3 1/4 in82.550 mm N/A 5.3750 in136.525 mm N/A 1.1720 in29.769 mm N/A 0.8750 in22.225 mm N/A 0.5305 in13.475 mm N/A 34700 lbf154000 N N/A 48600 lbf216000 N N/A CAD Add To Cart
Request Quote
N/A 495 N/A 3.3125 in84.138 mm N/A 5.3750 in136.525 mm N/A 1.1720 in29.769 mm N/A 0.8750 in22.225 mm N/A 0.5305 in13.475 mm N/A 34700 lbf154000 N N/A 48600 lbf216000 N N/A CAD Add To Cart
Request Quote
N/A 495 N/A 3 in76.2 mm N/A 5.3750 in136.525 mm N/A 1.1720 in29.769 mm N/A 0.8750 in22.225 mm N/A 0.5305 in13.475 mm N/A 34700 lbf154000 N N/A 48600 lbf216000 N N/A CAD Add To Cart
Request Quote
N/A 495 N/A 3.1875 in80.963 mm N/A 5.3750 in136.525 mm N/A 1.1720 in29.769 mm N/A 0.8750 in22.225 mm N/A 0.5305 in13.475 mm N/A 34700 lbf154000 N N/A 48600 lbf216000 N N/A CAD Add To Cart
Request Quote
N/A 495 N/A 3.3750 in85.725 mm N/A 5.3750 in136.525 mm N/A 1.1720 in29.769 mm N/A 0.8750 in22.225 mm N/A 0.5305 in13.475 mm N/A 34700 lbf154000 N N/A 48600 lbf216000 N N/A CAD Add To Cart
Request Quote
N/A 49500 N/A 1.75 in44.45 mm N/A 4 in101.6 mm N/A 1.2500 in31.750 mm N/A 1.0000 in25.400 mm N/A 0.4688 in11.908 mm N/A 35400 lbf157000 N N/A 35000 lbf155000 N N/A CAD Add To Cart
Request Quote
N/A 49500 N/A 2 in50.80 mm N/A 4 in101.6 mm N/A 1.2500 in31.750 mm N/A 1.0000 in25.400 mm N/A 0.4688 in11.908 mm N/A 35400 lbf157000 N N/A 35000 lbf155000 N N/A CAD Add To Cart
Request Quote
N/A 52000 N/A 4 in101.600 mm N/A 6.1875 in157.163 mm N/A 1.4219 in36.116 mm N/A 1.0313 in26.195 mm N/A 0.6562 in16.667 mm N/A 50200 lbf223000 N N/A 77000 lbf343000 N N/A CAD Add To Cart
Request Quote
N/A 526000 N/A 13 in330.200 mm N/A 19 in482.6 mm N/A 3.1562 in80.167 mm N/A 2.3750 in60.325 mm N/A 1.6250 in41.275 mm N/A 281000 lbf1250000 N N/A 523000 lbf2320000 N N/A CAD Add To Cart
Request Quote
N/A 52000 N/A 3 3/4 in95.250 mm N/A 6.2992 in160 mm N/A 1.4219 in36.116 mm N/A 1.0313 in26.195 mm N/A 0.6562 in16.667 mm N/A 50200 lbf223000 N N/A 77000 lbf343000 N N/A CAD Add To Cart
Request Quote
N/A 52000 N/A 4 in101.600 mm N/A 6.2992 in160 mm N/A 1.4219 in36.116 mm N/A 1.0313 in26.195 mm N/A 0.6562 in16.667 mm N/A 50200 lbf223000 N N/A 77000 lbf343000 N N/A CAD Add To Cart
Request Quote
N/A 52000 N/A 3.8750 in98.425 mm N/A 6-3/8 in161.925 mm N/A 1.4219 in36.116 mm N/A 1.0313 in26.195 mm N/A 0.6562 in16.667 mm N/A 50200 lbf223000 N N/A 77000 lbf343000 N N/A CAD Add To Cart
Request Quote
326 - 350 of 658 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »