Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
401 - 425 of 658 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T1 - Bearing Width to Flange (in)

T1 - Bearing Width to Flange (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T1 - Bearing Width to Flange

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

Add To Cart/Request Quote
N/A 615 N/A 1.75 in44.45 mm N/A 4 3/4 in120.650 mm N/A 1.625 in41.275 mm N/A 1.2500 in31.750 mm N/A 0.6525 in16.574 mm N/A 46600 lbf207000 N N/A 54800 lbf244000 N N/A CAD Add To Cart
Request Quote
N/A 6200 N/A 1.75 in44.45 mm N/A 5 in127 mm N/A 2.0625 in52.388 mm N/A 1.6250 in41.275 mm N/A 0.6875 in17.463 mm N/A 68800 lbf306000 N N/A 83300 lbf370000 N N/A CAD Add To Cart
Request Quote
N/A 6200 N/A 2.125 in53.975 mm N/A 5 in127 mm N/A 2.0625 in52.388 mm N/A 1.6250 in41.275 mm N/A 0.6875 in17.463 mm N/A 68800 lbf306000 N N/A 83300 lbf370000 N N/A CAD Add To Cart
Request Quote
N/A 6300 N/A 2.25 in57.15 mm N/A 5.3447 in135.755 mm N/A 2.2050 in56.007 mm N/A 1.7500 in44.450 mm N/A 0.6875 in17.463 mm N/A 72300 lbf321000 N N/A 90900 lbf404000 N N/A CAD Add To Cart
Request Quote
N/A 6300 N/A 2.625 in66.675 mm N/A 5.3447 in135.755 mm N/A 2.2050 in56.007 mm N/A 1.7500 in44.450 mm N/A 0.6875 in17.463 mm N/A 72300 lbf321000 N N/A 90900 lbf404000 N N/A CAD Add To Cart
Request Quote
N/A 6300 N/A 2.1649 in54.988 mm N/A 5.3447 in135.755 mm N/A 2.2050 in56.007 mm N/A 1.7500 in44.450 mm N/A 0.6875 in17.463 mm N/A 72300 lbf321000 N N/A 90900 lbf404000 N N/A CAD Add To Cart
Request Quote
N/A 6300 N/A 2.1580 in54.813 mm N/A 5.3447 in135.755 mm N/A 2.2050 in56.007 mm N/A 1.7500 in44.450 mm N/A 0.6875 in17.463 mm N/A 72300 lbf321000 N N/A 90900 lbf404000 N N/A CAD Add To Cart
Request Quote
N/A 6300 N/A 2.5625 in65.088 mm N/A 5.3447 in135.755 mm N/A 2.2050 in56.007 mm N/A 1.7500 in44.450 mm N/A 0.6875 in17.463 mm N/A 85600 lbf381000 N N/A 90900 lbf404000 N N/A CAD Add To Cart
Request Quote
N/A 6300 N/A 2.375 in60.325 mm N/A 5.3447 in135.755 mm N/A 2.2050 in56.007 mm N/A 1.7500 in44.450 mm N/A 0.6875 in17.463 mm N/A 72300 lbf321000 N N/A 90900 lbf404000 N N/A CAD Add To Cart
Request Quote
N/A 635 N/A 2.8125 in71.438 mm N/A 5.3750 in136.525 mm N/A 1.625 in41.275 mm N/A 1.2500 in31.750 mm N/A 0.6560 in16.662 mm N/A 62100 lbf276000 N N/A 67000 lbf298000 N N/A CAD Add To Cart
Request Quote
N/A 635 N/A 2.625 in66.675 mm N/A 5.3750 in136.525 mm N/A 1.625 in41.275 mm N/A 1.2500 in31.750 mm N/A 0.6560 in16.662 mm N/A 62100 lbf276000 N N/A 67000 lbf298000 N N/A CAD Add To Cart
Request Quote
N/A 635 N/A 2.6875 in68.263 mm N/A 5.3750 in136.525 mm N/A 1.625 in41.275 mm N/A 1.2500 in31.750 mm N/A 0.6560 in16.662 mm N/A 52400 lbf233000 N N/A 67000 lbf298000 N N/A CAD Add To Cart
Request Quote
N/A 640000 N/A 19.2500 in488.950 mm N/A 26.0 in660.400 mm N/A 3.7188 in94.458 mm N/A 2.75 in69.85 mm N/A 1.5000 in38.100 mm N/A 533000 lbf2370000 N N/A 1030000 lbf4590000 N N/A CAD Add To Cart
Request Quote
N/A 6400 N/A 3 in76.2 mm N/A 5 7/8 in149.225 mm N/A 2.1350 in54.229 mm N/A 1.7500 in44.450 mm N/A 0.6875 in17.462 mm N/A 92400 lbf411000 N N/A 104000 lbf463000 N N/A CAD Add To Cart
Request Quote
N/A 6400 N/A 3 in76.2 mm N/A 5 7/8 in149.225 mm N/A 2.1350 in54.229 mm N/A 1.7500 in44.450 mm N/A 0.6875 in17.462 mm N/A 92400 lbf411000 N N/A 104000 lbf463000 N N/A CAD Add To Cart
Request Quote
N/A 6400 N/A 2.5575 in64.961 mm N/A 5 7/8 in149.225 mm N/A 2.1350 in54.229 mm N/A 1.7500 in44.450 mm N/A 0.6875 in17.462 mm N/A 92400 lbf411000 N N/A 104000 lbf463000 N N/A CAD Add To Cart
Request Quote
N/A 6400 N/A 2.875 in73.025 mm N/A 5 7/8 in149.225 mm N/A 2.1350 in54.229 mm N/A 1.7500 in44.450 mm N/A 0.6875 in17.462 mm N/A 92400 lbf411000 N N/A 104000 lbf463000 N N/A CAD Add To Cart
Request Quote
N/A 6400 N/A 2.5 in63.500 mm N/A 5 7/8 in149.225 mm N/A 2.1350 in54.229 mm N/A 1.7500 in44.450 mm N/A 0.6875 in17.462 mm N/A 92400 lbf411000 N N/A 104000 lbf463000 N N/A CAD Add To Cart
Request Quote
N/A 6400 N/A 2.25 in57.15 mm N/A 5 7/8 in149.225 mm N/A 2.1350 in54.229 mm N/A 1.7500 in44.450 mm N/A 0.6875 in17.462 mm N/A 92400 lbf411000 N N/A 104000 lbf463000 N N/A CAD Add To Cart
Request Quote
N/A 6400 N/A 2.75 in69.850 mm N/A 5 7/8 in149.225 mm N/A 2.1350 in54.229 mm N/A 1.7500 in44.450 mm N/A 0.6875 in17.462 mm N/A 92400 lbf411000 N N/A 104000 lbf463000 N N/A CAD Add To Cart
Request Quote
N/A 64000 N/A 4.3304 in109.992 mm N/A 7 in177.8 mm N/A 1.625 in41.275 mm N/A 1.1875 in30.163 mm N/A 0.7188 in18.258 mm N/A 61800 lbf275000 N N/A 94200 lbf419000 N N/A CAD Add To Cart
Request Quote
N/A 64000 N/A 4 1/2 in114.300 mm N/A 7 in177.8 mm N/A 1.625 in41.275 mm N/A 1.1875 in30.163 mm N/A 0.7188 in18.258 mm N/A 61800 lbf275000 N N/A 94200 lbf419000 N N/A CAD Add To Cart
Request Quote
N/A 655 N/A 2.875 in73.025 mm N/A 6 in152.4 mm N/A 1.625 in41.275 mm N/A 1.2500 in31.750 mm N/A 0.6562 in16.667 mm N/A 55500 lbf247000 N N/A 75300 lbf335000 N N/A CAD Add To Cart
Request Quote
N/A 655 N/A 2.75 in69.850 mm N/A 6 in152.4 mm N/A 1.625 in41.275 mm N/A 1.2500 in31.750 mm N/A 0.6562 in16.667 mm N/A 55500 lbf247000 N N/A 75300 lbf335000 N N/A CAD Add To Cart
Request Quote
N/A 655 N/A 3.3750 in85.725 mm N/A 6 in152.4 mm N/A 1.625 in41.275 mm N/A 1.2500 in31.750 mm N/A 0.6562 in16.667 mm N/A 55500 lbf247000 N N/A 75300 lbf335000 N N/A CAD Add To Cart
Request Quote
401 - 425 of 658 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »