Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
376 - 400 of 921 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Bolt Circle Diameter

Bolt Qty

Bearing Type

Wheel Stud Qty

Flange Shape

Part Number

Bearing Type

Wheel Stud Size (in.)

Wheel Stud Qty

Wheel Studs

Flange Shape

N/A Tapered N/A M14x1.5 N/A 5 N/A N/A Modified
N/A Tapered N/A N/A N/A Y N/A Modified
N/A Tapered N/A 9/16-18 N/A 8 N/A N/A
N/A Tapered N/A 1/2-20 N/A 5 N/A N/A
N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
N/A Ball Bearing N/A M14x1.5 N/A 5 N/A N N/A Triangle
N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
N/A Ball Bearing N/A M12X1.25 N/A 5 N/A N N/A
N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
N/A Ball Bearing N/A M12X1,5 N/A 5 N/A N/A Modified
N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A Triangle
N/A Tapered N/A M14X2 N/A 8 N/A N/A Square
N/A Ball Bearing N/A M12X1.5 N/A 5 N/A N/A Modified
N/A Ball Bearing N/A N/A N/A Y N/A Offset
N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
N/A Tapered N/A 0.60 N/A 8 N/A N N/A Square
N/A Ball Bearing N/A 9/16-18 N/A 5 N/A Y N/A Triangle (Mod)
N/A Tapered N/A M14X2 N/A 8 N/A Y N/A Modified
N/A Ball Bearing N/A M14x1.5 N/A 5 N/A N N/A
N/A N/A M12X1.25 N/A 5 N/A N/A Modified
N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A Modified
N/A Ball Bearing N/A M12X1.5 N/A 6 N/A N/A Triangle
N/A Ball Bearing N/A M12X1.5 N/A 6 N/A N/A Modified
N/A Ball Bearing N/A N/A N/A N/A Circle
N/A Ball Bearing N/A M12X1.25 N/A 5 N/A Y N/A Modified
376 - 400 of 921 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »