Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Part Number |
Bearing Type |
Wheel Stud Size (in.) |
Wheel Stud Qty |
Wheel Studs |
Flange Shape |
|---|---|---|---|---|---|
| HA590502 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12 X 1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A | Flange Shape N/A |
| HA590503 | Bearing Type N/A | Wheel Stud Size (in.) N/A | Wheel Stud Qty N/A | Wheel Studs N/A | Flange Shape N/A |
| HA590504 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12 X 1.5 | Wheel Stud Qty N/A 4 | Wheel Studs N/A | Flange Shape N/A |
| HA590506 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12 X 1.5 | Wheel Stud Qty N/A 4 | Wheel Studs N/A | Flange Shape N/A |
| HA590507 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12 X 1.5 | Wheel Stud Qty N/A 4 | Wheel Studs N/A | Flange Shape N/A |
| HA590508 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12 X 1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A | Flange Shape N/A |
| HA590509 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12 X 1.5 | Wheel Stud Qty N/A 4 | Wheel Studs N/A | Flange Shape N/A |
| HA590510 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12 X 1.5 | Wheel Stud Qty N/A 4 | Wheel Studs N/A | Flange Shape N/A |
| HA590511 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12 X 1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A | Flange Shape N/A Trapezoid |
| HA590515 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A M14 X 1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A | Flange Shape N/A Triangle |
| HA590518 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12 X 1.25 | Wheel Stud Qty N/A 5 | Wheel Studs N/A | Flange Shape N/A Trapezoid |
| HA590415 | Bearing Type N/A | Wheel Stud Size (in.) N/A | Wheel Stud Qty N/A | Wheel Studs N/A | Flange Shape N/A |
| HA590418 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A | Flange Shape N/A Square |
| HA590419 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A M14 X 1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A | Flange Shape N/A Triangle |
| HA590421 | Bearing Type N/A | Wheel Stud Size (in.) N/A | Wheel Stud Qty N/A | Wheel Studs N/A | Flange Shape N/A |
| HA590422 | Bearing Type N/A | Wheel Stud Size (in.) N/A | Wheel Stud Qty N/A | Wheel Studs N/A | Flange Shape N/A |
| HA590423 | Bearing Type N/A | Wheel Stud Size (in.) N/A | Wheel Stud Qty N/A | Wheel Studs N/A | Flange Shape N/A |
| HA590462 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M14x1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A N | Flange Shape N/A Modified |
| HA590463 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 4 | Wheel Studs N/A | Flange Shape N/A Rectangle |
| HA590464 | Bearing Type N/A | Wheel Stud Size (in.) N/A | Wheel Stud Qty N/A | Wheel Studs N/A | Flange Shape N/A |
| HA590465 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A M12X1.5 | Wheel Stud Qty N/A 5 | Wheel Studs N/A | Flange Shape N/A Triangle |
| HA590466 | Bearing Type N/A | Wheel Stud Size (in.) N/A | Wheel Stud Qty N/A | Wheel Studs N/A | Flange Shape N/A |
| HA590467 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A M12 X 1.5 | Wheel Stud Qty N/A 8 | Wheel Studs N/A | Flange Shape N/A Square |
| HA590468 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A M14X1.50 | Wheel Stud Qty N/A 8 | Wheel Studs N/A | Flange Shape N/A Square |
| HA590425 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A M14X2 | Wheel Stud Qty N/A 8 | Wheel Studs N/A Y | Flange Shape N/A Square |