Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
1 - 25 of 33 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Outside Diameter (mm)

Outside Diameter (in)

Total Width (mm)

Total Width (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Seal Type

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

Add To Cart/Request Quote
N/A 1/2 in N/A 40 mm1.575 in N/A 26.59 mm1.047 in N/A 4700 N1060 lbf N/A 10600 N2360 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Add To Cart
Request Quote
N/A 5/8 in N/A 40 mm1.575 in N/A 26.59 mm1.047 in N/A 4700 N1060 lbf N/A 10600 N2360 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Add To Cart
Request Quote
N/A 17 mm N/A 40 mm1.575 in N/A 26.59 mm1.047 in N/A 4700 N1060 lbf N/A 10600 N2360 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Add To Cart
Request Quote
N/A 11/16 in N/A 40 mm1.575 in N/A 26.59 mm1.047 in N/A 4700 N1060 lbf N/A 10600 N2360 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Add To Cart
Request Quote
N/A 3/4 in N/A 47 mm1.850 in N/A 30.96 mm1.219 in N/A 6200 N1400 lbf N/A 14300 N3200 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Add To Cart
Request Quote
N/A 20 mm N/A 47 mm1.850 in N/A 30.96 mm1.219 in N/A 6200 N1400 lbf N/A 14300 N3200 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Add To Cart
Request Quote
N/A 7/8 in N/A 52 mm2.047 in N/A 34.13 mm1.344 in N/A 7700 N1730 lbf N/A 15800 N3550 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Add To Cart
Request Quote
N/A 15/16 in N/A 52 mm2.047 in N/A 34.13 mm1.344 in N/A 7700 N1730 lbf N/A 15800 N3550 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Add To Cart
Request Quote
N/A 25 mm N/A 52 mm2.047 in N/A 34.13 mm1.344 in N/A 7700 N1730 lbf N/A 15800 N3550 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Add To Cart
Request Quote
N/A 1 in N/A 52 mm2.047 in N/A 34.13 mm1.344 in N/A 7700 N1730 lbf N/A 15800 N3550 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Add To Cart
Request Quote
N/A 1 1/8 in N/A 62 mm2.441 in N/A 37.31 mm1.469 in N/A 11100 N2500 lbf N/A 21800 N4900 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A 62 mm2.441 in N/A 37.31 mm1.469 in N/A 11100 N2500 lbf N/A 21800 N4900 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Add To Cart
Request Quote
N/A 1 3/16 in N/A 62 mm2.441 in N/A 37.31 mm1.469 in N/A 11100 N2500 lbf N/A 21800 N4900 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Add To Cart
Request Quote
N/A 1 1/4 in N/A 62 mm2.441 in N/A 37.31 mm1.469 in N/A 11100 N2500 lbf N/A 21800 N4900 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Add To Cart
Request Quote
N/A 1 1/4 in N/A 72 mm2.835 in N/A 41.28 mm1.6250 in N/A 15100 N3400 lbf N/A 28500 N6400 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Add To Cart
Request Quote
N/A 1 3/8 in N/A 72 mm2.835 in N/A 41.28 mm1.6250 in N/A 15100 N3400 lbf N/A 28500 N6400 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Add To Cart
Request Quote
N/A 35 mm N/A 72 mm2.835 in N/A 41.28 mm1.6250 in N/A 15100 N3400 lbf N/A 28500 N6400 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Add To Cart
Request Quote
N/A 1 7/16 in N/A 72 mm2.835 in N/A 41.28 mm1.6250 in N/A 15100 N3400 lbf N/A 28500 N6400 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Add To Cart
Request Quote
N/A 1 1/2 in N/A 80 mm3.15 in N/A 44.05 mm1.734 in N/A 19800 N4460 lbf N/A 20500 N4600 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A 80 mm3.15 in N/A 44.05 mm1.734 in N/A 19800 N4460 lbf N/A 20500 N4600 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Add To Cart
Request Quote
N/A 1 5/8 in N/A 85 mm3.347 in N/A 46.83 mm1.844 in N/A 36200 N8130 lbf N/A 36300 N8160 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Add To Cart
Request Quote
N/A 1 11/16 in N/A 85 mm3.347 in N/A 46.83 mm1.844 in N/A 36200 N8130 lbf N/A 36300 N8160 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Add To Cart
Request Quote
N/A 1 3/4 in N/A 85 mm3.347 in N/A 46.83 mm1.844 in N/A 36200 N8130 lbf N/A 36300 N8160 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Add To Cart
Request Quote
N/A 45 mm N/A 85 mm3.347 in N/A 46.83 mm1.844 in N/A 36200 N8130 lbf N/A 36300 N8160 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Add To Cart
Request Quote
N/A 1 15/16 in N/A 90 mm3.543 in N/A 48.42 mm1.906 in N/A 22700 N5100 lbf N/A 39200 N8800 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Add To Cart
Request Quote
1 - 25 of 33 | Results Per Page | View | Unit of Measure
1 2