Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Part Number |
B |
Do |
Dfl |
Di |
Sfl |
CAD |
|---|---|---|---|---|---|---|
| BB4516DP10 | B N/A 16 mm | Do N/A 50 mm | Dfl N/A 58 mm | Di N/A 45 mm | Sfl N/A 2.45 mm |
CAD
N/A
|
| BB4526DP10 | B N/A 26 mm | Do N/A 50 mm | Dfl N/A 58 mm | Di N/A 45 mm | Sfl N/A 2.45 mm |
CAD
N/A
|
| BB3016DP10 | B N/A 16 mm | Do N/A 34 mm | Dfl N/A 42 mm | Di N/A 30 mm | Sfl N/A 1.95 mm |
CAD
N/A
|
| BB3026DP10 | B N/A 26 mm | Do N/A 34 mm | Dfl N/A 42 mm | Di N/A 30 mm | Sfl N/A 1.95 mm |
CAD
N/A
|
| BB3516DP10 | B N/A 16 mm | Do N/A 39 mm | Dfl N/A 47 mm | Di N/A 35 mm | Sfl N/A 1.95 mm |
CAD
N/A
|
| BB3526DP10 | B N/A 26 mm | Do N/A 39 mm | Dfl N/A 47 mm | Di N/A 35 mm | Sfl N/A 1.95 mm |
CAD
N/A
|
| BB4016DP10 | B N/A 16 mm | Do N/A 44 mm | Dfl N/A 53 mm | Di N/A 40 mm | Sfl N/A 1.95 mm |
CAD
N/A
|
| BB4026DP10 | B N/A 26 mm | Do N/A 44 mm | Dfl N/A 53 mm | Di N/A 40 mm | Sfl N/A 1.95 mm |
CAD
N/A
|
| BB2012DP10 | B N/A 11.5 mm | Do N/A 23 mm | Dfl N/A 30 mm | Di N/A 20 mm | Sfl N/A 1.45 mm |
CAD
N/A
|
| BB2017DP10 | B N/A 16.5 mm | Do N/A 23 mm | Dfl N/A 30 mm | Di N/A 20 mm | Sfl N/A 1.45 mm |
CAD
N/A
|
| BB2022DP10 | B N/A 21.5 mm | Do N/A 23 mm | Dfl N/A 30 mm | Di N/A 20 mm | Sfl N/A 1.45 mm |
CAD
N/A
|
| BB2512DP10 | B N/A 11.5 mm | Do N/A 28 mm | Dfl N/A 35 mm | Di N/A 25 mm | Sfl N/A 1.45 mm |
CAD
N/A
|
| BB2517DP10 | B N/A 16.5 mm | Do N/A 28 mm | Dfl N/A 35 mm | Di N/A 25 mm | Sfl N/A 1.45 mm |
CAD
N/A
|
| BB2522DP10 | B N/A 21.5 mm | Do N/A 28 mm | Dfl N/A 35 mm | Di N/A 25 mm | Sfl N/A 1.45 mm |
CAD
N/A
|
| BB1517DP10 | B N/A 17 mm | Do N/A 17 mm | Dfl N/A 23 mm | Di N/A 15 mm | Sfl N/A 0.925 mm |
CAD
N/A
|
| BB1612DP10 | B N/A 12 mm | Do N/A 18 mm | Dfl N/A 24 mm | Di N/A 16 mm | Sfl N/A 0.925 mm |
CAD
N/A
|
| BB1617DP10 | B N/A 17 mm | Do N/A 18 mm | Dfl N/A 24 mm | Di N/A 16 mm | Sfl N/A 0.925 mm |
CAD
N/A
|
| BB1812DP10 | B N/A 12 mm | Do N/A 20 mm | Dfl N/A 26 mm | Di N/A 18 mm | Sfl N/A 0.925 mm |
CAD
N/A
|
| BB1817DP10 | B N/A 17 mm | Do N/A 20 mm | Dfl N/A 26 mm | Di N/A 18 mm | Sfl N/A 0.925 mm |
CAD
N/A
|
| BB1822DP10 | B N/A 22 mm | Do N/A 20 mm | Dfl N/A 26 mm | Di N/A 18 mm | Sfl N/A 0.925 mm |
CAD
N/A
|
| BB1212DP10 | B N/A 12 mm | Do N/A 14 mm | Dfl N/A 20 mm | Di N/A 12 mm | Sfl N/A 0.925 mm |
CAD
N/A
|
| BB1217DP10 | B N/A 17 mm | Do N/A 14 mm | Dfl N/A 20 mm | Di N/A 12 mm | Sfl N/A 0.925 mm |
CAD
N/A
|
| BB1412DP10 | B N/A 12 mm | Do N/A 16 mm | Dfl N/A 22 mm | Di N/A 14 mm | Sfl N/A 0.925 mm |
CAD
N/A
|
| BB1417DP10 | B N/A 17 mm | Do N/A 16 mm | Dfl N/A 22 mm | Di N/A 14 mm | Sfl N/A 0.925 mm |
CAD
N/A
|
| BB1509DP10 | B N/A 9 mm | Do N/A 17 mm | Dfl N/A 23 mm | Di N/A 15 mm | Sfl N/A 0.925 mm |
CAD
N/A
|