Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Part Number |
B |
Do |
Dfl |
Di |
Sfl |
CAD |
|---|---|---|---|---|---|---|
| BB0304DP4 | B N/A 4 mm | Do N/A 4.5 mm | Dfl N/A 7 mm | Di N/A 3 mm | Sfl N/A 0.75 mm |
CAD
N/A
|
| BB0404DP4 | B N/A 4 mm | Do N/A 5.5 mm | Dfl N/A 9 mm | Di N/A 4 mm | Sfl N/A 0.75 mm |
CAD
N/A
|
| BB0505DP4 | B N/A 5 mm | Do N/A 7 mm | Dfl N/A 10 mm | Di N/A 5 mm | Sfl N/A 0.925 mm |
CAD
N/A
|
| BB0604DP4 | B N/A 4 mm | Do N/A 8 mm | Dfl N/A 12 mm | Di N/A 6 mm | Sfl N/A 0.925 mm |
CAD
N/A
|
| BB0608DP4 | B N/A 8 mm | Do N/A 8 mm | Dfl N/A 12 mm | Di N/A 6 mm | Sfl N/A 0.925 mm |
CAD
N/A
|
| BB0806DP4 | B N/A 5.5 mm | Do N/A 10 mm | Dfl N/A 15 mm | Di N/A 8 mm | Sfl N/A 0.925 mm |
CAD
N/A
|
| BB0808DP4 | B N/A 7.5 mm | Do N/A 10 mm | Dfl N/A 15 mm | Di N/A 8 mm | Sfl N/A 0.925 mm |
CAD
N/A
|
| BB0810DP4 | B N/A 9.5 mm | Do N/A 10 mm | Dfl N/A 15 mm | Di N/A 8 mm | Sfl N/A 0.925 mm |
CAD
N/A
|
| BB1007DP4 | B N/A 7 mm | Do N/A 12 mm | Dfl N/A 18 mm | Di N/A 10 mm | Sfl N/A 0.925 mm |
CAD
N/A
|
| BB1009DP4 | B N/A 9 mm | Do N/A 12 mm | Dfl N/A 18 mm | Di N/A 10 mm | Sfl N/A 0.925 mm |
CAD
N/A
|
| BB1012DP4 | B N/A 12 mm | Do N/A 12 mm | Dfl N/A 18 mm | Di N/A 10 mm | Sfl N/A 0.925 mm |
CAD
N/A
|
| BB1017DP4 | B N/A 17 mm | Do N/A 12 mm | Dfl N/A 18 mm | Di N/A 10 mm | Sfl N/A 0.925 mm |
CAD
N/A
|
| BB1207DP4 | B N/A 7 mm | Do N/A 14 mm | Dfl N/A 20 mm | Di N/A 12 mm | Sfl N/A 0.925 mm |
CAD
N/A
|
| BB1209DP4 | B N/A 9 mm | Do N/A 14 mm | Dfl N/A 20 mm | Di N/A 12 mm | Sfl N/A 0.925 mm |
CAD
N/A
|
| BB1212DP4 | B N/A 12 mm | Do N/A 14 mm | Dfl N/A 20 mm | Di N/A 12 mm | Sfl N/A 0.925 mm |
CAD
N/A
|
| BB1217DP4 | B N/A 17 mm | Do N/A 14 mm | Dfl N/A 20 mm | Di N/A 12 mm | Sfl N/A 0.925 mm |
CAD
N/A
|
| BB1412DP4 | B N/A 12 mm | Do N/A 16 mm | Dfl N/A 22 mm | Di N/A 14 mm | Sfl N/A 0.925 mm |
CAD
N/A
|
| BB1417DP4 | B N/A 17 mm | Do N/A 16 mm | Dfl N/A 22 mm | Di N/A 14 mm | Sfl N/A 0.925 mm |
CAD
N/A
|
| BB1509DP4 | B N/A 9 mm | Do N/A 17 mm | Dfl N/A 23 mm | Di N/A 15 mm | Sfl N/A 0.925 mm |
CAD
N/A
|
| BB1512DP4 | B N/A 12 mm | Do N/A 17 mm | Dfl N/A 23 mm | Di N/A 15 mm | Sfl N/A 0.925 mm |
CAD
N/A
|
| BB1517DP4 | B N/A 17 mm | Do N/A 17 mm | Dfl N/A 24 mm | Di N/A 15 mm | Sfl N/A 0.925 mm |
CAD
N/A
|
| BB1612DP4 | B N/A 12 mm | Do N/A 18 mm | Dfl N/A 24 mm | Di N/A 16 mm | Sfl N/A 0.925 mm |
CAD
N/A
|
| BB1617DP4 | B N/A 17 mm | Do N/A 18 mm | Dfl N/A 24 mm | Di N/A 16 mm | Sfl N/A 0.925 mm |
CAD
N/A
|
| BB1812DP4 | B N/A 12 mm | Do N/A 20 mm | Dfl N/A 26 mm | Di N/A 18 mm | Sfl N/A 0.925 mm |
CAD
N/A
|
| BB1817DP4 | B N/A 17 mm | Do N/A 20 mm | Dfl N/A 26 mm | Di N/A 18 mm | Sfl N/A 0.925 mm |
CAD
N/A
|