Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Part Number |
Di |
Do |
dP |
CAD |
|---|---|---|---|---|
| BS40DP4 | Di N/A 40.45 mm | Do N/A 75 mm | dP N/A 64.75 mm |
CAD
N/A
|
| BS50DP4 | Di N/A 51.25 mm | Do N/A 85 mm | dP N/A 74.75 mm |
CAD
N/A
|
| BS60DP4 | Di N/A 61.25 mm | Do N/A 95 mm | dP N/A 84.75 mm |
CAD
N/A
|
| BS70DP4 | Di N/A 71.25 mm | Do N/A 110 mm | dP N/A 99.75 mm |
CAD
N/A
|
| BS80DP4 | Di N/A 81.25 mm | Do N/A 120 mm | dP N/A 109.75 mm |
CAD
N/A
|
| BS90DP4 | Di N/A 91.25 mm | Do N/A 130 mm | dP N/A 119.75 mm |
CAD
N/A
|
| BS100DP4 | Di N/A 101.25 mm | Do N/A 140 mm | dP N/A 129.75 mm |
CAD
N/A
|