Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Part Number |
dD |
Di |
Do |
dP |
CAD |
|---|---|---|---|---|---|
| WC08DP4 | dD N/A | Di N/A 10 mm | Do N/A 20 mm | dP N/A |
CAD
N/A
|
| WC10DP4 | dD N/A 1.75 mm | Di N/A 12 mm | Do N/A 24 mm | dP N/A 18 mm |
CAD
N/A
|
| WC12DP4 | dD N/A 2.25 mm | Di N/A 14 mm | Do N/A 26 mm | dP N/A 20 mm |
CAD
N/A
|
| WC14DP4 | dD N/A 2.25 mm | Di N/A 16 mm | Do N/A 30 mm | dP N/A 22 mm |
CAD
N/A
|
| WC16DP4 | dD N/A 2.25 mm | Di N/A 18 mm | Do N/A 32 mm | dP N/A 25 mm |
CAD
N/A
|
| WC18DP4 | dD N/A 3.25 mm | Di N/A 20 mm | Do N/A 36 mm | dP N/A 28 mm |
CAD
N/A
|
| WC20DP4 | dD N/A 3.25 mm | Di N/A 22 mm | Do N/A 38 mm | dP N/A 30 mm |
CAD
N/A
|
| WC22DP4 | dD N/A 3.25 mm | Di N/A 24 mm | Do N/A 42 mm | dP N/A 33 mm |
CAD
N/A
|
| WC24DP4 | dD N/A 3.25 mm | Di N/A 26 mm | Do N/A 44 mm | dP N/A 35 mm |
CAD
N/A
|
| WC25DP4 | dD N/A 4.25 mm | Di N/A 28 mm | Do N/A 48 mm | dP N/A 38 mm |
CAD
N/A
|
| WC30DP4 | dD N/A 4.25 mm | Di N/A 32 mm | Do N/A 54 mm | dP N/A 43 mm |
CAD
N/A
|
| WC35DP4 | dD N/A 4.25 mm | Di N/A 38 mm | Do N/A 62 mm | dP N/A 50 mm |
CAD
N/A
|
| WC40DP4 | dD N/A 4.25 mm | Di N/A 42 mm | Do N/A 66 mm | dP N/A 54 mm |
CAD
N/A
|
| WC45DP4 | dD N/A 4.25 mm | Di N/A 48 mm | Do N/A 74 mm | dP N/A 61 mm |
CAD
N/A
|
| WC50DP4 | dD N/A 4.25 mm | Di N/A 52 mm | Do N/A 78 mm | dP N/A 65 mm |
CAD
N/A
|
| WC60DP4 | dD N/A 4.25 mm | Di N/A 62 mm | Do N/A 90 mm | dP N/A 76 mm |
CAD
N/A
|