Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
26 - 32 of 32 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

B Middle h13 Tolerance (mm)

Do (mm)

Di (mm)

Part Number

B Middle h13 Tolerance

Do

Di

Di,a max. in H7

Di,a min. in H7

Dfl

Sfl

CAD

Add To Cart/Request Quote
N/A 16.865 mm N/A 18 mm N/A 16 mm N/A 16.16 mm N/A 16.05 mm N/A 23.77 mm N/A 0.93 mm N/A CAD Add To Cart
Request Quote
N/A 11.365 mm N/A 23 mm N/A 20 mm N/A 20.195 mm N/A 20.065 mm N/A 29.77 mm N/A 1.43 mm N/A CAD Add To Cart
Request Quote
N/A 16.365 mm N/A 23 mm N/A 20 mm N/A 20.195 mm N/A 20.065 mm N/A 29.77 mm N/A 1.43 mm N/A CAD Add To Cart
Request Quote
N/A 21.335 mm N/A 23 mm N/A 20 mm N/A 20.195 mm N/A 20.065 mm N/A 29.77 mm N/A 1.43 mm N/A CAD Add To Cart
Request Quote
N/A 11.365 mm N/A 28 mm N/A 25 mm N/A 25.195 mm N/A 25.065 mm N/A 34.725 mm N/A 1.43 mm N/A CAD Add To Cart
Request Quote
N/A 16.365 mm N/A 28 mm N/A 25 mm N/A 25.195 mm N/A 25.065 mm N/A 34.725 mm N/A 1.43 mm N/A CAD Add To Cart
Request Quote
N/A 21.335 mm N/A 28 mm N/A 25 mm N/A 25.195 mm N/A 25.065 mm N/A 34.725 mm N/A 1.43 mm N/A CAD Add To Cart
Request Quote
26 - 32 of 32 | Results Per Page | View | Unit of Measure
1 2