The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
HXAM-3E-10 | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .560 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .781 in | C - Thread Length N/A 1.000 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 5,482 lbs |
CAD
N/A ![]() |
HXAB-3E-10 | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .560 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .781 in | C - Thread Length N/A 1.000 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 5,482 lbs |
CAD
N/A ![]() |
HXAM-3E-10K | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .560 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .781 in | C - Thread Length N/A 1.000 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 5,482 lbs |
CAD
N/A ![]() |
HXAB-3E-10K | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .560 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .781 in | C - Thread Length N/A 1.000 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 5,482 lbs |
CAD
N/A ![]() |
HXAM-3EF-10 | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .560 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .781 in | C - Thread Length N/A 1.000 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A ![]() |
HXAB-3EF-10 | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .560 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .781 in | C - Thread Length N/A 1.000 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A ![]() |
HXAM-3EF-10K | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .560 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .781 in | C - Thread Length N/A 1.000 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A ![]() |
HXAB-3EF-10K | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .560 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .781 in | C - Thread Length N/A 1.000 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A ![]() |
HXAM-3EZ-10 | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .560 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .781 in | C - Thread Length N/A 1.000 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A ![]() |
HXAB-3EZ-10 | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .560 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .781 in | C - Thread Length N/A 1.000 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A ![]() |
HXAM-3EZ-10K | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .560 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .781 in | C - Thread Length N/A 1.000 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A ![]() |
HXAB-3EZ-10K | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .560 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .781 in | C - Thread Length N/A 1.000 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A ![]() |
HXAM-3E-11 | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .500 in | H - Head Width N/A .220 in | A - Base to Center N/A 1.500 in | D - Head Diameter N/A .750 in | C - Thread Length N/A 1.000 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 4,854 lbs |
CAD
N/A ![]() |
HXAB-3E-11 | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .500 in | H - Head Width N/A .220 in | A - Base to Center N/A 1.500 in | D - Head Diameter N/A .750 in | C - Thread Length N/A 1.000 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 4,854 lbs |
CAD
N/A ![]() |
HXAM-3E-11K | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .500 in | H - Head Width N/A .220 in | A - Base to Center N/A 1.500 in | D - Head Diameter N/A .750 in | C - Thread Length N/A 1.000 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 4,854 lbs |
CAD
N/A ![]() |
HXAB-3E-11K | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .500 in | H - Head Width N/A .220 in | A - Base to Center N/A 1.500 in | D - Head Diameter N/A .750 in | C - Thread Length N/A 1.000 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 4,854 lbs |
CAD
N/A ![]() |
HXAM-3EF-11 | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .500 in | H - Head Width N/A .220 in | A - Base to Center N/A 1.500 in | D - Head Diameter N/A .750 in | C - Thread Length N/A 1.000 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A ![]() |
HXAB-3EF-11 | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .500 in | H - Head Width N/A .220 in | A - Base to Center N/A 1.500 in | D - Head Diameter N/A .750 in | C - Thread Length N/A 1.000 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A ![]() |
HXAM-3EF-11K | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .500 in | H - Head Width N/A .220 in | A - Base to Center N/A 1.500 in | D - Head Diameter N/A .750 in | C - Thread Length N/A 1.000 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A ![]() |
HXAB-3EF-11K | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .500 in | H - Head Width N/A .220 in | A - Base to Center N/A 1.500 in | D - Head Diameter N/A .750 in | C - Thread Length N/A 1.000 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A ![]() |
HXAM-3EZ-11 | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .500 in | H - Head Width N/A .220 in | A - Base to Center N/A 1.500 in | D - Head Diameter N/A .750 in | C - Thread Length N/A 1.000 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A ![]() |
HXAB-3EZ-11 | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .500 in | H - Head Width N/A .220 in | A - Base to Center N/A 1.500 in | D - Head Diameter N/A .750 in | C - Thread Length N/A 1.000 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A ![]() |
HXAM-3EZ-11K | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .500 in | H - Head Width N/A .220 in | A - Base to Center N/A 1.500 in | D - Head Diameter N/A .750 in | C - Thread Length N/A 1.000 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A ![]() |
HXAB-3EZ-11K | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .500 in | H - Head Width N/A .220 in | A - Base to Center N/A 1.500 in | D - Head Diameter N/A .750 in | C - Thread Length N/A 1.000 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A ![]() |
HXAM-4E-10 | Thread Type N/A Right Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .593 in | H - Head Width N/A .265 in | A - Base to Center N/A 1.938 in | D - Head Diameter N/A 1.000 in | C - Thread Length N/A 1.187 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 7,574 lbs |
CAD
N/A ![]() |