Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
776 - 800 of 810 | Results Per Page | View | Unit of Measure
« 31 32 33 
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Outside Diameter (in)

Outside Diameter (mm)

Total Width (in)

Total Width (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Seal Type

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

N/A 3 3/16 in N/A 6.693 in170 mm N/A 4.189 in106.4 mm N/A 19400 lbf86500 N N/A 30700 lbf136300 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 3 3/16 in N/A 6.693 in170 mm N/A 4.188 in106.36 mm N/A 19300 lbf86000 N N/A 30500 lbf137000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD
N/A 3 3/16 in N/A 6.693 in170 mm N/A 4.188 in106.36 mm N/A 19300 lbf86000 N N/A 30500 lbf137000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD
N/A 3 3/16 in N/A 7.480 in190 mm N/A 4.188 in106.4 mm N/A 19300 lbf86000 N N/A 30500 lbf137000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD
N/A 3 7/16 in N/A 5.906 in150 mm N/A 4.188 in106.36 mm N/A 13700 lbf61000 N N/A 20800 lbf93000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD
N/A 3 7/16 in N/A 5.906 in150 mm N/A 4.188 in106.36 mm N/A 13700 lbf61000 N N/A 20800 lbf93000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD
N/A 3 7/16 in N/A 6.496 in165 mm N/A 4.188 in106.36 mm N/A 13700 lbf61000 N N/A 20800 lbf93000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD
N/A 3 7/16 in N/A 7.480 in190 mm N/A 4.563 in115.9 mm N/A 24100 lbf107200 N N/A 35600 lbf158200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 3 7/16 in N/A 7.480 in190 mm N/A 4.563 in115.89 mm N/A 24000 lbf106900 N N/A 35500 lbf156000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD
N/A 3 7/16 in N/A 7.480 in190 mm N/A 4.563 in115.89 mm N/A 24000 lbf106900 N N/A 35500 lbf156000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD
N/A 3 7/16 in N/A 8.268 in210 mm N/A 4.563 in115.9 mm N/A 24000 lbf106900 N N/A 35500 lbf156000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD
N/A 3 2/3 in N/A 7.8740 in200 mm N/A 4.813 in122.25 mm N/A 39400 lbf175259 N N/A 50000 lbf222411 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD
N/A 3 11/16 in N/A 6.693 in170 mm N/A 4.5 in114.3 mm N/A 25500 lbf113600 N N/A 34000 lbf150000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD
N/A 3 11/16 in N/A 6.693 in170 mm N/A 4.5 in114.3 mm N/A 25500 lbf113600 N N/A 34000 lbf150000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD
N/A 3 11/16 in N/A 7.8740 in200 mm N/A 4.813 in122.24 mm N/A 39000 lbf173700 N N/A 50000 lbf224000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD
N/A 3 11/16 in N/A 7.8740 in200 mm N/A 4.813 in122.24 mm N/A 39000 lbf173700 N N/A 50000 lbf224000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD
N/A 3 11/16 in N/A 8.661 in220 mm N/A 4.813 in122.24 mm N/A 37500 lbf166000 N N/A 50000 lbf224000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD
N/A 3 15/16 in N/A 7.087 in180 mm N/A 4.938 in125.41 mm N/A 28500 lbf126900 N N/A 38000 lbf170000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD
N/A 3 15/16 in N/A 7.087 in180 mm N/A 4.938 in125.41 mm N/A 28500 lbf126900 N N/A 38000 lbf170000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD
N/A 3 15/16 in N/A 7.8740 in200 mm N/A 4.938 in125.41 mm N/A 28500 lbf126900 N N/A 38000 lbf170000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD
N/A 3 15/16 in N/A 8.465 in215 mm N/A 5.102 in129.6 mm N/A 31600 lbf140400 N N/A 43100 lbf191800 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 3 15/16 in N/A 8.465 in215 mm N/A 5.063 in128.59 mm N/A 31500 lbf140300 N N/A 43000 lbf193000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD
N/A 3 15/16 in N/A 8.465 in215 mm N/A 5.063 in128.59 mm N/A 31500 lbf140300 N N/A 43000 lbf193000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD
N/A 3 15/16 in N/A 9.2520 in235 mm N/A 5.063 in128.6 mm N/A 31500 lbf140300 N N/A 43000 lbf193000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD
N/A 4 3/16 in N/A 8.858 in225 mm N/A 5.5 in139.7 mm N/A 45500 lbf202700 N N/A 56000 lbf250000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD
776 - 800 of 810 | Results Per Page | View | Unit of Measure
« 31 32 33