The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
                            Part Number | 
                        
                            d1 | 
                        
                            L | 
                        
                            D3 | 
                        
                            Locknut | 
                        
                            Lockwasher and Lockplates | 
                        
                            Appropriate Hydraulic Nut | 
                        
                            CAD | 
                                                        
|---|---|---|---|---|---|---|---|
| HA306 | d1 N/A 0.9375 in23.81 mm | L N/A 31 mm | D3 N/A 45 mm | Locknut N/A KM6 | Lockwasher and Lockplates N/A MB6 | Appropriate Hydraulic Nut N/A | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| HA307 | d1 N/A 1.1875 in30.16 mm | L N/A 35 mm | D3 N/A 52 mm | Locknut N/A KM7 | Lockwasher and Lockplates N/A MB7 | Appropriate Hydraulic Nut N/A | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| HA308 | d1 N/A 1 5/16 in33.34 mm | L N/A 36 mm | D3 N/A 58 mm | Locknut N/A KM8 | Lockwasher and Lockplates N/A MB8 | Appropriate Hydraulic Nut N/A | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| HA2308 | d1 N/A 1 5/16 in33.34 mm | L N/A 46 mm | D3 N/A 58 mm | Locknut N/A KM8 | Lockwasher and Lockplates N/A MB8 | Appropriate Hydraulic Nut N/A | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| HA309 | d1 N/A 1.4375 in36.51 mm | L N/A 39 mm | D3 N/A 65 mm | Locknut N/A KM9 | Lockwasher and Lockplates N/A MB9 | Appropriate Hydraulic Nut N/A | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| HA2309 | d1 N/A 1.4375 in36.51 mm | L N/A 50 mm | D3 N/A 65 mm | Locknut N/A KM9 | Lockwasher and Lockplates N/A MB9 | Appropriate Hydraulic Nut N/A | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| HA310 | d1 N/A 1.6875 in42.86 mm | L N/A 42 mm | D3 N/A 70 mm | Locknut N/A KM10 | Lockwasher and Lockplates N/A MB10 | Appropriate Hydraulic Nut N/A HMV 10 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| HA2310 | d1 N/A 1.6875 in42.86 mm | L N/A 55 mm | D3 N/A 70 mm | Locknut N/A KM10 | Lockwasher and Lockplates N/A MB10 | Appropriate Hydraulic Nut N/A HMV 10 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| HA311 | d1 N/A 1.9375 in49.21 mm | L N/A 45 mm | D3 N/A 75 mm | Locknut N/A KM11 | Lockwasher and Lockplates N/A MB11 | Appropriate Hydraulic Nut N/A HMV 11 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| HA2311 | d1 N/A 1.9375 in49.21 mm | L N/A 59 mm | D3 N/A 75 mm | Locknut N/A KM11 | Lockwasher and Lockplates N/A MB11 | Appropriate Hydraulic Nut N/A HMV 11 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| HA313 | d1 N/A 2.1875 in55.56 mm | L N/A 50 mm | D3 N/A 85 mm | Locknut N/A KM13 | Lockwasher and Lockplates N/A MB13 | Appropriate Hydraulic Nut N/A HMV 13 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| HA2313 | d1 N/A 2.1875 in55.56 mm | L N/A 65 mm | D3 N/A 85 mm | Locknut N/A KM13 | Lockwasher and Lockplates N/A MB13 | Appropriate Hydraulic Nut N/A HMV 13 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| HA315 | d1 N/A 2.4375 in61.91 mm | L N/A 55 mm | D3 N/A 98 mm | Locknut N/A KM15 | Lockwasher and Lockplates N/A MB15 | Appropriate Hydraulic Nut N/A HMV 15 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| HA2315 | d1 N/A 2.4375 in61.91 mm | L N/A 73 mm | D3 N/A 98 mm | Locknut N/A KM15 | Lockwasher and Lockplates N/A MB15 | Appropriate Hydraulic Nut N/A HMV 15 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| HA316 | d1 N/A 2.6875 in68.26 mm | L N/A 59 mm | D3 N/A 105 mm | Locknut N/A KM16 | Lockwasher and Lockplates N/A MB16 | Appropriate Hydraulic Nut N/A HMV 16 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| HA2316 | d1 N/A 2.6875 in68.26 mm | L N/A 78 mm | D3 N/A 105 mm | Locknut N/A KM16 | Lockwasher and Lockplates N/A MB16 | Appropriate Hydraulic Nut N/A HMV 16 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| HA317 | d1 N/A 2.9375 in74.61 mm | L N/A 63 mm | D3 N/A 110 mm | Locknut N/A KM17 | Lockwasher and Lockplates N/A MB17 | Appropriate Hydraulic Nut N/A HMV 17 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| HA2317 | d1 N/A 2.9375 in74.61 mm | L N/A 82 mm | D3 N/A 110 mm | Locknut N/A KM17 | Lockwasher and Lockplates N/A MB17 | Appropriate Hydraulic Nut N/A HMV 17 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| HA318 | d1 N/A 3.1875 in80.96 mm | L N/A 65 mm | D3 N/A 120 mm | Locknut N/A KM18 | Lockwasher and Lockplates N/A MB18 | Appropriate Hydraulic Nut N/A HMV 18 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| HA2318 | d1 N/A 3.1875 in80.96 mm | L N/A 86 mm | D3 N/A 120 mm | Locknut N/A KM18 | Lockwasher and Lockplates N/A MB18 | Appropriate Hydraulic Nut N/A HMV 18 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| HA320 | d1 N/A 3.4375 in87.31 mm | L N/A 71 mm | D3 N/A 130 mm | Locknut N/A KM20 | Lockwasher and Lockplates N/A MB20 | Appropriate Hydraulic Nut N/A HMV 20 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| HA3120 | d1 N/A 3.4375 in87.31 mm | L N/A 76 mm | D3 N/A 130 mm | Locknut N/A KM20 | Lockwasher and Lockplates N/A MB20 | Appropriate Hydraulic Nut N/A HMV 20 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| HA2320 | d1 N/A 3.4375 in87.31 mm | L N/A 97 mm | D3 N/A 130 mm | Locknut N/A KM20 | Lockwasher and Lockplates N/A MB20 | Appropriate Hydraulic Nut N/A HMV 20 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| HA322 | d1 N/A 3.9375 in100.01 mm | L N/A 77 mm | D3 N/A 145 mm | Locknut N/A KM22 | Lockwasher and Lockplates N/A MB22 | Appropriate Hydraulic Nut N/A HMV 22 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                    
| HA3122 | d1 N/A 3.9375 in100.01 mm | L N/A 81 mm | D3 N/A 145 mm | Locknut N/A KM22 | Lockwasher and Lockplates N/A MB22 | Appropriate Hydraulic Nut N/A HMV 22 | 
                                    
                                        CAD                                                    
 N/A                                                         |