Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
  • Safe and effective tapered bore bearing assembly.
  • Includes mounting sleeve, locknut and lockwasher or lockplate.
  • Other dimensions may be available, consult your Timken sales representative.
1 - 25 of 62 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

d1 (in)

d1 (mm)

Part Number

d1

L

D3

Locknut

Lockwasher and Lockplates

Appropriate Hydraulic Nut

CAD

N/A 0.75 in19.05 mm N/A 29 mm N/A 38 mm N/A KM5 N/A MB5 N/A N/A CAD
N/A 0.75 in19.05 mm N/A 35 mm N/A 38 mm N/A KM5 N/A MB5 N/A N/A CAD
N/A 1 in25.4 mm N/A 31 mm N/A 45 mm N/A KM6 N/A MB6 N/A N/A CAD
N/A 1 in25.4 mm N/A 38 mm N/A 45 mm N/A KM6 N/A MB6 N/A N/A CAD
N/A 1.125 in28.58 mm N/A 43 mm N/A 52 mm N/A KM7 N/A MB7 N/A N/A CAD
N/A 1.25 in31.75 mm N/A 36 mm N/A 58 mm N/A KM8 N/A MB8 N/A N/A CAD
N/A 1.25 in31.75 mm N/A 46 mm N/A 58 mm N/A KM8 N/A MB8 N/A N/A CAD
N/A 1.5 in38.1 mm N/A 39 mm N/A 65 mm N/A KM9 N/A MB9 N/A N/A CAD
N/A 1.5 in38.1 mm N/A 50 mm N/A 65 mm N/A KM9 N/A MB9 N/A N/A CAD
N/A 1.75 in44.45 mm N/A 42 mm N/A 70 mm N/A KM10 N/A MB10 N/A HMV 10 N/A CAD
N/A 1.75 in44.45 mm N/A 55 mm N/A 70 mm N/A KM10 N/A MB10 N/A HMV 10 N/A CAD
N/A 2 in50.8 mm N/A 45 mm N/A 75 mm N/A KM11 N/A MB11 N/A HMV 11 N/A CAD
N/A 2 in50.8 mm N/A 59 mm N/A 75 mm N/A KM11 N/A MB11 N/A HMV 11 N/A CAD
N/A 2.125 in53.98 mm N/A 62 mm N/A 80 mm N/A KM12 N/A MB12 N/A HMV 12 N/A CAD
N/A 2.25 in57.15 mm N/A 50 mm N/A 85 mm N/A KM13 N/A MB13 N/A HMV 13 N/A CAD
N/A 2.25 in57.15 mm N/A 65 mm N/A 85 mm N/A KM13 N/A MB13 N/A HMV 13 N/A CAD
N/A 2.5 in63.5 mm N/A 55 mm N/A 98 mm N/A KM15 N/A MB15 N/A HMV 15 N/A CAD
N/A 2.5 in63.5 mm N/A 73 mm N/A 98 mm N/A KM15 N/A MB15 N/A HMV 15 N/A CAD
N/A 2.75 in69.85 mm N/A 59 mm N/A 105 mm N/A KM16 N/A MB16 N/A HMV 16 N/A CAD
N/A 2.75 in69.85 mm N/A 78 mm N/A 105 mm N/A KM16 N/A MB16 N/A HMV 16 N/A CAD
N/A 3 in76.2 mm N/A 63 mm N/A 110 mm N/A KM17 N/A MB17 N/A HMV 17 N/A CAD
N/A 3 in76.2 mm N/A 82 mm N/A 110 mm N/A KM17 N/A MB17 N/A HMV 17 N/A CAD
N/A 3.25 in82.55 mm N/A 65 mm N/A 120 mm N/A KM18 N/A MB18 N/A HMV 18 N/A CAD
N/A 3.25 in82.55 mm N/A 68 mm N/A 125 mm N/A KM19 N/A MB19 N/A HMV 19 N/A CAD
N/A 3.25 in82.55 mm N/A 86 mm N/A 120 mm N/A KM18 N/A MB18 N/A HMV 18 N/A CAD
1 - 25 of 62 | Results Per Page | View | Unit of Measure
1 2 3