The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Part Number |
t1 |
S |
S1 |
i |
L3 |
CAD |
Appropriate Locknut No. |
|---|---|---|---|---|---|---|---|
| MS3144 | t1 N/A 4 mm | S N/A 20 mm | S1 N/A 9 mm | i N/A 22.5 mm | L3 N/A 30.5 mm |
CAD
N/A |
Appropriate Locknut No. N/A HM3144 |
| MS3148 | t1 N/A 4 mm | S N/A 20 mm | S1 N/A 9 mm | i N/A 22.5 mm | L3 N/A 30.5 mm |
CAD
N/A |
Appropriate Locknut No. N/A HM3148 |
| MS3152 | t1 N/A 4 mm | S N/A 24 mm | S1 N/A 12 mm | i N/A 25.5 mm | L3 N/A 33.5 mm |
CAD
N/A |
Appropriate Locknut No. N/A HM3152 |
| MS3156 | t1 N/A 4 mm | S N/A 24 mm | S1 N/A 12 mm | i N/A 25.5 mm | L3 N/A 33.5 mm |
CAD
N/A |
Appropriate Locknut No. N/A HM3156 |
| MS3160 | t1 N/A 4 mm | S N/A 24 mm | S1 N/A 12 mm | i N/A 30.5 mm | L3 N/A 38.5 mm |
CAD
N/A |
Appropriate Locknut No. N/A HM3160 |
| MS3164 | t1 N/A 5 mm | S N/A 24 mm | S1 N/A 12 mm | i N/A 31 mm | L3 N/A 41 mm |
CAD
N/A |
Appropriate Locknut No. N/A HM3164 |
| MS3168 | t1 N/A 5 mm | S N/A 28 mm | S1 N/A 14 mm | i N/A 38 mm | L3 N/A 48 mm |
CAD
N/A |
Appropriate Locknut No. N/A HM3168 |
| MS3172 | t1 N/A 5 mm | S N/A 28 mm | S1 N/A 14 mm | i N/A 38 mm | L3 N/A 48 mm |
CAD
N/A |
Appropriate Locknut No. N/A HM3172 |
| MS3176 | t1 N/A 5 mm | S N/A 32 mm | S1 N/A 14 mm | i N/A 40 mm | L3 N/A 50 mm |
CAD
N/A |
Appropriate Locknut No. N/A HM3176 |
| MS3180 | t1 N/A 5 mm | S N/A 32 mm | S1 N/A 18 mm | i N/A 45 mm | L3 N/A 55 mm |
CAD
N/A |
Appropriate Locknut No. N/A HM3180 |
| MS3184 | t1 N/A 5 mm | S N/A 32 mm | S1 N/A 18 mm | i N/A 45 mm | L3 N/A 55 mm |
CAD
N/A |
Appropriate Locknut No. N/A HM3184 |
| MS3188 | t1 N/A 5 mm | S N/A 36 mm | S1 N/A 18 mm | i N/A 43 mm | L3 N/A 53 mm |
CAD
N/A |
Appropriate Locknut No. N/A HM3188 |
| MS3192 | t1 N/A 5 mm | S N/A 36 mm | S1 N/A 18 mm | i N/A 43 mm | L3 N/A 53 mm |
CAD
N/A |
Appropriate Locknut No. N/A HM3192 |
| MS3196 | t1 N/A 5 mm | S N/A 36 mm | S1 N/A 18 mm | i N/A 53 mm | L3 N/A 63 mm |
CAD
N/A |
Appropriate Locknut No. N/A HM3196 |
| MS31/500 | t1 N/A 5 mm | S N/A 40 mm | S1 N/A 18 mm | i N/A 45 mm | L3 N/A 55 mm |
CAD
N/A |
Appropriate Locknut No. N/A HM31/500 |
| MS3044 | t1 N/A 4 mm | S N/A 20 mm | S1 N/A 7 mm | i N/A 13.5 mm | L3 N/A 21.5 mm |
CAD
N/A |
Appropriate Locknut No. N/A HM3044 |
| MS3048 | t1 N/A 4 mm | S N/A 20 mm | S1 N/A 9 mm | i N/A 17.5 mm | L3 N/A 25.5 mm |
CAD
N/A |
Appropriate Locknut No. N/A HM3048 |
| MS3052 | t1 N/A 4 mm | S N/A 20 mm | S1 N/A 9 mm | i N/A 17.5 mm | L3 N/A 25.5 mm |
CAD
N/A |
Appropriate Locknut No. N/A HM3052 |
| MS3056 | t1 N/A 4 mm | S N/A 24 mm | S1 N/A 9 mm | i N/A 17.5 mm | L3 N/A 25.5 mm |
CAD
N/A |
Appropriate Locknut No. N/A HM3056 |
| MS3060 | t1 N/A 4 mm | S N/A 24 mm | S1 N/A 9 mm | i N/A 20.5 mm | L3 N/A 28.5 mm |
CAD
N/A |
Appropriate Locknut No. N/A HM3060 |
| MS3064 | t1 N/A 5 mm | S N/A 24 mm | S1 N/A 9 mm | i N/A 21 mm | L3 N/A 31 mm |
CAD
N/A |
Appropriate Locknut No. N/A HM3064 |
| MS3068 | t1 N/A 5 mm | S N/A 24 mm | S1 N/A 9 mm | i N/A 21 mm | L3 N/A 31 mm |
CAD
N/A |
Appropriate Locknut No. N/A HM3068 |
| MS3072 | t1 N/A 5 mm | S N/A 28 mm | S1 N/A 9 mm | i N/A 20 mm | L3 N/A 30 mm |
CAD
N/A |
Appropriate Locknut No. N/A HM3072 |
| MS3076 | t1 N/A 5 mm | S N/A 28 mm | S1 N/A 12 mm | i N/A 24 mm | L3 N/A 34 mm |
CAD
N/A |
Appropriate Locknut No. N/A HM3076 |
| MS3080 | t1 N/A 5 mm | S N/A 28 mm | S1 N/A 12 mm | i N/A 24 mm | L3 N/A 34 mm |
CAD
N/A |
Appropriate Locknut No. N/A HM3080 |