Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
  • Outer Member - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel- heat treated - hard chrome plated.
  • Race - Low carbon steel - inside diameter protective coated for corrosion resistance.
  • PTFE Liners available upon request. Specify by adding suffix "T". Ex.: COM-M8T. (PTFE Lined spherical bearings have no lubrication holes or groove in race outside diameter.)
  • Size 16 consists of ball and race only
1 - 25 of 26 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

B - Ball Bore (mm)

D - Outside Diameter (mm)

H - Race Width (mm)

W - Ball Width (mm)

Radial Static Limit Load Capacity

Part Number

B - Ball Bore

D - Outside Diameter

H - Race Width

W - Ball Width

Ball Diameter

a - Misalignment Angle

Radial Static Limit Load Capacity

CAD

N/A 3.000 mm N/A 12.000 mm N/A 4.50 mm N/A 6.00 mm N/A 7.93 mm N/A 13.5 º N/A 14,758 N N/A CAD
N/A 3.000 mm N/A 12.000 mm N/A 4.50 mm N/A 6.00 mm N/A 7.93 mm N/A 13.5 º N/A 14,758 N N/A CAD
N/A 5.000 mm N/A 16.000 mm N/A 6.00 mm N/A 8.00 mm N/A 11.10 mm N/A 12.5 º N/A 27,555 N N/A CAD
N/A 5.000 mm N/A 16.000 mm N/A 6.00 mm N/A 8.00 mm N/A 11.10 mm N/A 12.5 º N/A 27,555 N N/A CAD
N/A 6.000 mm N/A 18.000 mm N/A 6.75 mm N/A 9.00 mm N/A 12.70 mm N/A 12.5 º N/A 35,459 N N/A CAD
N/A 6.000 mm N/A 18.000 mm N/A 6.75 mm N/A 9.00 mm N/A 12.70 mm N/A 12.5 º N/A 35,459 N N/A CAD
N/A 8.000 mm N/A 22.000 mm N/A 9.00 mm N/A 12.00 mm N/A 15.88 mm N/A 14 º N/A 59,121 N N/A CAD
N/A 8.000 mm N/A 22.000 mm N/A 9.00 mm N/A 12.00 mm N/A 15.88 mm N/A 14 º N/A 59,121 N N/A CAD
N/A 10.000 mm N/A 26.000 mm N/A 10.50 mm N/A 14.00 mm N/A 19.05 mm N/A 13.5 º N/A 82,744 N N/A CAD
N/A 10.000 mm N/A 26.000 mm N/A 10.50 mm N/A 14.00 mm N/A 19.05 mm N/A 13.5 º N/A 82,744 N N/A CAD
N/A 12.000 mm N/A 30.000 mm N/A 12.00 mm N/A 16.00 mm N/A 22.23 mm N/A 13 º N/A 112,829 N N/A CAD
N/A 12.000 mm N/A 30.000 mm N/A 12.00 mm N/A 16.00 mm N/A 22.23 mm N/A 13 º N/A 112,829 N N/A CAD
N/A 14.000 mm N/A 34.000 mm N/A 13.50 mm N/A 19.00 mm N/A 25.40 mm N/A 16 º N/A 141,845 N N/A CAD
N/A 14.000 mm N/A 34.000 mm N/A 13.50 mm N/A 19.00 mm N/A 25.40 mm N/A 16 º N/A 141,845 N N/A CAD
N/A 16.000 mm N/A 38.000 mm N/A 15.00 mm N/A 21.00 mm N/A 28.58 mm N/A 15 º N/A 177,343 N N/A CAD
N/A 16.000 mm N/A 38.000 mm N/A 15.00 mm N/A 21.00 mm N/A 28.58 mm N/A 15 º N/A 177,343 N N/A CAD
N/A 18.000 mm N/A 42.000 mm N/A 16.50 mm N/A 23.00 mm N/A 31.75 mm N/A 15 º N/A 216,714 N N/A CAD
N/A 18.000 mm N/A 42.000 mm N/A 16.50 mm N/A 23.00 mm N/A 31.75 mm N/A 15 º N/A 216,714 N N/A CAD
N/A 20.000 mm N/A 46.000 mm N/A 18.00 mm N/A 25.00 mm N/A 34.93 mm N/A 14.5 º N/A 260,086 N N/A CAD
N/A 20.000 mm N/A 46.000 mm N/A 18.00 mm N/A 25.00 mm N/A 34.93 mm N/A 14.5 º N/A 260,086 N N/A CAD
N/A 22.000 mm N/A 50.000 mm N/A 20.00 mm N/A 28.00 mm N/A 38.10 mm N/A 15 º N/A 315,216 N N/A CAD
N/A 22.000 mm N/A 50.000 mm N/A 20.00 mm N/A 28.00 mm N/A 38.10 mm N/A 15 º N/A 315,216 N N/A CAD
N/A 25.000 mm N/A 56.000 mm N/A 22.00 mm N/A 31.00 mm N/A 42.86 mm N/A 15 º N/A 390,056 N N/A CAD
N/A 25.000 mm N/A 56.000 mm N/A 22.00 mm N/A 31.00 mm N/A 42.86 mm N/A 15 º N/A 390,056 N N/A CAD
N/A 30.000 mm N/A 66.000 mm N/A 25.00 mm N/A 37.00 mm N/A 50.80 mm N/A 17 º N/A 525,360 N N/A CAD
1 - 25 of 26 | Results Per Page | View | Unit of Measure
1 2