The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Housing – Bearing – Seal |
Housing |
Shaft Diameter da |
Shaft Diameter db |
Bearing |
Seal Type |
Seal |
C1 Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|---|---|
| FSNT 513-611 - 21311 - TSNG311 | Housing N/A FSNT 513-611 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 21311 | Seal Type N/A Double Lip | Seal N/A TSNG311 | C1 Dynamic Load Rating N/A 188000 |
CAD
N/A |
| FSNT 513-611 - 22311 - TSNG311 | Housing N/A FSNT 513-611 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 22311 | Seal Type N/A Double Lip | Seal N/A TSNG311 | C1 Dynamic Load Rating N/A 279000 |
CAD
N/A |
| FSNT 211 - 22211 - VR211 | Housing N/A FSNT 211 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 22211 | Seal Type N/A V-ring | Seal N/A VR211 | C1 Dynamic Load Rating N/A 140000 |
CAD
N/A |
| FSNT 513-611 - 21311 - VR311 | Housing N/A FSNT 513-611 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 21311 | Seal Type N/A V-ring | Seal N/A VR311 | C1 Dynamic Load Rating N/A 188000 |
CAD
N/A |
| FSNT 513-611 - 22311 - VR311 | Housing N/A FSNT 513-611 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 22311 | Seal Type N/A V-ring | Seal N/A VR311 | C1 Dynamic Load Rating N/A 279000 |
CAD
N/A |
| FSNT 211 - 22211 - LO211 | Housing N/A FSNT 211 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 22211 | Seal Type N/A Labyrinth | Seal N/A LO211 | C1 Dynamic Load Rating N/A 140000 |
CAD
N/A |
| FSNT 513-611 - 21311 - LO311 | Housing N/A FSNT 513-611 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 21311 | Seal Type N/A Labyrinth | Seal N/A LO311 | C1 Dynamic Load Rating N/A 188000 |
CAD
N/A |
| FSNT 513-611 - 22311 - LO311 | Housing N/A FSNT 513-611 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 22311 | Seal Type N/A Labyrinth | Seal N/A LO311 | C1 Dynamic Load Rating N/A 279000 |
CAD
N/A |
| FSNT 211 - 22211 - TA211 | Housing N/A FSNT 211 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 22211 | Seal Type N/A Taconite | Seal N/A TA211 | C1 Dynamic Load Rating N/A 140000 |
CAD
N/A |
| FSNT 513-611 - 21311 - TA311 | Housing N/A FSNT 513-611 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 21311 | Seal Type N/A Taconite | Seal N/A TA311 | C1 Dynamic Load Rating N/A 188000 |
CAD
N/A |
| FSNT 513-611 - 22311 - TA311 | Housing N/A FSNT 513-611 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 22311 | Seal Type N/A Taconite | Seal N/A TA311 | C1 Dynamic Load Rating N/A 279000 |
CAD
N/A |
| FSNTD 211 - 22211 - TSNG211 | Housing N/A FSNTD 211 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 22211 | Seal Type N/A Double Lip | Seal N/A TSNG211 | C1 Dynamic Load Rating N/A 140000 |
CAD
N/A |
| FSNTD 513-611 - 21311 - TSNG311 | Housing N/A FSNTD 513-611 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 21311 | Seal Type N/A Double Lip | Seal N/A TSNG311 | C1 Dynamic Load Rating N/A 188000 |
CAD
N/A |
| FSNTD 513-611 - 22311 - TSNG311 | Housing N/A FSNTD 513-611 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 22311 | Seal Type N/A Double Lip | Seal N/A TSNG311 | C1 Dynamic Load Rating N/A 279000 |
CAD
N/A |
| FSNTD 211 - 22211 - VR211 | Housing N/A FSNTD 211 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 22211 | Seal Type N/A V-ring | Seal N/A VR211 | C1 Dynamic Load Rating N/A 140000 |
CAD
N/A |
| FSNTD 513-611 - 21311 - VR311 | Housing N/A FSNTD 513-611 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 21311 | Seal Type N/A V-ring | Seal N/A VR311 | C1 Dynamic Load Rating N/A 188000 |
CAD
N/A |
| FSNTD 513-611 - 22311 - VR311 | Housing N/A FSNTD 513-611 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 22311 | Seal Type N/A V-ring | Seal N/A VR311 | C1 Dynamic Load Rating N/A 279000 |
CAD
N/A |
| FSNTD 211 - 22211 - LO211 | Housing N/A FSNTD 211 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 22211 | Seal Type N/A Labyrinth | Seal N/A LO211 | C1 Dynamic Load Rating N/A 140000 |
CAD
N/A |
| FSNTD 513-611 - 21311 - LO311 | Housing N/A FSNTD 513-611 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 21311 | Seal Type N/A Labyrinth | Seal N/A LO311 | C1 Dynamic Load Rating N/A 188000 |
CAD
N/A |
| FSNTD 513-611 - 22311 - LO311 | Housing N/A FSNTD 513-611 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 22311 | Seal Type N/A Labyrinth | Seal N/A LO311 | C1 Dynamic Load Rating N/A 279000 |
CAD
N/A |
| FSNTD 211 - 22211 - TA211 | Housing N/A FSNTD 211 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 22211 | Seal Type N/A Taconite | Seal N/A TA211 | C1 Dynamic Load Rating N/A 140000 |
CAD
N/A |
| FSNTD 513-611 - 21311 - TA311 | Housing N/A FSNTD 513-611 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 21311 | Seal Type N/A Taconite | Seal N/A TA311 | C1 Dynamic Load Rating N/A 188000 |
CAD
N/A |
| FSNTD 513-611 - 22311 - TA311 | Housing N/A FSNTD 513-611 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 22311 | Seal Type N/A Taconite | Seal N/A TA311 | C1 Dynamic Load Rating N/A 279000 |
CAD
N/A |
| SNT 212 - 22212 - LO212 | Housing N/A SNT 212 | Shaft Diameter da N/A 60 mm | Shaft Diameter db N/A 70 mm | Bearing N/A 22212 | Seal Type N/A Labyrinth | Seal N/A LO212 | C1 Dynamic Load Rating N/A 169000 |
CAD
N/A |
| SNT 515-612 - 21312 - LO312 | Housing N/A SNT 515-612 | Shaft Diameter da N/A 60 mm | Shaft Diameter db N/A 70 mm | Bearing N/A 21312 | Seal Type N/A Labyrinth | Seal N/A LO312 | C1 Dynamic Load Rating N/A 225000 |
CAD
N/A |